Search Results for 6.6*110
ARBSeries - Amphenol Sine
A Receptacle w Threaded Insert for Jackscrew* B Wedgelock(s)* C Interface Flange w Receptacle Retaining Clips* D Plug w Jackscrew* E Receptacle + Wedgelock(s) Assembly F Plug + Wedgelock(s) Assembly G Receptacle + Interface Flange + Plug - Complete Mated Assembly C C D D A B B B B E F G A E F G B B www.amphenol-sine.com www.amphenol-sine.com ARB Series™ - Components/Assembly Overview
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
L L I S T A m - Amphenol Sine
2.6 degree of protection: ip67 (mated condition) 2.7 mating cycle durability: 100 cycles 2.8 rohs compliant 3. all dimensions are for reference use only. a key 27.7 16.1 45.3 61.2 18.7 b key c key d key the black shell athp062s25el-s1-blk key type a key b key c key d key athp062s25elb-s1-blk athp062s25elc-s1-blk
TECHNICAL FEATURES - rfstechnologies.com
Number of DC Pairs 6 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 0.83 (0.25) Cross Section of Power Cable mm² (AWG) 21.1 (4) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 137 (5.4) DC Cable Diameter mm (in) 7.8 (0.308) DC Standards (Meets or Exceeds) For use in UL 1569, PVC Nylon, RoHS/REACH Compliant
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
2 Sensor for Automotive Applications - Amphenol
• 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate ... • -40°C to +110°C Relative Humidity • 0-95% non-condensing Electrical Characteristics: Voltage Ratings Input Voltage: 9VDC - 16VDC LINbus Voltage: 9VDC - 40VDC
Jumper Cable - amphenol-antennas.com
Jumper Cable 12HF4SMNMxxx 4.3/10 Male Screw to N Male, 1/2” Superfl exible Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
RT0W6106PNHEC03 6 Position Plug, Male, Shell Size 10, Silicone Seal ...
6 Position Plug, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. RT0W0106PNH Receptacle, Square Flange, 6 Position, Male, Shell Size 10. Compatible to part # UT0W0106PH. REQUEST A QUOTE. RT0W0106PNH03 Receptacle, Square Flange, 6 Position, Male, Shell Size 10, with Silicone Seal. ...
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 260 ft HB114-U6S12-260-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com
an Amphenol company - アンフェノールジャパン株式会社
combo-d variants in shell sizes 1 through 6. connector descriptions i dimensions are in inches [millimeters]. all dimensions are subject to change. cbdd/ cbhd series general information cbd/cbm series ... 0 10 20 30 40 50 60 70 80 90 100 110 120 130 0 10 20 30 40 50 60 70 80 90 100 cbd8w8 with 8 awg cbd8w8 with 10 awg 140 cbd8w8 with 12 awg ...
2L6U4VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 617-906 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
FS34 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Per TIA/EIA-455-4 @ 110: o : C for 240 hours Terminus Retention Force: Axial load of 22Lbs for 5 seconds Sand and Dust: PER EIA/TIA-455-35 Cable Pull Out Force: Per TIA-455-6 to 162 Lbs for 10 minutes Cable Sealing Strain Relief: Polyolefin, Self Encapsulating Impact: Eight Drops Per Method B of EIA/TIA-455-2
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Amphenol RF
%PDF-1.6 %âãÏÓ 30 0 obj >stream hÞŒÒQKÃ0 àü”{t/k.iÒ Æ` | :|PÆèCÔBí¤Í¦þyõ–µY[Z•RšÐÜ—Ëå p@ J†€Š&1 )AD 1 ¡ äô‘ & ‚J 0 +Z ‘Ž5Ä 7› Ëݾ°€ ¸ÌÊÊ Y ·ÁUz ¯?ßLp³·yV˜j>§˜ t¿– |Êáøâ”oj+i¨°E)7^¥¥¡ §É:³¹¹øúfwì… z, &&n‡“¤ )nI‰ _› ¾Ú¤Û°÷,#ô U“:i‘ %í$ª\[ »Ráœ-;Ôâ–)oÆ㦠0W¥94çñ~Iî3 ...
M7027 SERIES - amphenol-aerospace.com
110% ± 5% of nominal voltage. Over Temperature Protection: Output shuts down if base plate temperature exceeds +105°C ± 5°C. Automatic recovery when baseplate temperature re-turns to below +95°C ± 5°C. Under-Voltage LockOut: Unit shuts down below 15V ± 1V. Resumes operation at 17V ± 1V. Min. hysteresis 2V. Passive Over-Voltage Protection:
HEX338CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 33°, 696-960 | 1695-2180 | 1695-2180 MHz, 17.7|18.8|18.8 dBi, 0-10°|0-10°|0-10°, 2410 mm (94.9 in)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
AFY/E AFY/Q - Charles Industries
Screen Efficiency (dB) ≥110 Power Rating (W) 400W@3GHz Nut Torque on 7-16 coupling nut 25 N*m Nut Torque on 4.3/10 5 N*mcoupling nut Spanner flat on 7/16 coupling nut 32mm Spanner flat on 4.3/10 coupling nut 22mm Torsion(Cable-Connect) 2.8 N*m Electrical Performance Mechanical Performance Reference Standard
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.