Search Results for 6.6*110
L L I S T A m - Amphenol Sine
2.6 degree of protection: ip67 (mated condition) 2.7 mating cycle durability: 100 cycles 2.8 rohs compliant 3. all dimensions are for reference use only. a key 27.7 16.1 45.3 61.2 18.7 b key c key d key the black shell athp062s25el-s1-blk key type a key b key c key d key athp062s25elb-s1-blk athp062s25elc-s1-blk
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
60-120 mm (2.4-4.7 in) 50 kg (110.2 lbs) 8.5 kg (19 lbs) APXVAA18X_43-V-A20 ACU-A20-SR Field Replaceable RET Included (1) APM40-1E Direct Pipe No Tilt (included) ... Cross-Pol Over Sector dB 8 6 6 7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16 17 17 18 Maximum Effective Power Per Port Watts 400 W Cross-Polar Isolation dB 25
USA - PA (Bensalem) - Airline Hydraulics
Jul 6, 2021, 13:44 PM companyName : Airline Hydraulics. contactName : emailAddress : phoneNumber : +1 215 638 4700. faxnumber : ... zipCodesoptional : DE NJ (3-digit ZIP: 070-089) NY (3-digit ZIP: 110-119) PA. 3557 Progress Dr. 1cc499dc-3e0f-4081-8719-de3f783c67f5. Leave a comment. Order by. Newest on top Oldest on top. Load more comments ...
VITA 67.3 SMPS TEST REPORT - amphenol.co.jp
6 3 SK-3205 (Rev -) SMPS Plug-In Contact to 2.4mm Male Ø.047 12” Flexible Cable Assembly Figure 1 - SF3811-60060 (Left), 3821-40024 (Right) Table 2 - Qualification Test Sequence ... -110-100-90-80-70-60 0 5 10 15 20 25 30 35 40 Isolation of Adjacent Ports. Table 8 - VITA 47 Vibration Class V3
date | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
AFY/E AFY/Q - Charles Industries
Screen Efficiency (dB) ≥110 Power Rating (W) 400W@3GHz Nut Torque on 7-16 coupling nut 25 N*m Nut Torque on 4.3/10 5 N*mcoupling nut Spanner flat on 7/16 coupling nut 32mm Spanner flat on 4.3/10 coupling nut 22mm Torsion(Cable-Connect) 2.8 N*m Electrical Performance Mechanical Performance Reference Standard
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
FS34 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Per TIA/EIA-455-4 @ 110: o : C for 240 hours Terminus Retention Force: Axial load of 22Lbs for 5 seconds Sand and Dust: PER EIA/TIA-455-35 Cable Pull Out Force: Per TIA-455-6 to 162 Lbs for 10 minutes Cable Sealing Strain Relief: Polyolefin, Self Encapsulating Impact: Eight Drops Per Method B of EIA/TIA-455-2
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
M7027 SERIES - amphenol-aerospace.com
110% ± 5% of nominal voltage. Over Temperature Protection: Output shuts down if base plate temperature exceeds +105°C ± 5°C. Automatic recovery when baseplate temperature re-turns to below +95°C ± 5°C. Under-Voltage LockOut: Unit shuts down below 15V ± 1V. Resumes operation at 17V ± 1V. Min. hysteresis 2V. Passive Over-Voltage Protection:
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
female reproductive system external parts | Amphenol Global Search ...
Female 26 B Male Female 28 30 G Male Female 1.2. WIRE STRIPPING Check the wire stripping: Contact A – AWG 24: Contact B – AWG 26: Contact G – AWG 28 to 30: The conductor must be visible through the inspection hole of the contact: 3.5 ±0.2 Ø1 Max Ring Inspection hole 2 ±0.2 Ø0.85 Max 2 ±0.2 Ø0.75 Max
BPF 70/4-HX - AMPHENOL PROCOM
BPF 70/4-HX - AMPHENOL PROCOM
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
A-A B-B - Amphenol Sine
6.6 b 5.5 min. a2 c1070s update drawing 24/jun/19 joe tommy ref: 1060-12-0222, 1060-12-0244 nickel gold at60-12-0222 at60-12-0244 plating part number part number chart a3 c1298s update plating 14/sep/20 sullen tommy tin at60-12-0277 selective tin over nickel overall in zone
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Market: Semiconductor - Amphenol Ardent Concepts
Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes ... -110-100-90-80-70-60-50-40-30-20-10 0 0 5 10 15 20 25 30 35 40 45 50 55 60 65 70 dB Frequency [GHz] S14 S41 Crosstalk Insertion Loss Return Loss Footprints.
C 091 A/B/D Series - アンフェノールジャパン株式会社
Number of contacts 21)+ 3 4 5 5 Stereo 6 7 7 8 12 14 View on termination side of male contact insert Contact arrangement DIN EN ... 110.oz 35 N 125.oz 50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz Mechanical operation IEC 60512-9-1 Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles