Search Results for 6.6*110
Validation / Monitoring Solutions to Meet your Needs
Validation / Monitoring Solutions to Meet your Needs
Amphenol Aerospace
Created Date: 12/6/2000 2:29:25 PM
2C6U2VT360X06F020s4 Archives - Amphenol Antenna Solutions
2C6U2VT360X06F020s4 Archives - Amphenol Antenna Solutions
Model M109C11 - pcb.com
DÎ-§6÷ Y #9ïÞ ˜8{qÖ Á—ÖBŠ©3VS¦í®¤Ããê^ºÊ´znZ2xEÇe’Ã…Î 6¨Žÿ¢Ø7Ù»kD¤ÖNz-/œñÄù ËPØ ™ßÚ^ 5ݾÑzW yp %¯ iþT *¹žÎa3Ò† Oô– O\0A÷š©Q ...
TFOCA-II - Amphenol Fiber Systems International (AFSI)
The TFOCA-II® 12-channel RigLinQ fiber optic connector is ideally suited for environmentally harsh conditions.
4X - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Specialized Application Antennas from Amphenol Antennas
Specialized Application Antennas from Amphenol Antennas
c031-70257
Title: c031-70257.ps Created Date: 3/6/2002 3:54:24 PM
Integration - cablesondemand.com
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
Triplexer - amphenol-antennas.com
Dimensions - Single Unit (H x W x D) 170 x 150 x 50 mm 6.7 x 5.9 x 2.0 in Weight - Single Unit 2.6 kg 5.7 lbs Mounting Options Description Fits Pipe Diameter Pole / Wall Bracket Two metal clamps for pole mount included 45-115 mm 1.8-4.5 in Triplexer TPX-10x Electrical Block Diagrams DC/AISG Bypass 800+900 Port DC/AISG Bypass
Catalog - amphenol-antennas.com
Frequency band 83-86.6 MHz Polarization Vertical Horizontal beamwidth 360° Vertical beamwidth 68° Gain 1.5 dBd Electrical downtilt 0° Impedance 50 Ω VSWR <1.5:1 Maximum power 100 W Connector type N Female Lightning protection DC grounded Mec a ca C a ac e c Materials Glass fibre shroud Aluminium mounting section
A A - amphenol-sine.com
6. package: 4000pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g 8. all dimensions are for reference use only section b-b 3.3 2.8 4.7 6.35 typ. carrier strip id: 20-02 Ø2.5 12.7 a a b b Ø0.99 21.9±0.7 ref: 1060-20-0222, 1060-20-0244, 1060-20-0277 a2 c1298s update plating 14/sep/20 sullen tommy b 13.3±1.5 a 5.50 min.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
REVISIONS - Amphenol Sine
BACKSHELL,RECEPTACLE,6 POS,AT,STRAIGHT,BLACK A1 - RELEASE NUMBER SEP/27/23LUCASTOMMY REF:1011-241-0605 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions ...
CWX063X19x00 - Amphenol Antenna Solutions
Dual Band, 4-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 MHz, 15.2|17.3 dBi, 0-12°|0-10°, 1906 mm (75.0 in)
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
HEX456CU0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2400 | 1695-2400 MHz, 16.2|18.3|18.3 dBi, 0-12°|0-10°|0-10°, 1780 mm (70.1 in)
Temperature Calibration Devices
Temperature Calibration Devices
4L6U6VX065X12F0A2c5 Archives - Amphenol Antenna Solutions
4L6U6VX065X12F0A2c5 Archives - Amphenol Antenna Solutions