Search Results for 62 in -16pg9-10-7s-4-624
Jumper Cable - amphenol-antennas.com
at 3800 MHz 0.36 dB 0.49 dB 0.62 dB 0.89 dB 1.27 dB 1.66 dB 2.05 dB Environmental Characteristics Operating & Storage Temperature Range -40° C to +85° C (-40° F to +185° F) Waterproofi ng Standard IP68 Weather Standard IEC 68 40/85/21 Mechanical Shock Test Method US MIL-STD-202, Method 213, Test Condition I
Technical features - rfstechnologies.com
150 1,03 (0,31) 62 (66) 74 (78) 450 1,90 (0,58) 73 (75) 85 (87) 800 2,86 (0,87) 64 (67) 69 (72) 870 3,06 (0,93) 64 (67) 69 (73) 900 3,06 (0,93) 64 (67) 69 (72) 960 3,27 (1,00) 64 (67) 69 (72) 1800 5,51 (1,68) 60 (63) 65 (68) 1900 5,80 (1,77) 60 (63) 65 (68) 2000 6,15 (1,87) 59 (62) 64 (67)
1750 Distribution Modules - Amphenol-Air LB
Customer Service 2 rue Clément ADER, Zac de Wé 08110 CARIGNAN FRANCE Tel : +33 (0)3 24 22 32 66 Fax : +33 (0)3 24 22 38 72 customer-service@amphenol-airlb.fr
Duplex Filters DPF 2/...-125 - amphenolprocom.com
Cavity Combiners. RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here.
Kat GCA Serie 03 2020 EN - Amphenol-Air LB
80 61 62 74 78 8 153 90 5,6 15 23 40 75 132 100 51 31 93 26 0 110 110 41 01 42 24 28 0 115 38 11 17 30 60 120 25 71 01 83 2 125 00 00 00 0 10 20 30 40 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 20 40 60 80 100 120 (°C) (A) 500/0 25/12 60/100/8 15S/16S/15/16 160/4 10 500/0 Contact resistance
TECHNICAL FEATURES - rfstechnologies.com
159*62*22 (6.26*2.44*0.87) PRODUCT DATASHEET CDS20E-555/6000 Broadband Directional Coupler for Wireless & Indoor Application, Support 555-6000MHz with 20dB CDS20E-555/6000 REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to ...
Amphenol IDS-63
The Amphenol MVC 8KV coupler has a standard contact arrangement containing three insulated phase contacts, two ground contacts, and one isolated ground check (pilot contact).
Sitemap - Amphenol Aerospace
Use this simple text sitemap to easily navigate to the major areas of amphenol-aerospace.com.
KAYE - Thermal Validation System & Environmental Monitoring
Enviroterm Sdn. Bhd. Lot 5035, Jalan 18/62, Taman Sri Serdang 43300 Seri Kembangan Malaysia Tel.: +60 3 8943 4558 Fax: Email: sales@enviroterm.com www.enviroterm.com ...
6888368NG - amphenol-antennas.com
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 8 colour-coded connectors located at the bottom face. Frequency Designation R1 B1 Y1 Y2 Frequency Range 690-960 MHz 1710-2170 MHz 1710-2690 MHz 2490-2690 MHz
Duplex Filters DPF 4/...-125 - amphenolprocom.com
Approx. 28.4 kg / 62.61 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Diagram and Mounting. TYPICAL RESPONSE CURVES @ 1 MHz DUPLEX SPACING. TYPICAL RESPONSE CURVES @ 1 MHz DUPLEX SPACING. Ordering Designations. Model Product No. DPF 4/22-125: 200001581: Add to quote:
NTC Type NDL - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
PT SERIES - Amphenol-Air LB
≙ 0.62 ≙ 0.62 ≙ 0.96 ≙ 1.23 mm min. * 1.27 1.35 mm max. 2.29 2.62 Insulation outer diameter Strip length crimp contacts mm 5 ± 0.5 + 0.5 7 - 1.0 Shell size 8 10 12 14 16 18 20 22 24 Torque max. 0.93 1.40 1.85 2.31 2.77 3.23 3.70 4.15 5.07 Contact size 20 16 Load in the axial direction N min. 68 113 Mounting nut of PT 07 Backshell
NTC Type NDL - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
NTC Type NDP - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
Amphenol
Oil & Gas Technologies NEPTUNE® Amphenol Environmental Highlights MIL-5015 REQUIREMENTS CLASSES A, B, E NEPTUNE PROPERTY J & R CONNECTORS TEMPERATURE -67° F to 225° F Temperature Classes A, B, E,
Application SpotlightApplication Spotlight
E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors Defog Temperature Sensor Typical Tolerance: ± 0.23°C at 25°C Accuracy/stability is essential to avoid cabin moisture condensation. • Thermistor in defog sensor detects windshield temperature (Tg). Inaccurate Tg detection will cause the HVAC system
TABLE A L MAX K MAX G MAX H M ±0.062(1.57) ±0.03(0.76) SCREW SIZE INCH ...
table a l max k max g max inch mm inch mm inch mm inch mm inch mm 0.840 21.34 0.875 22.23 1.060 26.92 0.375 9.53 0.769 19.53 4-40 0.960 24.38 0.937 23.80 1.100 27.94 0.375 9.53 0.792 20.12 4-40
Technical features - rfstechnologies.com
Length mm (in) 62.8 (2.47) Outer Diameter mm (in) 35.5 (1.4) Inner Contact Attachment Spring Finger Outer Contact Attachment Spring O-Ring PRODUCT DATASHEET NM-LCF78-C02 N Male Connector for 7/8" Coaxial Cable, OMNI FIT™ standard, O-ring sealing NM-LCF78-C02 REV : E REV DATE : 16 May 2014 www.rfstechnologies.com
PRO-CAV150-5
19" x 26 HU x 600 mm (482.6 x 1154.9 x 600 mm) / 19 x 45.47 x 23.62 in. Weight: Approx. 31 kg / 68.34 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV150-5: 210000297: Add to quote: Related products. Accessories.