Search Results for 62 in -16pg9-10-7s-4-624
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Size 0.26 in 0.62 in 0.315 in 0.625 in hex 0.32 in Mount 10-32 UNF both ends 10-32 UNF both ends 10-32 to 1/4-28 threaded hole 10-32 to M8-1.25 threaded hole 10-32 UNF both ends 10-32 to M6 threaded hole Mounting torque 30 in-lb 30 in-lb 20 in-lb 20 in-lb 18 in-lb 30 in-lb Description Stainless steel Isolated, stainless steel with non-con ...
M28840
28840/10 Wall Mount Receptacle Connector O 22.81 22.30 3.3 2.54 52.37 MAX. R S TYP 4.77 MAX. PANEL THICKNESS V THREAD T DIA. A THREAD 4 HOLES MASTER KEYWAY Note: All dimensions are in mm (inches)
112515 | Amphenol Global Search | Amphenol
BNC Straight PCB Jack Through Hole 50 Ohm 112515. BNC Straight Crimp Jack RG-59 RG-62 75 Ohm 112147. BNC Straight PCB Jack Through Hole 75 Ohm 031-5329-71RFX. BNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm 112598. BNC Straight Solder Jack 0.250-inch Conformable RG-401 Times Tflex 401 Bulkhead Rear Mount 50 Ohm 112714.
Features - amphenol-antennas.com
2C6U2VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 MHz 20-Port Canister Antenna OMNI 24 IN FIXED TILT REV010225NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size inch mm inch mm inch mm inch mm inch mm inch mm
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23xx_REV_B3-Model
Fastener Basics | PCB Piezotronics
Torque is the most commonly used measure of bolted joint integrity, and for many non-critical joints it will suffice. Tightening a joint creates an energy transfer process in which torque energy transforms into clamp load as the coils of the threads draw the parts together.
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
19 19 / F 1.40 35.56 0.81 20.62 1.04 26.47 21 21 / G 1.55 39.37 0.94 23.80 1.22 30.91 23 23 / H 1.65 41.91 1.06 26.97 1.36 34.42 25 25 / J 1.85 46.99 1.19 30.18 1.44 36.65 SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight ...
Amphenol Aerospace
Òk Ò0ËxÀ¼ tM+OÅ"¢5ÇƱ âë-OUÂkˆ&±â Fb‚bû¾'ŽÀv¸Vñx#£;éûH'>!¬äÚÌ1åöaÀž[lZ¹,}¶“òr Qn9ôÞÏ3dÕüd)€±Zýdð)û7sÀTVþ 0Ø Û² endstream endobj 29397 0 obj >stream H‰d“Ëm+1 E÷S… °@ñ+•ñj xá,Òÿæ]R3¶“À€Íc]Rüé» FøŒfä tZó)Ýż}| yôuܨs¤ †ÑÊ {#‹öq¼pE”&@ Òú ...
ABS Coaxial Cable Product Information Sheet Type: TX10700JB
ABS Coaxial Cable Product Information Sheet Type: TX10700JB regulations Document: tx10700jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
Model HTTO640B62 4-20 mA Output Velocity Sensor Installation and ...
S E N S O R S Introduction A N D The Mod I N S T R U M E N T A T I O N F O R M A C H I N E C O N D I T I O N M O N I T O R I N G el HT 640/641/645/646 B Series High Temperatu re 4-20mA Senso s combine the capabilities of a
PS Series: Power Device Solutions - amphenol-socapex.com
VITA 62 VPX Power Supplies. These solutions ensure a steady, dependable power source for critical systems and are designed to meet MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160 and DEF Stan 61-5 enabling military operations to thrive even in the most challenging conditions. Uninterruptible Power Supply :
Yagi-Antennen S.PAGE-445 - AMPHENOL PROCOM
Alternative Montagehalterung: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Yagi Antennas S.PAGE-405 - AMPHENOL PROCOM
Model Product No. Frequency; UHF circularly pol downfire antenna 380-430MHz: S.PAGE-405: 380 - 430 MHz: Add to quote: Galvanised steel crossover bracket 32/50mm
10E014 002 1
62 g female cable connector NXM-V02 AI2020-004263 Amphenol Tuchel Industrial GmbH C016 10E014 002 1 02 Kabeldose 14+PE Bagatelle change: ISO 2768-c SWAHL 1:1 (1:2) 14.12.2020 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden ...
2X - PCB
.497 [ 12.62].025 [0.64].300 [7.62].900 [22.86] 1.65 [41.9] max revisions rev description din f correct unit conversion 52254 dimensions shown are for .875 [22.23] thick wall. counterbore for thicker walls recommended mounting torque on a 14mm hex: 5-6 ft lbs (7-8 newton meters) 1 seal surface must be free of tool marks with a minimum 2 3.875 ...
U[TZOM KG 6GTKR3 ,UX 8 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Product News - Amphenol
The PS Series offers a wide array of AC/DC, DC/DC, and DC/AC inverters, including VME standards and VITA 62 VPX Power Supplies. These solutions are tailored to provide a steady and dependable power source for critical systems and are designed to meet various military standards such as MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD ...
PT SERIES - Amphenol-Air LB
≙ 0.62 ≙ 0.62 ≙ 0.96 ≙ 1.23 mm min. * 1.27 1.35 mm max. 2.29 2.62 Insulation outer diameter Strip length crimp contacts mm 5 ± 0.5 + 0.5 7 - 1.0 Shell size 8 10 12 14 16 18 20 22 24 Torque max. 0.93 1.40 1.85 2.31 2.77 3.23 3.70 4.15 5.07 Contact size 20 16 Load in the axial direction N min. 68 113 Mounting nut of PT 07 Backshell