Search Results for 62 in 16
hvc2p28fs | Amphenol Global Search | Amphenol
Search Results for news boeing and amphenol news | Amphenol Global Search | Amphenol Third Quarter 2022 Highlights: Record sales of $3.295 billion, up 17% in U.S. dollars and 18% organically compared to the third quarter of 2021 Record GAAP and Adjusted Diluted EPS of $0.80, up 19% and 23% compared to prior year GAAP and Adjusted Operating ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW ... 2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE
8-Port Antenna
7/16-DIN Female 6890302E Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 6890302ENG 7/16-DIN Female 6890302EG ... Azimuth Beamwidth degrees 62.0° ± 4.2° 60.8° ± 3.1° 58.9° ± 4.0° 60.6° ± 4.8° 61.0° ± 5.0° ...
Micro HDAS - アンフェノールジャパン株式会社
LF contact number 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40 42 44 46 48 50 52 54 56 58 60 A = Distance between pins (mm) 1.27 2.54 3.81 5.08 6.35 7.62 8.89 10.16 11.43 12.70 13.97 15.24 16.51 17.78 19.05 20.32 21.59 22.86 24.13 25.40 26.67 27.94 29.21 30.48 31.75 33.02 34.29 35.56 36.83 B = Distance between fittings (mm)
F-Type Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm 222124. F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 222131. F-Type Straight PCB Jack Through Hole 75 Ohm 531-40193-HF.
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
0.054 2x 2x 1.37 return via bolt circle 0.083 0 4x 45° 5x45° 2x22.5° 2.10 0.043 1.08 2x 0.027 0.69 2x 0.070 1.77 2x + 2.25 0.089 0 0 15.00 16.50 0.650
Amphenol Reports Record Fourth Quarter and Full Year 2021 Results
Assuming conditions do not meaningfully worsen and assuming constant exchange rates, for the first quarter of 2022, Amphenol expects sales to be in the range of $2.690 billion to $2.750 billion, representing 13% to 16% growth over the first quarter of 2021, and Adjusted Diluted EPS in the range of $0.59 to $0.61, representing 13% to 17% growth ...
FT-BBJJMMUTY23-I0
dB 15.4 15.4 16.2 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 25 Interband Isolation dB 20 Specifications follow BASTA guidelines. Hybrid FDD/TDD Panel Antenna ... Azimuth Beamwidth (3 dB) degrees 65.7° ± 4.5° 62.5° ± 5.7° 57.4° ± 9.1° ...
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
MHTV Connector Series - martec.solutions
www.martec.solutions High Temperature Range MHTV Connector Series Hermetic interconnect solutions Perfect Connections for Mission Critical Applications
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 5-44 top conn., ground isolated Installation and Operating Manual
Microsoft Word - NGCon Final Copy 08092011 _2_.doc
MM 62.5 / 125 0.50 0.75 0.75 1.25 1.0 1.50 NGCon M28876 M38999. 4 housing. Use of split ceramic alignment sleeves enables the most accurate and repeatable mechanical alignment possible, facilitating exceptional optical ... M64266/16 NG16 BS Non-environ, Simplex Banded, Straight, 45, 90
REVISIONS - Amphenol RF
7.62 0.51 4.34#0.15 0.19 TYP(2) 0.38#0.03 5.08 4.06 1.89 TYP (2) 3.18 12.15 2.90 CENTER OF GRAVITY 4.30 4.20 5.08 7.75 1.52 24.00 12.00 A PROTOTYPE RELEASE 6/29/11 48618 KR A B REFERENCE EAR # 4190.1 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the
POWERSAFE W - Amphenol Australia
13-E4 250 V 1500 Vrms 7.5 A 16 A 16 A 17-E6 500 V 2500 Vrms 13 A 25 A 25 A 25-E6 500 V 2500 Vrms 13 A 63 A 63 A Contact Size 20 16 12 6 Maximum load (N) 67 111 111 111 Temperature range-65°C to + 200°C (Electroless Nickel plating)-65°C to + 175°C (O.D Cadmium, Black Zinc Nickel platings) Salt spray exposure per EIA 364.26 500H Black Zinc Nickel
iso9001 | Amphenol Global Search | Amphenol
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
Crimp Tool | CTL-17 - Amphenol RF
7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; ... Die Set Hex Cavity Dimensions are 0.068 0.093 0.151 0.399 227-1221-62. Ratcheting Hand Crimp Frame with Die Set 47-10240. Ratcheting Hand Crimp Frame with Die Set 47-10160.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Mounting Bracket Kit (Included) Ø50-Ø125 mm 0-16° PACKAGING Carton Box 1.577 x 0.352 x 0.207 m (62.1 x 13.8 x 8.1 in) 2-Port Antenna 1710-2690 MHz 6106388NG 33° 1397 mm 1-Band, 2-Port, 33°, XPOL, Panel Antenna, Variable Tilt, 1397 mm 1397 mm 257 mm 87 mm 1250 mm
1-Band, 6-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 1758 mm ...
ARRAY LAYOUT ARRAY / SECTOR SECTOR AXIS FREQUENCY CONNECTOR CONNECTOR TYPE 0° (±15°) 1695-2690 1-2 7/16-DIN FemaleY1 / Sector 1 120° (±15°) 1695-2690 3-4 7/16-DIN FemaleY2 / Sector 2 240° (±15°) 1695-2690 5-6 7/16-DIN FemaleY3 / Sector 3 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
Pro/ENGINEER - C-HVCON1MAXXAXL0000X - Amphenol PCD
Temperature -40 -30 -20 20 30 40 50 60 70 80 90 100 110 120 321.2809 168.4053 92.3020 52.6480 31.1243 19.0041 11.9485 7.7154 5.1049 3.4540 2.3856
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Connec-tor