Search Results for 65 x 6
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° 0-10° Dimensions 1914 x 305 x 162 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
SERIES 339 ACCELEROMETERS WITH EXCELLENT THERMAL STABILITY - PCB
Frequency Range (± 10 %) 0.6 to 15000 Hz 0.6 to 10000 Hz — 1.5 to 11000 Hz — 1 to 8000 Hz 1 to 8000 Hz 0.2 to 7000 Hz Electrical Filter Corner Frequency ≥ 35 kHz ≥ 20 kHz > 14 kHz > 14 kHz > 14 kHz > 30 kHz > 13 kHz > 15 kHz
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Panel Antennas 760.65.15.00 - AMPHENOL PROCOM
VPOL panel antenna 65°, 15 dBi: Contact for availability: 4.3-10(f) termination : 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: Bracket kit for 760/766 panel (large), 0-12dg: 766.7010: Add to quote: Related products. Brackets and Mounts.
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm
Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 1915 x 432 x 175 mm
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
Azimuth Beamwidth degrees 65.6° ± 3.6° 63.9° ± 2.2° 62.0° ± 3.6° 63.6° ± 3.6° 60.6° ± 4.7° Elevation Beamwidth degrees 7.4° ± 0.4° 7.0° ± 0.3° 6.5° ± 0.5° 5.6° ± 0.3° 5.2° ± 0.3° Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110
6-Port Antenna
6-Port Antenna 690-960 | 1690-2690 | 1690-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 690-960 1690-2690 1690-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° Dimensions 2580 x 349 x 128 mm
Panel Antennas 760.65.12.00 - amphenolprocom.com
VPOL panel antenna 65°, 12 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: Bracket kit for 760/766 panel (small), 0 - 22deg: 766.7015: Add to quote: Related products. Brackets and Mounts.
IECEx - PCB
-65 to +325 °F (-54 to +163 °C) Electrical. Bias Voltage. 8 - 12 V: Constant Current. 2 to 20 mA: Discharge Time Constant. 0.4 to 1.2 sec: Physical. Housing Material: Titanium. Size - Width x Length x Height: 0.25 x 0.25 x 0.25 in (6.4 x 6.4 x 6.4 mm) Weight: 0.03 oz ( 0.8 gm) Attached Cable: 5.0 ft (1.5 m) Supplied Accessories. Extension ...
Panel Antennas 766.65.15.00 - AMPHENOL PROCOM
XPOL panel antenna 65°, 15 dBi: 766.65.15.00-7/16 DIN(f) 7/16 DIN(f) termination, 0° Tilt: 380 - 470 MHz ... XPOL panel antenna 65°, 15 dBi: 766.65.15.06-7/16 DIN(f) 7/16 DIN(f) termination, 6° Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 65°, 15 dBi: 766.65.15.00-N(f) N(f) termination (not PIM specified), 0° Tilt: 380 - 470 MHz ...
698-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 | 1427-2690 MHz ...
Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 2683 x 432 x 175 mm
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1428 mm 65° 1428 mm RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
Panel Antennas 760.65.15.00 - AMPHENOL PROCOM
VPOL panel antenna 65°, 15 dBi: Contact for availability: 4.3-10(f) termination : 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: Bracket kit for 760/766 panel (large), 0-12dg: 766.7010: Add to quote: Related products. Brackets and Mounts.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
Operating -65°F to +347°F (-55°C to +175°C) Storage -65°F to +347°F (-55°C to +175°C) 5.2 HUMIDITY Welded construction . ... M2.5 - .45 x 6 mm . EH761 Screw, Set, Hex Socket, M2.5 - .45 x 6 mm . 32279 [10] Mounting Wax . EDVED279-1 REV G; DOCUMENT 76678 REVISION NR Page 4 of 6; CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB
APXVBB34L20AB 43-C-I20 - 12-Ports, X-Pol, Hybrid Beam Antenna, 2.0m, 2x ...
FEATURES / BENEFITS • Hybrid twin beam antenna • 4 ports / 2 cross pol systems in low band (698-960MHz), 65deg 4 ports + 4 ports, each 33deg. beam based on 2 cross pol systems (1710-2690 MHz), separated
High-Speed Digital Data Cables - amphenol-aerospace.com
26.4 dB 31.6 dB 24 dB 24 dB 29 dB 22.0 dB 24.1 dB 27.2 dB 38 dB @ 250 MHz N/A N/A 40 dB 40 dB 48 dB 32 dB 39.2 dB 44.3 dB 62 dB @ 500 MHz ... **Available at -65 ºC. Contact us for details Please contact us for additional/custom configurations John Tucci • +1 (607) 376 - 2778 • jtucci@amphenol-aao.com ...
6878308G - amphenol-antennas.com
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1997 mm. ... (78.6 x 14.8 x 6.1 in) Weight (excluding mounting accessory) 26 kg (57.3 lbs) Radome Material, Colour Fiberglass Connector Type (6x) 4.3-10 Female or 7/16-DIN Female Maximum Wind Speed 200 km/h Wind Loads (at 150 km/h)
6874398NG - amphenol-antennas.com
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 997 mm ELECTRICAL CHARACTERISTICS Y1 , Y2 Frequency Bands ... (39.2 x 15.6 x 6.1 in) Weight (excluding mounting accessory) 15.5 kg (34.1 lbs) Weight with mounting accessory 20 kg (44.0 lbs) Radome Material Fiberglass Operating Temperature -40˚C to +60˚C Maximum Wind Speed 200 km/h
Panel Antennas 766.65.15.00 - amphenolprocom.com
XPOL panel antenna 65°, 15 dBi: 766.65.15.00-7/16 DIN(f) 7/16 DIN(f) termination, 0° Tilt: 380 - 470 MHz ... XPOL panel antenna 65°, 15 dBi: 766.65.15.06-7/16 DIN(f) 7/16 DIN(f) termination, 6° Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 65°, 15 dBi: 766.65.15.00-N(f) N(f) termination (not PIM specified), 0° Tilt: 380 - 470 MHz ...
5G Ready 65° 1993 mm - Amphenol Antenna Solutions
5G Ready 65° 1993 mm 5763400R 5763400RG 5763400RDx Quad Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1993 mm ... Dimensions 1993 x 472 x 205 mm Quad band antenna, dual polarisation, 8 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device ...