Search Results for 65 x 6
Model 351B12 Cryogenic, miniature, quartz shear ICP® accel., 5 ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
2.4mm Male to SMPM Female R/A 12" Cable Assembly for .047 Cable
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
10131762-101LF | Amphenol Global Search | Amphenol
10131762-101lf. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. ... 10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin ...
TNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-2368 - Amphenol RF
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141. TNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 031-6164.
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Vertical Beamwidth 60° 65° 67° 65° 65° 63° ... 307 x 676 x 177 mm 12.1 x 26.6 x 7.0 in Weight without Mounting Brackets 5.5 kg 12.1 lbs Survival Wind Speed 201 km/hr 125 mph Wind Load Front 267 N 60 lbf Side 80 N 18 lbf • Dual band, fi xed tilt panel antenna, 4 connectors
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
-65: You May also be Interested in. N-Type Plug to TNC Jack Adapter 50 Ohm Straight 000-78800. N-Type Jack to TNC Jack Adapter 50 Ohm Straight 000-78825. N-Type Plug to TNC Jack Adapter 50 Ohm Straight APH-NP-TNCJ. N-Type Jack to TNC Plug Adapter 50 Ohm Straight 242131S.
1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable
A 1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable by SV Microwave. Access the design resources CAD Model and Datasheet now! Check Inventory. Register. Log in. Compare Products List ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
ABS Coaxial Cable Product Type: T6Q60/40-FV Black
Series 6 Coaxial Cable Copper Clad Steel Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 60% Aluminum Braid APA Laminate Shield ... 750 5.65 18.54 870 6.11 20.05 1000 6.55 21.49 1100 6.87 22.54 1200 7.18 23.56 1218 7.21 23.65 1300 7.47 24.51 1400 7.75 25.43 1500 8.06 26.44 1600 8.34 27.36 ...
Standard Part List - amphenol-gec.com
订购信息 Ordering Information PL283 X - 30 1 - 70 - 2 -5 Cable Type: "-5", Huber+Suhner Key and Color "X",Orange
10MHz-65GHz DC Blocks - XMA Corp
s al e s @ x m ac o r p . c o m. o r c al l + 1 ( 6 0 3 ) 2 2 2 - 2 2 5 6 . Rev. D POERED B Omni Spectra' Title: 10MHz-65GHz DC Blocks Author: Sarah Orans-Spizzirro Keywords: DAEnYuGBIkU,BAEGFkMUDKM Created Date:
CWWX063X19x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 | 1710-2170 MHz, 15.2|17.3|17.3 dBi, 0-12°|0-10°|0-10°, 1906 mm (75.0 in)
Directional Couplers ADC-xx-WBS-LP-43F-CC - amphenolprocom.com
Achieving PIM @ -153 dBc, IP 65 rating, makes them ideal for indoor or outdoor environments. Standard coupling values of 3, 6, 10, 15, 20, and 30 dB are available. Connector configurations of 4.3-10-Female. Specifications. Electrical; Frequency: 380 - 2700 MHz: Max. Input Power: 400 W: Peak Input Power:
Threaded SMPM Male to 2.92mm Female Adapter, SB - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
I-ATP5-43-698/4000M - Indoor Pa - RFS Technologies
65: 60: 55: Impedance, Ohm: Ω: 50: Polarization: Vertical and horizontal: Intermodulation (IM3) - 153dBc with 2 x 20W: Total Input Power max. W: 50: Material. Radome Material: ABS: Radome Color: White (RAL 9003) Temperature Specifications. Operation Temperature °C (°F)-40 to 55 (-40 to 131 ) Testing and Environmental.
Features - amphenol-antennas.com
Dimensions 608 x Ø369 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK 2C4U4MTSP1X06F wxys4 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... (3 dB) degrees 69.5° ± 9.9° 65.1° ± 12.7° ...
SMPM Female to SMPS Female VITA 67.3 Backplane Adapter
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
Model 356M41 Low outgassing triaxial, miniature (4 gm), ceramic ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-29100. UG-1016A/U MHV Straight Clamp Jack RG-59 RG-62 Non-Constant Impedance 000-27075.
ST63 Transom Mount - Airmar
Features. Speed and fast-response water-temperature sensing; Accurate, linear-pulse output over a speed range of 1 to 50 knots (1 to 58 MPH) Transom mount sensor designed with shear-pin yoke that fractures when excessive force is applied to the paddlewheel