Search Results for 65 x 6
6876300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (1x) 698-960 | (2x) 1710-2690 MHz, 1498 mm
PERFORMANCE SPECIFICATION PRESSURE TRANDSUCER 8530C ( M37 -XXXX X)
8530C (M37 -XXXX X) 1.0 DESCRIPTION ® The ENDEVCO Model 8530CM37 is a miniature, high sensitivity piezoresistive pressure transducer with an intergral ... -65°F to +250°F (-54°C to +121°C) 6.3 VIBRATION 1000 g pk 6.4 ACCELERATION 1000 g ...
Antennes de panneau 766.65.12.00 - amphenolprocom.com
Model N ° de produit Description Fréquence; XPOL panel antenna 65°, 12 dBi: 766.65.12.00-7/16(f) 7/16(f) termination: 380 - 470 MHz: Ajouter au devis: XPOL panel antenna 65°, 12 dBi
GS-12-1260 PRODUCT SPECIFICATION - Amphenol CS
6.4 Dielectric Withstanding Voltage There shall be no evidence of arc-over, insulation breakdown, or excessive leakage current > 1 ... CBS Plugs and Receptacles 85 65 16671 3.6mm –BBS Pins and Sockets 270 70 Not Applicable 3.6mm – 1667CBS Plugs and Receptacles 80 80 1 5.7mm – 2BBS Pins and Sockets 120 120 Not
High Power White Housing Cool White A-Series
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model 116B Wide Operating temperature range of -400 to +650F ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Amphenol FO-10GGBLCX20-010 LC-LC Duplex 10Gb Multimode 50 / 125 OM3 ...
Buy 10m Amphenol FO-10GGBLCX20-010 Cables Direct from the Factory at Cables on Demand. LC to LC Duplex 10Gb Multimode OM3 Fiber Optic Patch Cables by Amphenol offer unparalleled optical network performance at data-rates up to 10-Gigabits per second. Aqua OM3 Laser Optimized Multimode Fiber is well suited for 850nm VCSEL 10GBASE-SR link distances up to 300m (984 ft).
COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086/50-CN-CN COAX CO ...
26.5 GHz 266.6 40.0 GHz 333.7 50.0 GHz 377.5 65.0 GHz 437 90.0 GHz 525.5 Mechanical Properties Operating Temperature 150℃ to +125℃ Minimum Inside Bend Radius 1.27mm Standard Length 4.57m maximum COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086/50-CN-CN COAX CO., LTD. SC-086/50-NbTi-CN Physical Structure Materials
(17 PLACES) - Amphenol Sine
X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PLUG,SIZE 24,21-SOCKET, RD01 SEAL,SRA,DURAMATE AHDP SERIES B A2 NONE 1 1 TOMMY CONTACT SIZE ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Series II Commercial Socket Junction Modules - Amphenol PCD
SJS Single & Double Splices Performs to M81714 Style /65 SJP Board Mount Performs to M81714 electrical and mechanical standards Series II Commercial Families (Non QPL) ... TJT703007 TJT803007 Track M81714/16-6 TJT703008 TJT803008 Track M81714/16-7 TJT703009 TJT803009 Track M81714/16-8 TJT703011 TJT803011 Track M81714/16-9 TJHD22600 TJHD22800 LC
Model 301M26 500 mV/g Quartz shear Reference accelerometer 10-32 ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Amphenol MP-64RJ45UNNK-007 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 7ft Amphenol MP-64RJ45UNNK-007 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Black Cat6 cable with precision-terminated snagless RJ-45 connectors.
Amphenol MP-64RJ45UNNW-019 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP White Cat6 cable with precision-terminated snagless RJ-45 connectors. Our Cat6 cables offer excellent headroom for 10-Gigabit Ethernet, a projected service life of over ...
Model 356B21 accelerometer kit Installation and Operating Manual - PCB
Temperature Range(Operating) -65 to +325 °F -54 to +163 °C J - Ground Isolated Frequency Range(+5 %) 7000 Hz 7000 Hz Electrical Isolation(Base) >108 Ohm8 Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive
PRO-PHY450-2
/ 8.30 x 3.35 x 1.65 in. Weight: Approx. 0.7 kg / 1.54 lb. (excl. load) Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model ... E.g.: With 50 W input in total for the two channels, the load should be able to dissipate 50 W x 1/2 = 25 W. Mounting Details. All dimensions are given in mm [in.] Typical ...
BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Right Angle PCB Jack Through Hole 75 Ohm 112762. BNC Straight Crimp Jack Belden 1695A Belden 4694P 75 Ohm 12G Optimized 031-70557-12G. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70535S-12G.
Model 683A000000 Indicator / Alarm (for 4-20 mA sensors) Installation ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Model 352A25/NC | PCB Piezotronics
Model 352A25/NC:Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 2.5 mV/g, 1 to 10k Hz, titanium housing, no mating cable supplied ... -65 to 325-54 to 163 : Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other ...
2082-6340-dB-CRY0 - Sheet1 - XMA Corp
x 2082-6340-db-cryo attenuator, sma-m/f, dc-18 ghz, 2 watts avg, 500 watts peak 1 ta-2082-6340-dbu assembly, attenuator, sma-m/f, dc-18 ghz, 2 watts avg, 500 watts peak, unmarked 1 0db - 12db 13db - 30db - initial release 14-204 8/19/14 t.kuhn 5 5 4 4 surface b 3 2 copied nor used - in whole or in part - as a basis for the written permission of ...