Search Results for 65 x 6
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45575 02/21 - SV Microwave
.0651.65.49512.57.150 max3.81 max panel m7 x .75-6g rp rp material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Vibration test 20 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 ... RoHS compliance The used materials are compliant with the requirements of EU directive 2011/65/EU and EU regulation 2015/863 as well as UKSI ...
696-960 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
Tri Band | Hex Port | Panel Antenna | XXX-Pol | 70° / 65° / 65° | 15.8 / 17.5 / 17.5 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt CUUX063X25M00 Remote Electrical Tilt AISG v1.1 with an MDCU RET Actuator CUUX063X25R00
Amphenol Canada Corp.
n=no rear shield, m2.5 x 0.45 thread ordering code: m u s b - b a 5 1 - x x • musb-2e151-015bp for black dust cover 5=with black dust cover supplied 1=with grey dust cover supplied see page 2 for application view 0=no dust cover supplied notes: 1. material all materials are rohs compliant per eu directive 2002/95/ec and amendments.
Data Sheet R-Series V RP5 Analog - Temposonics
H X X Part no. 530 052 PUR L X X Part no. 530 052 R X Part no. 530 032 PVC E X Part no. 530 032 T X X Part no. 530 112 FEP G X X Part no. 530 157 Fig. 3: Connector wiring D34 Fig. 4: Connector wiring D60 Fig. 5: Connector wiring for cable outlet Fig. 6: Cable types assignment HXX or LXX / RXX or EXX / TXX or GXX / UXX Signal + power supply
Model HT640B71 Loop Powered, Current Output, Industrial Vibration ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. D INS OR MAC ONIT G Model 640/641/645/646 B7 Series Industrial 4-20mA Sensor ... PAGE 6 E NG - Resistor value must be less than: (Vsupply – 12) x 50. Taking Measurements
Model 357M168 Charge Output Accelerometer Installation and ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
PSMASPU265P130-X SERIES - Amphenol Socapex
PSMASPU265P130-X SERIES 3 Typical Efficiency 80% 65% 30% Typical Power Factor Test Conditions: Input: 115 V rms Outputs: 5 V DC / 8 A, +12 V DC / 3.5 A, -12 V DC / 3.5 A Typical test results PWRGOOD Signal Loss @ Loss @ Efficiency @ Efficiency @ 0 10 20 30 40 50 60 70 80 90 100 110 120 Output Power [W] 30 25 20 50% 15 10 520% 85% 75%
6" Extension Tube, White Aluminum - Gemeco
6" White Aluminum Extension Tube. Specifications. Brand: Glomex. Documents. Catalog Glomex-Catalog. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA .
High-Voltage Composite Wire - アンフェノールジャパン株式会社
Temp Range -65 to 260 °C Electrical Voltage Rating 1,000 V Dielectric Withstand 3,000 V Corona Extinction 1,000 V P/N Wire Size (AWG) Conductor Stranding ... HVW-260-6N-FLX 6 1045 x 36 0.192 (4.88) 0.208 (5.28) 0.490 (1.61) 0.233 (5.92) 0.241 (6.12) 98 (146) HVW-260-4N-FLX 4 1665 x 36 0.265 (6.73) 0.285 (7.24) 0.326 (1.07) 0.319 (8.10) 0.329 ...
IP67 SMA & RP-SMA Bulkhead Jacks - amphenolrf.com
6.350” [10.25 mm] 901-10796. Straight Crimp Front Mount Jack Bulkhead, 0.81 mm: 0.118” [3.0 mm] 901-10797: Straight Crimp Front Mount Jack Bulkhead, 1.32 mm. 0.118” [3.00 mm] 901-10798. ... −65°C to +165°C. RoHS Compliance: Compliant withExcemption 6C. Environmental. Note: Technical specifications are typical andmay vary by specific ...
Data Sheet E-Series ET Analog 551898 - Temposonics
Vibration test Rod: 20 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) Profile: 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... RoHS compliance The used materials are compliant with the requirements of EU directive 2011/65/EU and EU regulation 2015/863 as well as UKSI 2012 No. 3032 Stroke ...
Model M350C24 Shock, ceramic shear, ICP® accel, 1.0 mV/g, 5k g ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 350C24 ICP® SHOCK ACCELEROMETER Revision: D ECN #: 51341 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g 0.1 mV/(m/s²) ... [7.6] MIN M6 X 0.75-6H ...
CDSDE4x4-694/3800 - 4 x 4 Hybrid Coupler - rfstechnologies.com
Coupling Value dB 6 ±1.2 @694 - 3800 MHz Total Input Power W 200 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to 65 (-13 to 149) MECHANICAL SPECIFICATIONS Height mm (in) 41 (1.61) Width mm (in) 128.4 (5.06) Length mm (in) 304.9 (12) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET CDSDE4x4-694/3800 4 x 4 ...
Model HT356A43 Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4 ...
Temperature Range(Operating) -65 to 250 °F -54 to 121 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity .001 g/µε .01 (m/s²)/µε [1] Electrical ... DECIMALS X ± 0.8 XX ± 0.25 JDM 6/29/16 ECB 6/29/16 LAB 6/29/16 3 1 6 6 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it ...
Model 633A01 Piezoelectric USB Digital Accelerometer Installation ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model 633A01 USB Digital Accelerometer (Tablet computer not included.) ... labeled “633A01 1XXXXXXXXXXXXXXXXXXXXX” where X will be numbers specific to your sensor. 6. Click the device in the Sound Menu, which will highlight it. Then ...
10-743020 | Amphenol Global Search | Amphenol
Search Results for 10-743020 HVRC2P30 High Votage Connector - amphenol-auto.com ... 5.6 - 10.1 lbs (25 - 45 N) Disengagement Force, per USCAR-17 5.4.2.4 16.9 lbs (75N) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Page 6 Protimeter Psyclone Setting User Options To set up the user options to your particular requirements, firmly press and hold the SETUP key (the DOWN arrow key) for 2 seconds. The lower part of the screen appears similar to Figure 4 below. Figure 4: Setup Menu The factory default settings are: • Temp - Off • Psy. Cal. Options - Off
Amphenol MP-CAT8STPBLK-065 Category-8 (CAT8) Ethernet Cable Foil ...
Buy 65ft Amphenol MP-CAT8STPBLK-065 CAT-8 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Black Category-8 (CAT8) U/FTP Shielded Network Patch Cords offer "future-proof" network performance; optimally designed for either 25-Gigabits-per-second or 40-Gigabits-per-second speeds at link distances up to 30-meters (~100-feet).
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm ...
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6528. TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC 031-6501.