Search Results for 65 x 6
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Polarization 2 x ±45° (Quad-Pol) Horizontal Beamwidth 65° 63° ... 3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in 6.9 kg 15.2 lbs Bottom View of Antenna 696-900 / 696-900 MHz HT4C6318x000 Twin Band | Panel Antenna | 2x X-Pol | 63° / 63° | 18.0 / 18.0 dBi | Variable Tilt ...
Model M621C40 High frequency ceramic shear ICP® accelerometer ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
D38999 Pin and Socket Contacts in Stock at SV Microwave
1. Size 8 BMB - 22 GHz, Size 12 SMPM - 65 GHz 2. Size 8 contacts fit larger cable, when loss matters most 3. Size 12 contacts rated to the higher frequency, when frequency and density matter 4. SOSA™ Aligned high frequency RF contacts for D38999 5. Industry-trusted, standardized interfaces per MIL-STD-348 6. Electrical impedance 50 ohm 7.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/32-260 YES CONTACT, SOCKET 6(c) ... Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates;
Model 699A02 Handheld Vibration Shaker Installation and Operating ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 18428. Model Number 699A02 HANDHELD VIBRATION SHAKER ... ≤ 7 % ≤ 7 % [6] Maximum Load 8.8 oz 250 gm [7] Automatic Switch Off Time 1.0 to 2.5 minutes 1.0 to 2.5 minutes [8] Calibration Cycles(250 gram load) 90 cycles 90 cycles [3] ...
BNC Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm
-65: Termination Style: Round Post: You May also be Interested in. BNC Straight PCB Jack Through Hole 50 Ohm 031-5329-52RFX. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm Isolated 112239. BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-70000-1000.
Model 350B01 Shear ICP® Shock Accelerometer Installation and ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 350B01 SHEAR ICP® SHOCK ACCELEROMETER Revision: G ECN #: 51341 Performance ENGLISH SI ... Ø.21 [5.3] 30 [7.6] MIN M6 X 0.75-6H ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-5556-RFX - Amphenol RF
-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 031-6136. BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel 031-70040-100T. BNC Straight Crimp Plug RG-178 RG-196 50 Ohm 112516.
Change of Ownership Announcement Letter. - Connor Manufacturing
Corporate Headquarters Connor Manufacturing, Inc. 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-634-0220 Sales@ConnorMS.com Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32 Suite 24050 Singapore 608526
Model 352A21/NC | PCB Piezotronics
Model 352A21/NC:Platinum Stock Products; Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, titanium hsg, no mating cabl . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... -65 to 325-54 to 163 : Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement ...
TPS13E-350/6000 - Broadband Tap - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
-65: Thread Direction: Standard: You May also be Interested in. UHF Reducing Adapter RG-59 083-168-RFX. UHF Reducing Adapter RG-59 182108. UG-175/U UHF Reducing Adapter RG-58 083-185. UHF Reducing Adapter RG-59 182108S. UHF Reducing Adapter RG-58 182107. UHF Reducing Adapter RG-58 182107S.
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 sf2950-6081 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface ...
Amphenol Tactical High Density (THD) Fiber Optic Connectors Fiber Systems
THD48-1000-X-Y THD48 Channel Plug THD64-1000-X-Y THD64 Channel Plug THD72-1000-X-Y THD72 Channel Plug THD48-8080-X THD48 Channel Receptacle ... 2.65 MAX 3.50 MAX FRONT VIEW 3.125 WRENCH FLATS 3.12 MAX 1.75 MAX 2.875 MAX 1 11 26 69 72 63 18 48 40 5 56 34 68 62 55 47 39 33 25 17 10 4 THD Receptacle Dimensions (72 Channel Shown)
2C6U2VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth 72° 68° 70° 67° 65° 65° Vertical Beamwidth 19° 16° 8.3° 7.5° 7.0° 6.1° Gain 12.9 dBi 13.8 dBi 15.8 dBi 16.5 dBi 16.8 dBi 17.0 dBi Electrical Downtilt 0-14° 0-10° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 16 dB Typical > 15 dB Typical Front-to-Back Ratio > 30 dB > 28 dB
Model HT354C10 Triaxial, thru-hole mtg, ceramic shear, miniature ... - PCB
Size (Height x Length x Width) 0.30 in x 0.55 in x 0.55 in 7.6 mm x 14.0 mm x 14.0 mm Weight(without cable) 0.18 oz 5.0 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
6) dia.’s on common centers to be concentric third angle projection freq. range: dc to 65 ghz proprietary sheet 1 of 1 without the written permission of any reproduction in part or as a whole dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005
Triax Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. Triax Straight Clamp Plug 75 Ohm 031-4774-3. Triax Straight Jack Solder Cup Bulkhead 50 Ohm 000-34450. Triax Straight Clamp Plug Non-Constant Impedance 031-8357-3.