Search Results for 65 x 6
75 OHMS Coaxial Contacts - amphenol-socapex.com
The size 6 coaxial contacts series are designed for special cavities for MIL-DTL-38999 shells. 2 arrangements are available with several platings. Shell size: 11 Shell size: 19 Contact Size Cable Contact Part Number Piggy Back Grommet Pin Socket 6 RG179-B/U 600757 603180 600762 DRAKA HD PRO 08/3,7 AF 600813 600715 600759 BELDEN RG59 08/3,7 GRUN ...
Model 641B02 4-20 mA Output Velocity Sensor Installation and ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model 640/641/645/646 B Series Industrial 4-20mA Sensor Operating Guide with Enclosed Warranty Information ... If R = 500 ohms and I = 6 mA, then V = 3 VDC Note: - Resistor value must be less than: (Vsupply – 12) x 50. - For integral ...
75 OHMS HD Coaxial Contacts - amphenol-socapex.com
GORE CXN3671 0 – 12GHz -65°C – 200°C 612460 612455 900472 Contact Size Tail Length Frequency Contact Part Number Pin Socket 8 LI 0 - 12GHz 612404 N/A 0 - 12GHz N/A ... 0 - 6GHz 0,25m PIN X 212-A03167-00 0 - 6GHz 0,50m PIN X 212-A03168-00 0 - 6GHz 1m PIN X 212-A03169-00 0 - 6GHz 2m PIN X 212-A03170-00 0 - 6GHz 4m PIN X
760.65.12.00 - AMPHENOL PROCOM
VPOL panel antenna 65°, 12 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Verfügbarkeit: Zur Angebotserstellung: Bracket kit for 760/766 panel (small), 0 - 22deg: 766.7015: Verfügbarkeit:
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
52500014-734 Screw, 2.9 x 1.06 Tri-Roundular Thread 7.8mm, Black; 52500016-300 Screw, M3X0.5, Nickel Finish; 52500016-400 Screw, M3X0.5, Nickel Finish; 52590060-300 Rear Panel Clip for XLR Connectors. M3x0.5mm Thread. Comparable to PN# MFD; 65-54748 - Diagnostic Grade™ Gold-Plated Female Contact Socket
Model 687A02 Handheld Vibration Meter Installation and Operating ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 252163. MCX Straight PCB Jack Surface Mount 50 Ohm 252116. MCX Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 252164-75.
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
6-cavity Mobile or Base Station Duplexer for the 112 - 136 MHz Band ...
185 x 250 x 50 mm / 7.28 x 9.84 x 1.97 in. Weight Approx. 2.1 kg / 4.63 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 8 ppm / °C ORDERING Model Product No. DPF 3/6-HX-150 200000249 TYPICAL RESPONSE CURVE @ 1.3 MHZ DUPLEX SPACING DPF3/6-HX-10 Page: 1 of 2 Last edited: 2022/09/20
ST69 Speed and Temperature Sensor, Interphase 8-Pin - Gemeco
Pulses: 20,000 p/nm* (5.6 Hz per knot) ... Brochure ST69. Installation D-17-145-01. Wiring D-20230. Wiring D-91-007. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA ...
M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ...
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4425. M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 031-4326.
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Tri Band | Hex Port | Panel Antenna | XXX-Pol | 68° / 65° / 65° | 13.8 / 17.0 / 17.0 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt CUUX063X13M00 Remote Electrical Tilt AISG v1.1 with an MDCU RET Actuator CUUX063X13R00
760.65.12.00 - AMPHENOL PROCOM
VPOL panel antenna 65°, 12 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Agregar a la cotización: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Agregar a la cotización: Bracket kit for 760/766 panel (small), 0 - 22deg: 766.7015: Agregar a la cotización:
Model HT622A01 High Temperature Industrial ICP® Accelerometer ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Triplexer - amphenol-antennas.com
Operating Temperature Range -40° to +65° C (-40° to 149° F) Ingress Protection IP67 Environmental ETS 300 019-1-4 Class 4.1E ... Characteristics Single Unit Twin Unit Finish Light Grey (NCS 1502-R) Connectors See Ordering Options Below Dimensions (H x W x D) Standard Models 150 x 190 x 51 mm (5.9 x 7.5 x 2.0 in) 150 x 190 x 94 mm (5.9 x 7.5 ...
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm D Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 Straight Crimp Plug RG-59 RG-62 50 Ohm D Key Code. Downloads ...
Model 352A26/NC Miniature, Lightweight (0.2 gm), Ceramic Shear ICP ...
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Electrical Excitation Voltage 22 to 30 VDC 22 to 30 VDC ... Size (Height x Length x Width) 0.11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing ...
wesco international inc | Amphenol Global Search | Amphenol
is the sole property of sv microwave, inc. mil-std-10. description e third angle projection 6) dia.’s on common centers to be concentric revision history proprietary without the written permission of sv microwave, inc is prohibited. n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
UWB-I 380-6000 - amphenolprocom.com
Approx. 0.65 kg / 1.43 lb. Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. UWB-I 380-6000: 100000545: Add to quote: ... Drill 5 holes in the ceiling. 4 pcs. 6.3 mm dia. and 1 pcs. 23 - 25 mm dia. Pull the cable through the 23 mm dia. hole. Mount the base part to the ceiling with 4 screws (e ...
ComboStak® and PowerStak® Board-to-Board Connectors - Amphenol CS
Part Number. PowerStak ®, Vertical Receptacle, 2pos, Height=3.7mm 10159561-200121RLF PowerStak ®, Vertical Header, 2pos, Height=4.3mm 10159560-200421RLF