Search Results for 65 x 6
10MHz-65GHz DC Blocks - XMA Corp
s al e s @ x m ac o r p . c o m. o r c al l + 1 ( 6 0 3 ) 2 2 2 - 2 2 5 6 . Rev. D POERED B Omni Spectra' Title: 10MHz-65GHz DC Blocks Author: Sarah Orans-Spizzirro Keywords: DAEnYuGBIkU,BAEGFkMUDKM Created Date:
Model 682A01 24 VDC DIN Rail Mount Power Supply Installation and ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 682A01 24 VDC DIN RAIL MOUNT POWER SUPPLY Revision: B ECN #: 45402 Performance ENGLISH SI ... DECIMALS X ± 0.8 XX ± 0.25 JDM 6/9/16 ECB 6/9/16 GGS 6/9/16 1 8 2 7 6 PCB Piezotronics Inc. claims proprietary rights in the ...
UG-625/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
-65: Termination Style: Solder Cup: You May also be Interested in. BNC Clamp Plug RG-212 50 Ohm 112724. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-6114. BNC Straight Receptacle Push-On Plug Round Post Bulkhead Front Mount 50 Ohm 112420-11.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 2:1 see notes see notes n/a smpm vita 66.5 14 port rf and 3 port mt fiber backplane hybrid module see pdm n/a
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
range: dc to 65 ghz return loss: 35db dc to 15.0ghz 23db 15.0 to 25.0ghz 20db 25.0 to 40.0ghz insertion loss: .10 x sqrt(f(f in ghz)) shroud to product data drawing size date approved ... 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. interpret dimensions and tolerances sheet 1 of 1
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
DPF 3/6-HX-150 - amphenolprocom.com
The DPF 3/6-HX-150 is a six-cavity high-power mobile or base station duplexer for the 112 - 136 MHz band. This type of filter uses six large 40 x 40 mm cavities, all equipped with 3.5 mm silver-plated helical resonators, diameter 19 mm. The use of large cavities and resonators means higher Q, resulting in smaller duplex spacing with lower loss.
ST63 Transom Mount - Airmar
Features. Speed and fast-response water-temperature sensing; Accurate, linear-pulse output over a speed range of 1 to 50 knots (1 to 58 MPH) Transom mount sensor designed with shear-pin yoke that fractures when excessive force is applied to the paddlewheel
Model 682A15 ICP 4-20 mA transmitter Installation and Operating ... - PCB
Size (Height x Width x Depth) 3.9 in x 0.9 in x 4.5 in 99 mm x 22.5 mm x 114.5 mm Weight(Maximum) 6.4 oz 127 Screw Terminal Wire Size 24-14 AWG 24-14 AWG Din Rail Mount 1.38 in 35 mm Status Indicator(Power "on") Green LED Green LED Status Indicator(Input Fault) Red LED Red LED [7] All specifications are at room temperature unless otherwise ...
C Y 1 4 D 66 F 006 N - TPC Wire
X = 10 AWG Y = 12 AWG Z = 14 AWG Number of Poles: 3 or 4 1 = Single 2 = Double End A = Male Straight B = Male 90º C = Female Straight D = Female 90º E = Male Straight to Female Straight F = Male Straight to Female 90º G = Male 90º to Female Straight H = Male 90º to Female 90º N = Nylon A = Aluminum S = Stainless Steel Super-Trex® 69 = 10 ...
DPF UHF/33-DR 3000 - AMPHENOL PROCOM
Tx Noise Suppression on Rx Frequency ≥ 85 dB ≥ 65 dB Isolation Rx on Frequency Tx ≥ 85 dB ≥ 65 dB Impedance 50 Ω VSWR < 1.5:1 Mechanical Connection(s) RG 400 Length = 430 mm Connectors: Low and high prot: BNC(m) Ant. port: N(f) bulkhead Dimensions 186.5 x 77 x 60 mm / 7.34 x 3.03 x 2.36 in. Weight Approx. 0.93 kg / 2.05 lb.
Model 670A01 Echo® Wireless Vibration Sensor, 916 MHz Installation and ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
main | Aluminum PowerTower Aft-Leaning 150mm / 6" for Open Array
Aluminum PowerTower Aft-Leaning 150mm / 6" for Open Array
PCB Product Finder for Cables (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
CRIMP RING ADAPTER ACE - amphenolpcd.com
C backshellsamphenolpcd.com CRIMP RING ADAPTER Straight; Spin Coupling Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /26-1 -10 W SERIES SLASH # ACCESSORY SHELL SIZE FINISH
ICP® PRESSURE SENSOR - pcb.com
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Vibration 500 g pk 4,900 m/s² pk Maximum Shock 1,000 g pk 9,800 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 0.2 sec ≥ 0.2 sec
Quadrax Contacts
• Temperature range: -65°C, +200°C Material • Inner contact: copper alloy • Body: copper alloy • Insulator: thermoplastic ... Draka Fileca F-4704-6, Gore RCN 8672 600513 600515 26 Ethernet (100 Mbps), 1000 Base-T Gigabit Ethernet (1 Gbps) Tensolite NF24Q100, NF24Q100-01 for 2.5 Gbps applications 600951 600952 24
Jaybeam - Amphenol Antenna Solutions
Discover Jaybeam's innovative and tailored antenna solutions for optimal coverage and capacity.
Amphenol CS-SASMINIHD2-003 3m (9.8') External 4x HD Mini-SAS Cable - 4x ...
$140.65 /EA × Tell a Friend ... Amphenol 2m (6.6 ft) External 4x HD Mini-SAS to HD Mini-SAS (SFF-8644 to SFF-8644) Cables are thoroughly tested at 12.0 Gbps wire lane speeds prior to shipment; ensuring 100% compatibility with SAS 2.1 and new SAS 3.0 specifications. Amphenol's exclusive Spectra-Strip SKEWCLEAR triple shielded parallel-pair wire ...
Model 353B77 ICP® accel., 2500 g range, 1 to 10 kHz, 1.7 gm, 10 ... - PCB
Electrical Filter Roll-off 6 dB/octave 6 dB/octave [1] Resonant Frequency ≥ 70 kHz ≥ 70 kHz Broadband Resolution(1 to 10,000 Hz) 0.05 g rms 0.5 m/s² rms [1] ... (Shock) ± 10,000 g pk ± 98,100 m/s² pk Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity ≤ 0. ...