Search Results for 65 x 6
Amphenol LTW
IP 65 . 67 . 68 9 Receptacle I Unmated Overmolded with Cable I Mated Field Installable I Mated. Innovation in Waterproof Solution 3-2 ... S tr aigh -1 8 .05 6 mM x Straight 20.0 20.8 20.5 20.8 Right Angle 20.0 20.8 20.5 20.8 M12*1.0 Right Angle 16.9 15.0 16.2 15.0 Straight - - 23.5 29.0 9.0mm Min. 5.0 mm Max.
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model 352C65 ACCELEROMETER KIT Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Features - amphenol-antennas.com
REV080624 www.amphenol-antennas.com 2 of 6 APXVLLL15B_43-C-I20 65° 1485 mm INTEGRATED RET ... Packing Size (Length x Width x Depth) mm (in) 1755 x 523 x 240 (69.1 x 20.6 x 9.4) Shipping Weight kg (lbs) 30.2 (66.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F)
8-Port Antenna
Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° 0-10° Dimensions 1915 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Duplex Filters DPF 2/6-SHT-... - AMPHENOL PROCOM
The DPF 2/6-SHT-… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6-SHT- L, tunable within 175 - 200 MHz, medium band version type DPF 2/6-SHT-M, tunable within 200 - 230 MHz and a high band version type DPF 2/6-SHT-H, tunable within 230 - 260 MHz. These models are again ...
LU2VX65X4Fwxy - Amphenol Antenna Solutions
Panel, 4FT, 8-Port, 65°, (1x) 617-906 | (1x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
RFS Technologies an Amphenol Company
RFS Technologies an Amphenol Company
APXVBB34L20AB 43-C-I20 - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 33° Electrical Downtilt 2-12° 2-12° Dimensions 2090 x 499 x 199 mm (82.3 x 19.6 x 7.8 in) APXVBB34L20AB_43-C-I20 65°/33° 2090 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE ...
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
790-960 / 1710-2170 / 1710-2690 MHz - amphenol-antennas.com
Dimensions (Height x Diameter) 3724 x Ø350 mm 146.6 x Ø13.8 in Weight Antenna 64 kg 141.1 lbs Service Area 37 kg 81.6 lbs Total 101 kg 222.7 lbs Operational Wind Speed 160 km/hr 100 mph ... Cylindrical Sector Antenna | XXX-Pol | 66° / 67° / 65° | 17.5 / 18.2 / 18.6 dBi | Variable Tilt. Bottom View of Antenna Dimensions In order to operate ...
HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER Revision: B - PCB
Temperature Range(Operating) -65 to 250 °F -54 to 121 °C Temperature Coefficient of Sensitivity -0.11 %/°F -0.20 %/°C [4] Zero g Offset Temperature Shift ± 10 mV ± 10 mV [5] ... Size (Height x Length x Width) 0.085 in x 0.236 in x 0.138 in 2.16 mm x 6.00 mm x 3.50 mm Weight 0.005 oz 0.15 gm [4]
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1394 mm 65° 1394 mm ELECTRICAL SPECIFICATIONS Ultra Wide Band Y3 Frequency Range MHz 1695-2690 MHz 1695-1880 1850-1990 1920-2180 2300-2500 2490-2690
PL182(X)-6(X)-XX-2 - Amphenol
PL182(X)-6(1)-10-2 does not have component ②. PowerLokTM 4.0 二代两芯插头组装规范 PowerLokTM 4.0 G2 2POS Plug Assembly Manual 03/05 ... 6.0mm² 525*0.12 3.60 6.70±0.3 10.0mm² 874*0.12 4.65 8.60±0.3 Document No:8P1121 Rev.02 20220326 05/05 . Amphenol Technical Products International provides the above product specifications for ...
Charles Universal Composite Pad (CPAD) - Charles Industries
CPAD-S2BUNI4924 2 Bay 65" W x 40" D x 15" H 49" W x 24" D 79 lbs. Universal 8 2 Universal CPAD-S3BUNI7324 3 Bay 89" W x 40" D x 15" H 73" W x 24" D 105 lbs. Universal 12 2 Universal CPAD-M1BUNI4036 1 Bay 60" W x 52" D x 18" H 40" W x 36" D 72 lbs Universal 0 1 Universal
10-Port Antenna - Amphenol Antenna Solutions
Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 1993 x 472 x 205 mm Penta band antenna, dual polarisation, 10 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or ...
IN-BUILDING - amphenol-antennas.com
HORIZONTAL BEAMWIDTH 80° 65° 60° ... DIMENSIONS 355.6 x 355.6 x 43.2 mm (14.0 x 14.0 x 1.7 in) WEIGHT 0.68 kg (1.5 lbs) RADOME PC-ABS IDAS ANTENNAS SISO. www.amphenol-antennas.com DECEMBER 2019 CONNECTING PEOPLE + TECHNOLOGY SISO IDAS ANTENNAS MODEL NUMBER 5086000AM
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
1.01 in (25.65 mm) cube: Anodized aluminum: 6-32 screws: 4-40 screws: Use with Series 3741: 080A204: 1.23 in (31.2 mm) cube: Anodized aluminum: 10-32 screws: 10-32 thread: Use with 393B04 or 393B05: 080A213: 0.6 x 0.8 x 0.36 in (15.2 x 20.3 x 9.1 mm) Titanium: 8-32 screws: 4-40 screws: Use with Series 3991: Accelerometers. General Purpose.
5874400 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt Fixed Dimensions 821 x 260 x 152 mm ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz 790-960 MHz 790-880 880-960 Polarization --- ±45° Gain dBi 12.1 12.3 Azimuth Beamwidth degrees 65° 65° Elevation Beamwidth degrees 24.3 ...