Search Results for 6775-75
2.4mm Male to 2.92mm Male Adapter SF1116-6007 | SV Microwave
SV Microwave designed and developed a 2.4mm Male to 2.92mm Male Adapter SF1116-6007. Access the design resources to learn more about the product.
Model 231B Link quartz force sensor, 5k lb comp., 1k lb tension ... - PCB
Size (Diameter x Height) 0.65 in x 1.25 in 16.51 mm x 31.75 mm Weight 1.1 oz 31 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female No Metric Equivalent ...
MARPORT TE QUICK REFERENCE GUIDE
75 hours depending on the power uplink settings and options. Trawl Explorer sensors has Lithium-Ion batteries. Charge them with Marport Basic Sensor Charger or Multi-Charger. Avoid full discharges and charge the battery whenever possible, at any battery level. Maintenance External • Check that all attachment equipment are not worn or torn.
Twinax Straight Crimp Plug 78 Ohm | 162108-10 - Amphenol RF
RF Connector Twinax Straight Crimp Plug 78 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
MA3TNP1700-S2 Panel connector with strain relief, Less Contacts
MA3TNP1700-S2 17 position panel connector, threaded, P type, counter-clockwise insert, 7.5-11.0mm cord grip
Receiver Multicouplers PRO-DAR - AMPHENOL PROCOM
Active Receiver multicouplers PRO-DAR (Dual Amplifier RMC) comes with 1 antenna input and 4 or 8 receiver outputs. The PRO-DAR's with 12 or 16 outputs are under development.
Model 338B35 General purpose ICP® accel., 100 mV/g, 1 to 2k Hz ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
SMA Crimp Straight Plug 50 Ohm Reverse Thread | 132234RT
RF Connector SMA Crimp Straight Plug 50 Ohm Reverse Thread
Level Plus - Temposonics
3.75 in. (95.25 mm) 1.00 in. (25.4 mm) 3/4 NPT (2 places) CAUTION: Always verify that the power is OFF before installing or removing the Microprocessor / Display “module”. Use caution when handling this assembly. Use static sensitive device handling pro-cedures. Do not allow contaminants to enter the assembly when it is removed from the ...
N-Type Straight Crimp Jack LMR-300 50 Ohm | 172335
RF Connector N-Type Straight Crimp Jack LMR-300 50 Ohm
MA3TNP1700-S1 Panel connector with strain relief, Less Contacts
MA3TNP1700-S1 17 position panel connector, threaded, P type, counter-clockwise insert, 4.5-7.5mm cord grip
Temposonics
4 5 R-SERIES V – The new generation + TempoLink smart assistant 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse
Amphenol
39.75 REF T SEE TABLE 17 REF 1.01 34.50 REF 2X ˜ 1.50 2.65 REF 17 REF 17.68 REF 20 REF A A 49.91 REF 17.1 REF 36.6 REF 25.1 REF SCALE 2.000 1 2 3 6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
Amphenol
Insert Retention Effective pressure differential of 5 17.0 KN/m2 (75 p.s.i..) Insert Retention Hermetic Effective pressure differential of 13 80.0 KN/m2 200 (p.s.i.) Contact Retention Crimp Axial loads between 6 6.67 N (15 lbf.) and 111.2 N (25 lbf.) Amphenol 162GB Series DESIGNED TO COMPLY WITH MIL-26482 SCHEDULE OF TESTS REQUIRED FOR
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be
MA3TNE1600-S1 16 Position Panel Connector with Strain Relief, E Type ...
MA3TNE1600-S1 16 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip
BMZ Pin D38999 Contact (Size 8) for RG-174 Cable
0.75 lbs : Withdrawal Force 0.13 lbs : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I ...
Datenblatt R-Serie V RP5 SSI - Temposonics
Ader: 0,75 mm2 Betriebstemperatur: −25…+90 °C Schutzart: IP67 (fachgerecht montiert) Anzugsmoment: 0,6 Nm Gehäuse: GD-ZnAL Anschlussart: Schraubanschluss Kontakteinsatz: CuZn Kabel Ø: 6…8 mm Ader: 0,5 mm2 Betriebstemperatur: −25…+85 °C Schutzart: IP67 (fachgerecht montiert) Anzugsmoment: 0,6 Nm Kabelsets Programmier-Werkzeug
www.amphenolrf
75 ohm bnc str jack, isolated approved date amphenol rf www.amphenolrf.com date 26-jun-12 engineer d royce material--date 26-jun-12 drawn e wankoff finish drawing no. 31-71059 item no. 31-71059 part no. 31-71059 notes: 1. materials and finishes: body - zinc die cast, nickel plating contact - phosphor bronze, gold plating (.000003 thick)