Search Results for 6775-75
BNC Straight Crimp Plug 50 Ohm | 112533T - Amphenol RF
BNC Straight PCB Jack Through Hole 75 Ohm 112515-75 BNC Straight Crimp Jack Belden 1694A Belden 4694R Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70565-12G BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm 112544
mcio | Amphenol Global Search | Amphenol
The Amphenol Socapex Micro HDAS PCB connector is a high-density, rugged connector designed for use in severe environments. It boasts a pitch of just 1.27mm, making it smaller and lighter than other connectors while still being strong and durable.This connector meets and exceeds MIL-DTL-55302G and 83513G military standards, making it ideal for use in commercial and military aerospace ...
MA3TNE1200-S2 12 Position, Panel Connector with Strain Relief, E Type ...
MA3TNE1200-S2 12 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip
Mini-SMB Crimp Straight Jack Recessed Bulkhead 75 Ohm
Mini-SMB Panel Mount Jack 2-Hole Flange Round Post 75 Ohm 142354-75 Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm 142146-75 Mini-SMB PCB Through Hole Straight Jack 75 Ohm 903-651P-71P
Protimeter MMS3 Moisture Measurement System
Protimeter MMS3 Moisture Measurement System
BMZ Pin D38999 Contact (Size 8) for .140 Cable - SV Microwave
BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable Available Inventory: 29. SF9821-60003 BMZ Connectors SF9821-60003 Add to compare list Datasheet. Part # SF9821-6002 BMZ Pin D38999 Contact (Size 8) for RG-58 Cable Available Inventory: 135. SF9821-6002 BMZ Connectors SF9821-6002 ...
BMZ Male Flange Mount Connector, 2 Hole, for .085 Cable - SV Microwave
0.75 lbs : Mating Cycles 500 : Withdrawal Force 0.13 lbs : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Piezoresistive accelerometer - PCB
Key features n 2,000 g, 20,000 g and 60,000 g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock n Pyrotechnic and penetration Description The Endevco® model 7280AM4 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock ...
MA3TNP1600-S1 Panel connector with strain relief, Less Contacts
MA3TNP1600-S1 16 position panel connector, threaded, P type, counter-clockwise insert, 4.5-7.5mm cord grip
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]For +10 volt output, minimum 26 VDC supply voltage required. Negative 10 volt output may be
amphe-pd-radsok-catalog-amphenol-industrial
39.75 REF T SEE TABLE 17 REF 1.01 34.50 REF 2X ˜ 1.50 2.65 REF 17 REF 17.68 REF 20 REF A A 49.91 REF 17.1 REF 36.6 REF 25.1 REF SCALE 2.000 1 2 3 6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
SSMB Right Angle Crimp Plug RG-316DS 50 Ohm | 143103
RF Connector SSMB Right Angle Crimp Plug RG-316DS 50 Ohm
Model 600B13 Very High Temperature Industrial ICP® Accelerometer ... - PCB
Size (Diameter x Height) 1.5 in x 0.75 in 38.1 mm x 19.1 mm Weight(with cable) 10.5 oz 300 gm Mounting Through Holes (3) Through Holes (3) Sensing Geometry Shear Shear Housing Material Inconel Inconel Sealing Welded Hermetic Welded Hermetic Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 ...
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be
MCX Straight PCB Plug Through Hole 50 Ohm | 252153-10
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm 919-185P-71SX MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 919-137P-71SX MCX Jack 75 Ohm 252129-75-10
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
1.75" (44 mm) 13.55" (344 mm) 17" (432 mm) without brackets 19” and 23” brackets included with panel 1.75" (44 mm) 18.8" (478 mm) without tie bar 22.0" (559 mm) with tie bar 17" (432 mm) without brackets 19” and 23” brackets included with panel Tie bar included with panel . 4
circulaire connecter 7 pin | Amphenol Global Search | Amphenol
type connector only applicable at date of manufacture) In iBwave Yes Mechanical Connection(s) N(f) on 500mm RG303 (White) cable Materials Reflector Plate - Aluminum Radome Material / Colour ABS White Dimensions ø202 x 70 mm / ø7.95 x 2.75 in. Weight Approx. 0.47 kg / 1.04 lb. Mounting Screws supplied (3 holes in the base) for ceiling ...
SMA Straight Press Fit Jack 50 Ohm | 901-10093
RF Connector SMA Straight Press Fit Jack 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Straight Crimp Plug ATT 735 50 Ohm | 132356
RF Connector SMA Straight Crimp Plug ATT 735 50 Ohm
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262116TR
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm