Search Results for 7-8648-5
Assembly Instructions - Amphenol Sine
Step 7 - Push the contacts into the insert as required 28mm 13mm Top Nut Collar Shell Cord Grip Insert 266. A ININ Assembly Instructions Step 8 - Pushed contacts Step 9 - Push the Collar onto the insert Step 10 - Position the shield as shown M23 Elite Series 12,16,17 Position Plug Assembly Instructions (cont) 267.
FEP Fahrzeugelektrik Pirna GmbH - fepz.de
For more than 70 years, FEP has been an integral part of the automotive industry. We are recognized as a competent manufacturer and development supplier of plastic electrical connectors for use in vehicle electrical system architecture, switching and sensing elements and other plastic parts.
APXV9RR13-C-NA20 - amphenol-antennas.com
Gain 16.5 dBi Electrical Downtilt 0-9° Dimensions 1349 x 356 x 80 mm (53.0 x 14.0 x 3.2 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGUATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER APXV9RR13-C-NA20 Pre-commissioned ACU Included APM40-1 Beam Tilt Kit and 30019995 Included 60-120 mm (2.4-4.7 in ...
推奨締付けトルク値 (Mil-Spec Backshell and Accessories) Amphenol Japan, LTD.
推奨締付けトルク値 (Mil-Spec Backshell and Accessories) ///// ///// ///// ///// ///// ///// ///// ///// ///// ///// //// //// //// //// MIL‐DTL‐5015 (MS345X)
Amphenol Assembletech
5. Support power and high speed signal transmission together 6. Supports 85 ohm impedance applications 7. 30-34AWG are available for both discrete and ribbon cable 8. Combined Power solution, high speed and sideband Mechanical Performance 1. Mating force: 31N maximum 2. Unmating force: 6N minimum. 2. Rated durability cycles: 25 cycles minimum
Distributor Inventory Search - amphenolrf.com
7-16 to 4.1-9.5 Adapters; 7-16 to 4.3-10 Adapters; 7-16 to 7-16 Adapters; 7-16 to N-Type Adapters; 7-16 to SMA Adapters; 7-16 to NEX10 Adapters. AFI Adapters. Back; AFI Adapters; AFI to AFI Adapters; AFI to MCX Adapters; AFI to SMA Adapters. AMC Adapters. Back; AMC Adapters; AMC to BNC Adapters;
Find all our others Optical connector with MT Ferrule
14,30 7 5,80 Polarizing 0,70 1,50 2,25 0,75 0,75 2,25. 4 AMPHENOL AIR LB 2 rue Clment ADER ac de 080 CARIGNAN FRANCE Tel (0).2.22.8.. Fa (0).2.22.8.5 www.amphenolairlb.fr RECEPTACLES The receptacle is supplied without the MT ferrule kit. The MT ferrule kit is available in 24 or 48 ways. Please contact us.
Power Connectors | Products - Amphenol
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. It offers a wide operating temperature, ranging from -40°C ...
Panel Mount Bulkhead RF Cable Assemblies | SV Microwave
18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Mating Torque: 7 - 10 in - lbs; Inter-mate ability: 2.92mm, 3.5mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition ...
New Products Introduction - SV Microwave
Available Inventory: 7. 1139-6021. 1mm Adapters 1139-6021. Add to compare list Datasheet. Part # 1139-6022 1.0mm Male to Male Adapter Available Inventory: 3. 1139-6022. 1mm Adapters 1139-6022. Add to compare list Datasheet. Part # 3321-00004 1.85mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
ICP® ACCELEROMETER - PCB
Output Bias Voltage 4.5 to 7.5 VDC 4.5 to 7.5 VDC Excitation Voltage 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz Frequency Range± 10 % 0.7 to 6,000 Hz 0.7 to 6,000 Hz Resonant Frequency ≥ 18 kHz ...
Amphenol LTW M12 A/D-Code Crimp Type Field Installable
Durability 100 Cycles Cable OD 4.0 mm ~ 7.5 mm UL 94V-0 Data Transmission Harsh Environment Harsh Environment Fully Shielded ∙ Harsh Environment ∙ 360° Shielded ∙ UL 94V-0 ∙ Patented Detachable Insert/Housing ∙ IPX7 Waterproof Rated (Mated, 1M/30 Mins) ∙ Crimp Terminals ...
B60 50/200kHz, 600W, 20° Tilt, JRC/Simrad 7-Pin, DT
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 48652 10/24
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9311-00068 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
heavymate | Amphenol Global Search | Amphenol
Radio Freuency Systems Leaflet September 01 7107, Rev B www.rfsworld.com Cle Solution E01 Serie OMNI FIT™ Connector Cable Type Connector Type Gender Model Number SCF14 Series 1/4” Superflexible Coax 4.3-10 Male 43M-SCF14-E01 4.3-10 Male, Right Angle 43MR-SCF14-E01 7-16 DIN Male 716M-SCF14-E01 N Type Female NF-SCF14-E01 N Type Male NM-SCF14-E01 LCF14 Series
CLASSIFICATION UNRESTRICTED - Amphenol CS
56P-12S 0 N/A 7.0 5 Oz, 2Layers. Only one Signal contact energized 1.6 mm thick Ambient Yes 30 N/A 5 Oz. - 2 External Layers test board Table 8 PDS: Rev :C STATUS:Released Printed: Jul 16, 2012. TYPE APPLICATION SPECIFICATION NUMBER GS-20-128 TITLE PAGE REVISION
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
7 KEY FEATURES Blind mating with floating on X, Y, Z axes deviation self-correction collsion prevention High durability Excellent physical shock and vibration performance MecHAnicAl durability ≥ 5000 mating cycles insertion and extraction force 130N max electricAl Wire range Signal contact: 0.5 to 0.75 mm2 Power contact: 25mm2 rated current ...
Model 649A01 | PCB Piezotronics (es)
Supplied: 081A41: Mounting stud, 1/4-28 x 0.563" long stainless steel screw with hex socket and brass tip: 1
High Power Planforms - アンフェノールジャパン株式会社
035 3.5 inches (90mm) -02 Electroless Nickel plate 040 4 inches (100mm) -03 Olive Drab Cadmium 050 5 inches (125mm) -04 Olive Drab Zinc Cobalt 060 6 inches (150mm) -08 Stainless Steel 090 9 inches (230mm) -09 Nickel Aluminium Bronze 120 12 inches (300mm) -10 Black Zinc Nickel Cap Use for MIL-DTL-38999
00175540102 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.