Search Results for 7-8648-5
Distributor Inventory Search - Amphenol RF
7-16 to 4.1-9.5 Adapters; 7-16 to 4.3-10 Adapters; 7-16 to 7-16 Adapters; 7-16 to N-Type Adapters; 7-16 to SMA Adapters; 7-16 to NEX10 Adapters. AFI Adapters. Back; AFI Adapters; AFI to AFI Adapters; AFI to MCX Adapters; AFI to SMA Adapters. AMC Adapters. Back; AMC Adapters; AMC to BNC Adapters;
Band Pass Filters BPF 900/...-200 - amphenolprocom.com
16.14 x 16.14 x 5.91 in. Weight: Approx. 0.9 kg / 1.98 lb. Approx. 2 kg / 4.41 lb. Approx. 3.3 kg / 7.28 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 900/1-200: 210001055: Add to quote: BPF 900/2-200: 210001056: Add to quote:
APXVBBLL20H2 43-C-I20 - Amphenol Antenna Solutions
Cross Polar Discrimination Over Sector dB 3 6.5 4.7 2.5 0.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18 22.9 20.8 16.6 21.2 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA guidelines.
IDS-106 Amphenol
Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9 716-7422494 Fax: +9 716-7422941 Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Shenzhen) Co., Ltd.
Power Connectors | Products - Amphenol
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. It offers a wide operating temperature, ranging from -40°C ...
Yagi Antennas S.6Y-165 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
USB Connectors | Products - Amphenol
This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port. Amphenol SOCAPEX Rugged MRU Series USB 2.0 Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. ...
Amphenol Assembletech
5. Supports 85 ohm impedance application 6. Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM4. 7. 30-34AWG cable. 1. Data center & Networking Equipment 2. Servers/Storage Devices 3. High Performance Computing (HPC) 4. Switches/Routers 5. Wireless Base Stations and Radios.
Duplex Filters DPF 1400/6 - AMPHENOL PROCOM
Approx. 5 ppm / °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; DPF 1400/6-L N(f) 200001986: 1240 - 1440 MHz: Add to quote: DPF 1400/6-H N(f) 200002300: 1440 - 1600 MHz:
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Frequency Range+/- 5 % 4.7 to 7,000 Hz 4.7 to 7,000 Hz Frequency Range+/- 10 % 3.4 to 10,000 Hz 3.4 to 10,000 Hz Temperature Range(Operating)-65 to 325 °F -54 to 163 °C Output Bias Voltage 8 to 16 VDC 8 to 16 VDC Discharge Time Constant .1 to .9 sec .1 to .9 sec J - Ground Isolated Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm
Ethernet Switch & Media Converter - Amphenol Socapex
8x 1000Mbps (7) 12x 1000Mbps (2) 24x 1000Mbps + 4x 10Gbps (1) Configuration 3d. No (17) Clear filters. See results 17 products. Sort by. Apply. Apply. Ethernet Switch Ethernet Military Switch RJSML-8ELMG Fully MIL-STD compliant. See product Ethernet Switch RESMLAC-12EMG-F35 Fully MIL-STD compliant ...
RG 214 - amphenolprocom.com
The AP 195 is able to cover frequencies up to 7.5 GHz. Suitable for all Pro-Mobile products (E.g. ProConnect, ProNexus, ProEdge and ProShotG). ECE R118.03 approved cable. Bestellbezeichnungen. Modell Produkt Nr. Beschreibung; 0.5m AP195 SMA(f)-SMA(m) Contact for availability:
B A2 - Amphenol Sine
2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. n w x rt061619snhss key pos-40°c ~ 105°c part number rt061619snh03ss-40°c ~ 125°c a a master keyway ...
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0b-16cg-xx eco-mate,angle 90°,cord grip,size 16 b1 - released drawing jun-26-2014 ben materials list size process specifications:
Whip Antennas GF 402/... - AMPHENOL PROCOM
2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. Frequency; GF 402/s: Replaced by GF 404/s (130000786) 380 ... 410 MHz: Add to quote: GF 402/l: 130001885: 406 ... 440 MHz: Add to quote: GF 402/h: 130000781: 430 ... 470 MHz: Add to quote: Accessories FME-Cables; 1 m FME(f) 130000437: Add to quote: 2 m FME(f) 130000447: Add ...
Model 356A44 | PCB Piezotronics
Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 15 Dys. Lead Time for 11-15 is 20 Dys. Lead Time for 11-15 is 20 Dys. Product Description; Specifications; Documents & Downloads; Videos; Platinum Stock Product; Triaxial ICP® accel., 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0.
Braided Cables RG 174/U - amphenolprocom.com
RG 174/U is a coaxial cable with stranded copper clad steel wire and with a tinned copper wire braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
NEXUS
8 7 6 5 4 3 2 1 ap-125 cap-125 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date
psas-m213 | Amphenol Global Search | Amphenol
PSAS 5.0, Storage connectors, PSAS5 Vertical Receptacle, wide base, blade hold down ... psas-m213 | Amphenol Global Search | Amphenol PSAS, SAS and SATA Connectors SAS connectors (29-pins) support hot plugging and blind ma ng of HDDs/SSDs. 2 signal lanes support up to 24Gb data rate (SAS 4.0). ...
Jumper Cable - amphenol-antennas.com
1.5 Meter cable length 12STDMRDMR015 6.5 Meter cable length 12STDMRDMR065 2.0 Meter cable length 12STDMRDMR020 7.0 Meter cable length 12STDMRDMR070 2.5 Meter cable length 12STDMRDMR025 7.5 Meter cable length 12STDMRDMR075 3.0 Meter cable length 12STDMRDMR030 8.0 Meter cable length 12STDMRDMR080