Search Results for 7.5mm agl
470-2075-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 470-2075-100.
MA7CAP1700S-S1-KIT 17 position straight plug connector kit, - Amphenol Sine
SPECIFICATIONS: No. of Positions: 17 Style: P type Cable OD Range: 4.5-7.5mm Max Current: 9A AWG: 18-28 Voltage: 125V Contact type (Pin/Socket): Socket Contact Size: 1.0mm Temperature Range: -20°C to 130°C Protection: IP67 Housing Body: Zinc Die Cast, Nickel Plated RoHS: RoHS compliant Plating: Gold Contact Type: Machined Extraction Tool: 50 ...
MA5CAP1700S-S2-KIT 17 position straight plug connector kit,
MA5CAP1700S-S2-KIT 17 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert,7.5-11.0mm cord grip, female, contacts included
MA3CG-S2 Cord Grip - Amphenol Sine
Cable OD Range: 7.5-11.0mm Temperature Range: -20° to 130°C Cable OD Range: 7.5-11mm Protection: IP67 (mated condition) Housing Body: Zinc Die Cast, Nickel Plated
AGL - Amphenol Antenna Solutions
AGL - Amphenol Antenna Solutions
Product sheet - amphenol-antennas.com
50 per chanel White coaxial cable (50 cm) + N female Rear Mounting directly to surface via 4 x 5mm holes in corners of the base plate spacing 200 x 60mm 220 x 80x 96 0.6 Carton, 25 x 11 x 11 cm, 1 kg
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
SPECIFICATIONS: AWG: 18-28 Cable OD Range: 7.5-11.0mm Contact Size: 1.0mm Contact type (Pin/Socket): Pin or Socket Housing Body: Zinc Die Cast, Nickel Plated Max Current: 10A No. of Positions: 12 Protection: IP67 Style: E type Voltage: 160V Plating: Gold Contact Type: Machined Extraction Tool: 50-54931-1 Coupling Nut: Copper Alloy, nickel plated
Amphenol Connectors Cross Reference Guide - amphenol-aerospace.com
SECTION V Cross Reference by MIL-Spec to Competitor’s Part Number
112160 | Amphenol Global Search | Amphenol
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center. 112160. Find In Stock & Buy Now. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Add to Parts List Add to Compare. For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100" (2.5mm) as shown.
Mobile Mounts GPS-COMBI MOUNT 3.5-7.5 mm - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circular Polarisation (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. Tools for mounting included. ECE R118.02 approved cable. Max. Roof Thickness (GPS)
L717DB25POL2 | D-Subminiature | Amphenol
Dsub, Machined Pin 7.5A, Straight PCB Thru Hole, Cnt Length=5.5mm (0.217in), Cnt =0.6mm (0.024in), 25 Pin, Bright Tin Shell+Grounding Dimples, Flash Gold, 3.1mm (0.122in) Clear Hole, Without Standoff&Boardlock.
MA6CG-S1 Cord grip, cable range 4.5-7.5mm - Amphenol Sine
Cable OD Range: 4.5-7.5mm Temperature Range: -20° to 130°C Cable OD Range: 4.5-7.5mm Protection: IP67 (mated condition) Housing Body: Zinc Die Cast, Nickel Plated
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
Operating temperature: -55~125°C 10: Repeat steps 7 and 8 and 9 to assemble another contact assembly. Step 11: Pull one of the wires out and load. Crimp the Rear Shield (Part 5). Recommended crimp length is 3.5±0.5mm ... Notes: The recommended crimp sizes are only for reference.
7.5~11.0 mm - Amphenol Sine
ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. MA7CAP1200-S1 Item Part number Cable OD Range 1 2 3 4.5~7.5 mm 11.0~15.0 mm 7.5~11.0 mm Connector P/N MA7CAP1200-S1-KIT MA7CAP1200-S2 MA7CAP1200-S3 MA7CAP1200-S2-KIT MA7CAP1200-S3-KIT Created Date 20171107150154Z
PowerBOSSlite M22 (⅞) - amphenol-sine.com
P30254-Mxxx 7/8" Double-ended 3 Position Drop/Branch Cable Assembly, Male Straight-Female Straight, Dual-rated, Red. Comparable to part number (s): RSMRKM34-*M.
MA7CAE1700S-S3-KIT 17 position straight plug connector kit, - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.
M51D-DB7H1-D7L22 | FlexFast Mini Plug | Amphenol
Flex-to-Board, FlexFast Mini, Plug, Right Angle, 1.0mm Pitch, 22 Position, Mated Height 5.5mm
MotionGrade™ M23 Hybrid Seri - Amphenol Sine
Vibration and shock tested up to 20g (vibration) and 50g (shock) in 3 axis Operating Temperature -20°C to +130°C Housing: Zinc, die-cast, nickel-plated Cable Clamping Range: 7.5mm – 17mm 360° EMI Shielding Signal Signal PE (Ground)
Mini - Amphenol Sine
Amphenol Sine Systems’ MagnaMate™ ATHP Mini is a compact, low-profile two pole thermoplastic power connector which features four (4) keying options for multi polarization. Designed to withstand the extreme conditions of the trucking, agricultural, mining, construction, and marine industries. IP67 rated (mated).
M40 Series Connectors - Amphenol Sine
Amphenol's MotionGrade M40 Power Solution Connector Systems products are ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control signal transmission or power are required in a robust and compact delivery system.