Search Results for 7.5mm agl
APC 7 to APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 to APC 3.5 Adapters designed for radio frequency applications. APC 7 to APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mobile Mounts GPS-COMBI MOUNT 3.5-7.5 mm - AMPHENOL PROCOM
Special mount for roof thickness 3.5 - 7.5 mm. External antenna whip mounted on the GPS-Combi mount. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circular Polarisation (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. Tools for mounting included.
470-1075-600 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 470-1075-600
2.2-5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 2.2-5 Adapters designed for radio frequency applications. 2.2-5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Whip Antennas MU 4-Z/... - AMPHENOL PROCOM
The Z-Mount for roof thickness from 2 mm to 7.5 mm must be mounted from the inside. However, the antenna can be installed anywhere on the car, as the Z-mount is equally well suited for mounting on e.g. trunk or wing.
AX Series XLR Cable Connectors - Amphenol Sine
O.D 3mm to 6.5mm (0.118” to 0.255”) Large Jaws cable clamp (Purple), Cable O.D 6.5mm to 8mm (0.255” to 0.314”) Amphenol Australia have been manufacturing and designing innovative XLR connectors since 1955 The AC series cable connector range complies with IEC268-12 and AES 14-1992 standards. CSA File Number 68598. Features
GPS-COMBI MOUNT 3.5-7.5 mm - amphenolprocom.com
Special mount for roof thickness 3.5 - 7.5 mm. External antenna whip mounted on the GPS-Combi mount. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circular Polarisation (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. Tools for mounting included.
ATSeries Bulkhead - Amphenol Sine
4X Ø4.7 BLIND HOLE FOR 5mm OR #10 DEEP12.3 THREAD FORMING SCREW 135.8±0.5 123.2±0.4 51.8±0.4 64.4±0.5 61.6±0.4 AT04-48P-B016 Bottom View AT04-48P-B016 Top View. Created Date:
MCIO GEN5 right angle | Amphenol Global Search | Amphenol
Amphenol ICC offers M.2 PCIe ® Gen5 right angle card edge connectors with 67 gold plated contacts on 0.5mm pitch in 4.2mm, 6.7mm and 8.5mm heights. About Amphenol ICC Amphenol ICC, a division of Amphenol Corporation, is a world leader in interconnect solutions for the Information, Communications and ...
Connector Solutions M40 Series - Amphenol Sine
AWG: 18-14 (0.75 - 2.5 mm2) 12-8 (4.0 - 10.0 mm2) Tools * The universal positioner is not included with the crimp tools and must be ordered separately. Extraction tool. Used for removal of 2.0mm (#14) contacts from inserts. 50-54931-2 Extraction tool. Used for removal of 3.6mm (#8) contacts from inserts. 50-54931-3
RELEASE NEW DWG FORMAT May.10,2014 Drack - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 ma3cg-sx m23a,cord grip b1 - release new dwg format may.10,2014 drack see part number chart materials list size process specifications:
Magnetic Connector Series
The cable is UL20276, OD:5.5mm with black PVC jacket. Stingray Series Wall mount receptacle 9 contacts Shell size 03 Unplated black thermoplastic WM- 00 AU 03- 09 Stingray Series Plug Length: 1m Unplated black thermoplastic 9 contacts Pig-tail assembly Shell size 03 20GB-WM- 06 AU 03- 09- 1000- 0001 4 STINGRAY SERIES
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
MA7CAE1200-S2 12 position straight plug threaded, E type, clockwise insert, 7.5-11mm cord grip- Mating Parts:MA7RAP1201MA7RAP1201-KIT MA7RAP1201S-KIT Call Us 1-800-394-7732 My Account
PowerBOSSlite M22 (⅞) - amphenol-sine.com
0.53” (13.5mm) Dual-rated. 0.40” (10.2mm) Single-rated 0.57” (14.5mm) Dual-rated. Color Code. 1-Green, 2-Black, 3-White. 1-Black, 2-White, 3-Red, 4-Green. Overmold Colors. Black. Red. ... P29010-Mxxx 7/8" Double-ended 4 Position Drop/Branch Cable Assembly, Male 90°/Female Straight, Dual-rated, Black. Comparable to part number(s): 280 ...
GS-20-045 APPLICATION SPECIFICATION - Amphenol CS
Hard Metric Guide Connectors are offered in 10.8mm and 7.2mm module widths. The 10.8mm versions offer guidance, keying, and ESD protection while the 7.2mm versions offer guidance only. ... The 10.8mm guide system will correct a maximum misalignment of +/- 3.5 mm in the direction perpendicular to the daughter card and +/- 3.5 mm in the direction ...
Fiber Optic Connectors | Products - Amphenol
New generation TVOP uses the proven 38 999 or derivated shell, and the standard termini (Ø 2.5 mm) which is designed to provide high reliability performance and cost effectives solutions for outdoor and indoor applications.
Whip Antennas MU 1-Z/... - AMPHENOL PROCOM
Simple mounting exclusively with access from the outside. Models with roof thickness from 2 mm to 7.5 mm mounting from the inside. Choice between two connection principles: Z-mount : FME-connection (supplied without cable). ZP4-mount : Permanently attached 4 m cable terminated with FME-connector.
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
6 7 WIRES SEMI-STRIP AT 9.5MM (3 8’’) Created Date: 20170922181212Z ...
ferrule-174 | Amphenol Global Search | Amphenol
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna.
Minitek® Multipitch 1.25mm and 1.5mm Wire-to-Board Connector System
Minitek® Multipitch 1.25mm and 1.5mm Wire-to-Board Connector System Author: Amphenol Subject: The Minitek® Multipitch platform connector s compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional.