Search Results for 7.5mm agl
Omni Antennas 7536395 - AMPHENOL PROCOM
A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 24 inches
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 24 inches (610 mm)
T ERIES LS - Temposonics
W IRING 5 EXTENSION CABLE WITH CONNECTOR(S) FOR D6 CONNECTION STYLE: SENSOR CONNECTION TYPE D6 = Female connector for sensors with D6 connector (straight exit) DA = Female connector for sensors with D6 connector (90º exit) CABLE LENGTHS For standard length cables up to 100 ft. 005= 5 ft. 015= 15 ft. 025= 25 ft. 050= 50 ft. 100 = 100 ft. For custom length cables over 100 ft.
SMA Jack to HD-EFI Jack 50 Ohm Straight | AD-SMAJHDEFIJ-2 - Amphenol RF
SMA Jack to HD-EFI Jack 50 Ohm Straight
EBY Electro - HC1768 Series - 7.62mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
3636–00 0–20kbps Asynchronous Data Channel Unit
RDR (Receive Data Ring) 7 R1. Section 363-600-201 5 Note: 360/363 D4 Channel Bank connectors J1A through J24A and J1B through J24B as equipped with 363600 modules. 6. OPTIONS The 3636-00 is provided with a push-on jumper option. The location of this option is shown in Table 2.
CDS-E 6GHz Directional Coupler - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Marine Antennas CXL 1800-6/DECT - amphenolprocom.com
Approx. 0.7 kg / 1.54 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve.
900SM Plastic Coupling 14 Pole capacity miniature power connector
PL-900SM-N SERIES. Plastic Shell Auto-Coupling . Connectors . 14 Pole capacity miniature power connector. PL-900SM-N FEATURES. The Pulse-Lok® 900SM-N is available in several power circuit configurations for industrial and medical electronic applications. This connector series is ideal for applications where
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1JJN0601-NR ...
2.7 OVERVOLTAGE CATEGORY: III PER UL840 2.8 MATING CYCLE DURABILITY: >50 CYCLES 2.9 RoHS COMPLIANT 3. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 62.0 ø44.9 ø38.0 Ø36.7 M36*1.5 M40*1.5 Amphenol XXXX MC1JJN0601-NR. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1JJN0601-NR_REV_B1.dwg
900RG Plastic Coupling 52 pole - amphenolalden.com
PL-900RG-N SERIES. Plastic Shell Auto-Coupling . Connectors . 52 pole capacity disposable receptacle and support interconnects. PL-900RG-N FEATURES. Amphenol Alden’s Pulse-Lok® 900RG-N Series offering of 52 contacts in a medium sized connector allows for a cost effective solution for a high number of contact termina-
Model 082B03 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
NTC Type NDL - amphenol-sensors.com
0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature
12-Port Antenna - Amphenol Antenna Solutions
1 of 7 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beam-width (avg)
Model M102B15 High frequency ICP® pressure sensor, 200 psi, 25 ... - PCB
Consult Section 7.0 in guide G-0001 detailed explanation of low-frequency characteristics of ICP® instruments. 7.0 HIGH-FREQUENCY RESPONSE. Frequency tailoring and the very highnatural - frequency of the sensor give an extremely wide usable frequency range (beyond 100 kHz).
Panel Antennas 760.65.12.00 - amphenolprocom.com
7/16 DIN(f) termination: 380 - 470 MHz: Add to quote: VPOL panel antenna 65°, 12 dBi: 760.65.12.00-N(f) N(f) termination (not PIM specified) 380 - 470 MHz: Add to quote: VPOL panel antenna 65°, 12 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Add to quote: Accessories;