Search Results for 71-533724-14-19 p w
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
SolucioneS para la induStria minera - offers.tpcwire.com
TPC sugirió el cable P&R multiconductor Super-Trex® 16/6, que posee una sobrecubierta de TSE compuesta especialmente y brinda protección superior contra rasgaduras, abrasión, impactos, aceite, ozono, la mayoría de los productos químicos, llamas, calor y condiciones meteorológicas. resultado
MN37A4AC01M020 ⅞" 3 Position Double-ended Plug Cable A - Amphenol Sine
MN37A4AC01M020 ⅞' 3 Position Double-ended Plug Cable Assembly, Male, Straight / Female, Straight, 2 Meter
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure
Kaye ValProbe® Wireless process validation and monitoring system
(P/N V2543). • Capacidade de relatório aprimorada com até 25 grupos programáveis pelo usuário. A família ValProbe de Registradores fornece medição precisa, conveniente e confiável para uma ampla gama de processos farmacêuticos e aplicações de dispositivos médicos. O design sem fio simplifica muito o monitoramento e validação de
ARC12-70PA 70 Position Receptacle, Pin, Contact Size 16, Th - Amphenol Sine
Wire Range: 14-20 AWG (2.0-0.5mm²) Amperage: 13A; Housing Material: Thermoplastic; Volts: 250; Operating Temperature:-55°C TO +125°C; Color: Black; IP Rating: IP68 (1M of Water for 24 Hours), IP69K. Both in mated condition; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC;
Thermometrics NTC Type 95 Series Thermistors
Thermometrics NTC Type 95 Series Thermistors
AT06-2S-LED1224V 2 Position LED Plug, Socket, 12V or 24V, RV
AT06-2S-LED1224V 2 Position LED Plug, Socket, 12V or 24V, RVP Circuit, Clear Endcap, Green LED, Black
IR25 Dual Gas Series Datasheet - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
EU RoHS II CoC - amphenol-aerospace.com
iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu edvh 6krxog \rx kdyh dq\ ixuwkhu txhvwlrqv sohdvh frqwdfw xv dw \rxu frqyhqlhqfh
Giriş Yap - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
BMA Female Flange Mount Connector, 4 Hole (Candlestick)
Yes, w/ Exemption 6C These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined ...
AHDP06-18-06PN-WTAC030 Size 18 plug, 2 positions, reversed a
AHDP06-18-06PN-WTAC030 Size 18 plug, 2 positions, reversed arrangement, pin, normal seal, wide thread adapter. Comparable to PN# HDP26-18-6PN-C030
EU RoHS II CoC - amphenol-aerospace.com
iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu edvh 6krxog \rx kdyh dq\ ixuwkhu txhvwlrqv sohdvh frqwdfw xv dw \rxu frqyhqlhqfh
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
(.088 in) 14 - 20 awg 3.68 mm (.145 in) 6 1 at04-2p receptacle, 2 pin, at series 4 1 aw2p p-wedgelock, 2 position, at series 5 2 at60-202-16141 contact, pin, solid, size 16, 16-20 awg 6 1 at06-2s plug, 2 socket, at series 1 1 aw2s s-wedgelock, 2 position, at series 2
SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
P/N: 7093-0275. There currently isn't any inventory available in distribution. Please contact us to obtain this product. Add to compare list. ... Available Inventory: 71. 7093-0277 SMPM Cable Assemblies 7093-0277 Add to compare list Datasheet. Part # 7093-0278 SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 ...
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V ...
amfenol Comunicado deprensa - adronics.com
amfenol Comunicado deprensa Sede Mundial Avenida Pasillo 358 Wallingford, CT 06492 Teléfono (203) 265-8900 PARA PUBLICACIÓN INMEDIATA Para mayor información: