Search Results for 71-533724-14-19 p w
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
P-209439-D YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June ...
Kontakt - kayeinstruments.com
Über uns. Kaye & Amphenol; Kaye Geschichte; Umweltschutz und Sicherheit; Qualität; AGB; News. Press Releases; News Posts; Blog Posts; 65 years Kaye; Events; Jobs ...
试析几种常用接触件在新能源汽车高压连接器上的应用 - 创新创业平台 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
M255 SERIES | DC-DC Holdup Units | Power Supplies | Integrated ...
It features a wide input range, fixed switching frequency with external synchronization, and built-in EMI filters. The M255 provides input failure and hold-up activation indicators, requiring an external capacitor for operation. Designed to work in conjuction with MPS standard modules, it delivers over 990 W·msec per 1 mF capacitance.
直头,非屏蔽 - 电子 - Amphenol-gec
系列:PowerLok系列类型:直头,非屏蔽款连接器类型:插头安培::200安培芯位:1芯...
B A4 - Amphenol Sine
19.3 31.7 Ø19.0 27.0 21.2+0.2 0 Ø22.5+0.2 0 rts712n2p rts712n2p03-40°c ~ 105°c -40°c ~ 125°c n key part number unef 11/16"-24-2a mounting hole master keyway a2 update notes jun-21-2017 nick tommy a3 update drawing mar-19-2018 white tommy a4 update description and voltage sep-23-2021 blink tommy
NUeVoS ProDUCToS - offers.tpcwire.com
n.° de ParTe CalIBre TamaÑo (AWG/N.° DE PArES) fIlamenTos FIlAMENtOS/AWG d.e. nomInal (PUlG.) amPaCIdad Peso (lb) Por 1000 PIes 45604 20/4 Pr 19/32 0,330 11 96 45606 20/6 Pr 19/32 0,380 11 136 45607 20/7 Pr 19/32 0,380 11 140 45609 20/9 Pr 19/32 0,480 8 230 45702 22/2 Pr 19/34 0,225 10 52 45703 22/3 Pr 19/34 0,270 9 60 45704 22/4 Pr 19/34 0,300 9 76 45706 22/6 Pr 19/34 0,340 9 108
DESCRIPTION T A m p h e n o l
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
AT04-12PC-BLK 12-Way Receptacle, Male Connector with C Posi - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52683 07/23 SEE PDM
sv p/n l (in) insertion loss db max. 7032-6757 6.00 1.99 7032-6758 12.00 3.39 table i date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10.
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Model 130E20 | PCB Piezotronics (de)
+14 to +122 °F-10 to +50 °C: Temperature Effect on Output (-10 to +50 °C) 0.7 dB: 0.7 dB [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 5.5 to 14 VDC: 5.5 to 14 VDC: Output Impedance: 150 Ohm: 150 Ohm: Physical: Housing Material: Stainless Steel ...
直头,非屏蔽 - 定制 - Amphenol-gec
系列:PowerLok系列类型:直头,非屏蔽连接器类型:插头安培::300安培芯位:3芯...
CaraCTErÍsTICas Y BENEfICIOs - offers.tpcwire.com
41462 16/2 19/29 30 0,272 46 41463 16/3 19/29 26 0,287 56 41464 16/4 19/29 24 0,295 70 41465 16/5 19/29 23 0,342 89 41423 12/3 19/20 45 0,409 124 41424 12/4 19/20 36 0,448 155 CódIGO dE COlOr dE CON UCTOrEs 1 Blanco 2 Negro 3 Verde 4 Rojo 5 Naranja • Libre de halógenos con baja emisión de humo
Products - Amphenol
ASIP carries a wide range of products with unique capabilities, applications and target industries. From individual components to complex assembly, ASIP has a solution for any complex electrification project. CCS = Cell Connecting Systems Cell Connection Systems (CCS) integrate sensors, inter-cell bus bars and the associated harnessing structure into the cover of a battery module […]
Amphenol PCD Shenzhen
600a max, nacs vehicle inlet, busbar version without led, cable assembly