Search Results for 720p 1 saat kaç mb
ZTP-315 Thermometrics Thermopile IR Sensor
Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz Responsivity T.C. -0.11 %./ °C Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
DC 5V (between No #1 & Ground) Voltage Differential 2.7V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max ...
www.amphenolbroadband.com
%PDF-1.6 %âãÏÓ 38 0 obj > endobj 55 0 obj >/Filter/FlateDecode/ID[5A155C139CDC42349E105A9FA9FF4AA7>059A7748521D424AA735412AD0A03ACD>]/Index[38 38]/Info 37 0 R ...
Model 301M26 500 mV/g Quartz shear Reference accelerometer 10-32 ... - PCB
Model ACS-1 NIST traceable frequency response (10 Hz to upper 5% point). (1) Model ACS-4 Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz (1) Model M081B20 Mounting Stud 1/4-28 to M6 X 0.75 (2) MOUNTNG THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F BOLT THREAD SEE DRAWING
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Temposonics
Table of contents 1. Contact information
Telaire T8700 Series Humidity and Temperature Transmitters - Amphenol ...
Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC) Current Sensor. Based on open-loop Hall-effect and coreless TMR technology;
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...
Mini DIN Standard — 11 mm - TPC Wire
1 Black 1 Black 2 Black/White 2 Black/White 3 Green/Yellow. Created Date: 9/22/2020 2:48:43 PM ...
Display Features and Modes - amphenol-sensors.com
1. display becomes visible. 2. A duration of 10 seconds will elapse before displaying the current CO2 readings. 3. WARM-UP will display for approximately 1 minute. During this time, adjustments cannot be made to the sensor. Display Features and Modes • WARM-UP - Indicates a 1 minute warm-up • ON LINE - Indicate when a PC is communicating to ...
Log Periodic Antennas 7410000 - AMPHENOL PROCOM
Model Product No. Frequency; FM band log-periodic antenna, 500W: 7410000: 88 - 108 MHz: Add to quote
Amphenol MP-6A28GNSYLW-007 Slim Category-6a Ethernet Cable (Thin CAT6a ...
Buy 7ft Amphenol MP-6A28GNSYLW-007 Thin-Line CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Yellow) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack ...
SS75 Medium Chirp, 600W, 12° Tilt, Humminbird 21-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
Display Features and Modes - amphenol-sensors.com
1. display becomes visible. 2. A duration of 10 seconds will elapse before displaying the current CO2 readings. 3. WARM-UP will display for approximately 1 minute. During this time, adjustments cannot be made to the sensor. Display Features and Modes • WARM-UP - Indicates a 1 minute warm-up • ON LINE - Indicate when a PC is communicating to ...
Grainmaster i Intergrated moisture and temperature measurement
1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F and 158°F). 4. Typical value over one year. 5. All values measured at 25°C (77°F) and 1 mA excitation, unless otherwise noted. 6. 51445 TCS °C.-.25% FSO / 7. 51443 FSO: 80 - 120 mV. Shipping and ...
Temposonics
Load control: ±0.1 % ±0.15 % Grid control: ±0.05 % ±0.05 % Ripple: < 50 mVpp < 100 mVpp Mechanical connection Temposonics® C M1-Sensor Analog I 2 I for Ua at Ia 0 - 100 % for Ua at Uemin - Uemax Pin Signal 1 Supply voltage 2 Output voltage 3 DC Ground 4 1 2 43
Product Information Food & Beverage - Temposonics
Fig. 1: SoClean® transmitter Fig. 2: Sanitary Pipe Installation and Mounting Reference CIP, SIP & AUTOCLAVE Temposonics has liquid level transmitters installed in applications that utilize clean-in-place (CIP), steam-in-place (SIP), and autoclaves for sterilization. The hygienic design has allowed all of Temposonics’s
Thermometrics Thermistor Stability Benchmarking (5)
Amphenol 0.08 0.018 1 A 0.16 0.036 2 B 0.22 0.050 3 C 0.24 0.055 4 D 0.30 0.068 5 E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors * Typical Tolerance: ±0.85°C at 63°C * Accuracy/stability is required for mechanical efficiency. • The Temperature Sensors are used to either create, control or maintain
Protimeter Mini Moisture Meters - amphenol-sensors.com
Digital, resolution 1/10 of 1% Species Correction Nine species groups built in Part Number BLD5604 Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME 6% to 90%
Boîtiers de signalisation et horloges Sign units and clocks
- 1 ou 2 textes 0303 D • The 36000 is an extra fl at light box equipped with red CMS LED. • Life span longer than 100 000 hours. • Black carter and black printing. Dimensions : 124 x 56 x 7 mm Centreline distance attachment : 112 mm Wall-mounting thanks to 2 M4 counter sunk screws (not included) Power supply : 24 Vdc (16-34 Vdc )