Search Results for 720p 1 saat kaç mb
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Optical Fiber Cable, 1 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC to Elongated DLC Clip, 40 ft FR-N-1SM-01-40FS REV : C REV DATE : 22 Feb 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 4
PRODUCT DATA DRAWING - SV Microwave
vswr: 1.35:1 max, dc to 18 ghz inser. loss: see table table 1 sv p/n oal max inser. loss 7029-2555 6.000 1.13 db 7029-2556 12.000 2.01 db 7029-2557 24.000 3.77 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
Amphenol CS-DSDMDB50MF-025 50-Pin (DB50) Deluxe D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDMDB50MF-025 Cables Direct from the Factory at Cables on Demand. 50-pin (DB50) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
790-960 MHz - amphenol-antennas.com
VSWR ≤ 1.4 Upper Sidelobe Suppression ≥ 15 dB Front-to-Back Ratio ≥ 25 dB Isolation ≥ 30 dB IM3 (2x43 dBm carrier) ≤ -150 dBc Input Power 500 W Lightning Protection DC Ground Operating Temperature -40° to 60° C -40° to 140° F Connector(s) 2 Ports / 7-16 DIN / Female / Bottom Mechanical Characteristics Radome Material/Color UPVC / Grey
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...
JB06-1H - wilcoxon.com
Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS JB06-1H Junction box Notes: 1 Compatible sensors include piezoelectric accelerometers, velocity sensors, pressure sensors, temperature sensors, force transducers and flow and level sensors. Consult the factory for more information on Wilcoxon compatible sensors.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Interruptor Ethernet Militar RES-SCE-8MG - Interruptor Ethernet ...
O switch militar Ethernet Amphenol Socapex MIL-STD-461 RES-SCE-8MG é um switch Ethernet portátil em miniatura gerido, concebido para resistir a ambientes adversos. Com 8 portas Gigabit, está optimizado para Tamanho, Peso e Potência (SWaP), tornando-o adequado para utilização em veículos não tripulados, comunicações no campo de batalha, redes móveis robustas e sistemas aviónicos e ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...
Modus Series T Differential Pressure Transmitters
• 1/8 in ID Tygon™ or polyurethane tubing 0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum
12.0 ± 0.2 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to VITA 67.3 SMPS Female Backplane Contact 12" Cable Assembly for Ø.047 Flexible Coax
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating ...
C:Usersmark.EBYEBY Electro, IncCommunication site - DocumentsDWGEB4892 ...
Title: C:Usersmark.EBYEBY Electro, IncCommunication site - DocumentsDWGEB4892-XX-00X Model (1) Author: Mark Created Date: 9/30/2020 9:57:31 AM
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
NOTE: (1) Based on single conductor in free air, 200°C conductor temperature, 40°C ambient temperature per IEEE STD 835. PART NO. AWG SIZE CONDUCTOR STRANDING AMPACITY1 NOMINAL O.D. (IN) WT. (LBS) BLACK WHITE RED PER 1000' 441018BLK 441018WHT 441018RED 18 7/26 27 0.14 13 441016BLK 441016WHT 441016RED 16 7/24 37 0.15 16
SmartFlex Diesel Flow Meter, 20-1000 LPH, Single-Chamber, Alloy Housing ...
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
HB158-21U6S24-80M DC breakout top, 80 m - rfstechnologies.com
HYBRIFLEX® Hybrid Feeder Cabling Solution 6x24, 4AWG, 1-5/8”, Single-Mode Fiber, DLC to ODC, with 6AWG DC breakout top, 80 m HB158-21U6S24-80M REV : G REV DATE : 16 Feb 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
TV as per VG95319-1006; -1007; -1008; -1016 and CTV
TV as per VG95319-1006; -1007; -1008; -1016 and CTV MIL-DTL-38999 Series III connectors in metal and composite
Airmar B275C-LHW-MM CHIRP-Ready Transducer | Gemeco
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches on ...
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
1.5 in (38 mm) minimum AWG #27 .014 in (0.35 mm) silver Figure 1. Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).