Search Results for 720p 1 saat kaç mb
M4067 Series | VITA 62 VPX Solutions | Power Supplies | Integrated ...
The M4067 Series is a military grade 6U VPX, 115VAC 3 phase, AC-DC PSU card that provides six outputs per VITA 62 and is rated at 700W output power. Features include: conduction cooling, 1” pitch, nternal EMI filters, I2C system management, active power-factor correction. AC input range is 85-265Vac 50-800Hz per MIL-STD-704 and DO-160.
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7032-9726 www.svmicrowave.com title: proprietary
12.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to SMA R/A Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FB292-047-MRSMA-120 DRAWN 2022-10-14 14:03:56
B RT00128P*H B1 - Amphenol Sine
1 1 B1 RT00128P*H ECO-MATE,RECEPTACLE,SIZE 12,8 POS, PIN. B1 - RELEASED DRAWING JUN-24-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
6.0 ± 0.2 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to SMA R/A Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MV67.3SMPS-085-MRSMA-060 DRAWN
Yüksek Performanslı PCB konnektörleri | Amphenol Socapex
Sinyal, güç, RF, optik veya yüksek hızlı kontaklarla 2,54 mm'den 1,27 mm'ye kadar önerilen, Ethernet veya USB protokolleriyle uyumlu bazı ürünlerimiz vardır. Amphenol Socapex, pano-kablo teklifini MIL-DTL-38999 gibi I/O konnektörleri ile birleştirerek panelden panoya komple bir kablo demeti sunabilir.
B A2 - Amphenol Sine
none 1 3 12p receptacle, flange mount, enhance key notes: unless otherwise specified 1. see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: flange 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Bulk Cable Specifications Part Number: KA-56647 - Amphenol Sine
-Elements 1 - 2 - 3 with eventual fillers + no woven tape. 5: Total Shield-Shield Tinned Copper Braid - Coverage ≥ 85%. 6: Overall Sheath-No woven tape under sheath-Polyurethane Sheath, Nominal Diameter 14mm-Color Orange DESINA RAL 2003 Cable Specifications
以太网高速模块化双绞线解决方案 0.13mm - 0
电流: ≤ 1.5 a dc 尺寸特性 : 结构 :
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
VITA 78 SpaceVPX Connector - Amphenol Aerospace
VITA 78.1 PowerSX Position Amphenol Part Number Configuration Per VITA 78 P0 RVPX-P0837M2 Power SX P0 P1 RVPX-P1638M2 Power SX P1 P2 RVPX-P1639M2 Power SX P2 VITA 78.1 Power Supply Position Amphenol Part Number Configuration Per VITA 78 P0 RVPX-P08VM2 Standard P0 VITA 46 Load P1, P2 RVPX-P1640M2 Power Supply P1 VITA 78 SpaceVPX Part Number ...
AHDP04-24-09SR-STA - Amphenol Sine
none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating--110°ref main polarizing keyway Ø40.1 12.8 2.6 1 11/16-18 unef thread size 4 contacts (1 places) 6 small threaded adapter-blue 47.6 duramate Ø42.0±0 ...
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
vswr: 1.25:1 max. dc to 26.5 ghz. sheet 1 of 1 date approved revision history rev description the information contained in this drawing 5) surface roughness 63 see notes see notes scale: 6:1 surface area: dwg. no. b material: 4) cham. 1st & last threads. 7) remove all burrs third angle projection 95077 sf2921-61450
Owego - Amphenol Aerospace
?î& AÖ¢:¦´% AÎr vŒ{xO‰1.Åè3|Xç´æ¸¶Ž ç* N qêÇ&ùà=皽͞٠å½IL1á Ù&»n»DÏÌ9Z"iMÎ ~>ìÍ!Ñ='½àå ±òj¥3‹’sO ’qÒÚ& ¥á “P b™S}û Wr¥Á‰@8Ÿq¦‹Ê¼‚©È ÕÁ b¨ÔL ±—¥OÛO‰3¶zRáú „ n »Æ ×`ª›ƒM~êʆP¡ æܼ¾ Õ ÉS“üc‰zÉS R“³5”¨fY ...
B A1 - Amphenol Sine
1. material: housing: thermoplastic, black seal: silicone rubber contact: copper alloy 2. modifications: ra pcb mount 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac
EN3645 - Amphenol Socapex
12 - Methylethyl ketone - - 5+20 25 25 1 - - - - Cooling - 15 E Aircraft de-icer S-742 MIL-A-8243 15+50 50 100 5 5+50 65 100 7 - 19 K Coolant Dielectric fluid, synthetic silicat ester base S-1748 MIL-DTL-87252C 15+50 50 25 1 1+50 25 24 1 Fluid table – comparison between EN3645 & MIL-DTL-38999 series III *MIL-DTL-38999 tests include an air ...