Search Results for 720p 1 saat kaç mb
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Right Angle SMA Solution - SV Microwave
Rev. 0 (2/16) O: 561.840.1800 marketing@svmicrowave.com Representative right angle (M - F) SMA adapters were tested over the full 18GHz frequency range on a vector network
B A1 - Amphenol Sine
6.1 REF:HDP24-24-18PN-L017 WEIGHT: 51.1g. Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool-Uses Universal Positioner Part No. WA23-101DA and Crimp Locator MFX-3961 WA23-2 Die Assembly-for CA-5E12 Heavy Duty Pneumatic Crimp Tool, Size 8 WA23-3
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 5.25 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to SMPM Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPS-047-FSSMPM-180 DRAWN 2022-10-21 ...
B A1 - Amphenol Sine
1 1/2-18 unef thread main polarizing keyway 110° ref 110° ref backshell ring adapter - green size 16 contacts (4 places) size 4 contacts (2 places) 6 6 12.6 2.5 41.3 weight: 39.7g Ø35.6 5.1 duramate Ø44.6
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52783 07/23
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-1301-1303 www.svmicrowave.com title ...
ENGINEERING REPORT EWOM - Amphenol Aerospace
The R-VPX connectors listed in paragraph 2.1 have passed X, Y, and Z -axis random vibration and sine vibration testing according to the 6 U VITA 72 test plan, as well as mechanical shock testing to levels described in the V ITA 72 study group report (Sequences A & B) on viper/RT2. The R-VPX connector module also exceeded those limits by
SMPM Female QB Connector for .085 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
ARC12-70PX - amphenol-sine.com
none 1 2 a1 release new drawing 12/jul/22 louie tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber threaded insert: stainless steel 2. modifications: flange mount; normal dia. wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c
Minyatürleştirme | Amphenol Socapex mikro konnektörler
MİNATÜRİZASYON Amphenol Socapex laboratuvarı. Amphenol Socapex laboratuvarı, herhangi bir malzemeyi birçok açıdan karakterize etmek için geniş bir ekipman yelpazesine sahiptir:
R-SATA - Nagy teljesítményű PCB csatlakozók | Amphenol Socapex
Az Amphenol Socapex R-SATA egy katonai és űrkutatási alkalmazásokhoz tervezett, strapabíró SATA típusú csatlakozó. Támogatja a SATA 3.0 protokollt, 6,25 Gb/s és annál nagyobb adatátviteli sebességet biztosít, és robusztus mikro-hiperboloid érintkezőkkel rendelkezik, alacsony behelyezési/kioldási erővel.
REVISIONS REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
1.35 mm (.053 in) current rating 100 amps 60 amps 25 amps 13 amps 8 8 8 8. of: sh: rev: dwg no: title: rev description date revisions eco by appr arb12-102pxr-l018 process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description
PRODUCT DATA DRAWING - SV Microwave
nrt 1/16/97 dwc 2/7/97 1.250max31.75max.400 max10.16 max.312 hex. material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact & crimp ring: brass astm-b16, alloy uns c36000, ho2 lock ring: beryllium copper per astm-b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
PRODUCT PORTFOLIO - アンフェノールジャパン株式会社
The VITA 67.1 and 67.2 Open VPX standards have enjoyed growing popularity in recent years as they are adopted by an increasing number of DOD programs. SV Microwave, as a leader in the development of 67.1 and 67.2, continues to support these important products both directly and through a wide product offering
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
\1 ¦@Lˆ¥€ > «WÇG ý– ¸+Èï”S Û ¡ú9¢4© ¢ · ó²TÉ þ ˜Åúýá/¯ b P žÁœJú8?ǹ»@Å^vŒüõø諵äšã ñ`-«šò {ju8E„V„+§«ó WÛ ×ÎGÔë ~Z! ŸZAeRýpý üôk ¡¼P4 V !‡ PÕFè¤Áq[` ˇOý%dYÀ÷èñ þy†) ...
6.0 ± 0 - SV Microwave
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA R/A Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS24-047-MRSMA-060
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-sensors.com
A m e r i c a s H e a d q u a r t e r s : B S I G ro u p A m e r i c a In c ., 1 2 9 5 0 Wo r l d g a t e D r i ve , S u i t e 8 0 0 , H e r n d o n , VA 2 0 1 7 0 - 6 0 0 7 U SA A M e m b e r o f t h e B S I G ro u p o f C o m p a n i e s .
OAL - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a sma r/a male to sma r/a male t-flex 405 cable assembly
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2966 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r [- ’ ©öŽJ.
FAQ | Amphenol Socapex
Pagina attuale 1; Pagina 2; Pagina 3; Pagina 4; Pagina 5; Pagina 6; Pagina 7; Pagina 8; Pagina 9... Ultima pagina 26; Pagina successiva '' Contatto +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Francia. Assistenza a piè di pagina. Assistenza. FAQ; Assistenza tecnica;