Search Results for 75欧姆连接器
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
Humidity: 96 hours at 40°C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85°C for 500 hours.
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CATV ...
Impedance, Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 25.30 83 Outer Conductor 3.57 12 Loop 28.9 95 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.86 2.82 55 2.05 6.73 ...
A-A A - Amphenol Sine
N 02 015 0047 (1)-0,75-1,0mm² / AWG 18 Kontakte / contacts 1,6mm: N 02 016 0003 (1)-0,14-0,5mm² / AWG 26-20 N 02 016 0002 (1)-0,5-1,5mm² / AWG 20-16 N 02 016 0005 (1)-1,5-2,5mm² / AWG 16-14 Alle technischen Daten wurden unter Laborbedingungen ermittelt und können im Praxisbetrieb abweichen. Es handelt sich bei den Angaben weder um ...
Super-Trex® Type W Portable Power & Automation Cable
• UL Listed • Type W – 2,000 V • FT-5 Flame Rating • ICEA S-75-381 • Suitable for Class I, II, III, Division 1 & 2* • UV Resistant • cUL Listed • IEEE 1202 Flame Rating • All Weather Usage • Extra Hard Usage • Max Conductor Temp 90ºC • Cold Temp Rating -40ºC ...
Amphenol Socapex
Due to technical progress, all information provided is subect to change without prior notice Designed by Amphenol Socapex 9 Amphenol Socapex │ BACKSHELLS Amphenol SOCAPEX
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 1/27/2010 9:56:13 AM
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Jack Belden 1694A Belden 4694R Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70565-12G BNC Straight Twist On Plug RG-59 RG-62 50 Ohm 031-5136 BNC Straight Clamp Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm 031-4220
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
BNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 112605 - Amphenol RF
BNC Right Angle Cable Plug RG-59 RG-62 75 Ohm 112173 BNC Straight Receptacle Plug Round Post Bulkhead Front Mount 50 Ohm 112420-10 BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 031-5936-RFX
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Alias: T6421G1-ND3G-196AU-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material
Product Data Sheet - Temposonics
75 mm (3 in.) min. Temposonics® R-Series R ® Temposonics® R-Series R ® Figure 1. Single and dual-magnet output diagram When using dual magnets, the minimum allowed distance between the magnets is 75 mm (3 in.) to maintain proper sensor output. Enhanced monitoring and diagnostics SENSOR STATUS AND DIAGNOSTIC DISPLAY
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
112659-75-10 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112659-75-10.dwg Author: Owner Created Date: 9/15/2005 8:45:26 PM
Amphenol Socapex G POWERSAFE
75% Export - 25% France Thyez, France Pune, India Our expertise has no boundaries Integrated Production in France & India - 24 000 m2 manufacturing capacity on 2 sites - Design and manufacturing centers in France and India - State-of-the-art manufacturing technology Our markets Defense Commercial Space Industry Aerospace
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112659
BNC Straight Crimp Jack Canare L-5.5CUHD 75 Ohm 12G Optimized 031-70553-12G BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 112551 BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm 112359
Amphenol Socapex G POWERSAFE
75% Export - 25% France Thyez, France Pune, India Our expertise has no boundaries Integrated Production in France & India - 24 000 m2 manufacturing capacity on 2 sites - Design and manufacturing centers in France and India - State-of-the-art manufacturing technology Our markets Defense Commercial Space Industry Aerospace
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-23 UG-909/U BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-206 BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-10
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5