Search Results for 75欧姆连接器
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/12/2007 1:15:05 PM
Amphenol Canada Corp.
17.75 24.00.945 notes: 1. material: • all materials are rohs compliant per eu directive 2011/65/eu and amendments • outer shell - diecast zinc alloy, nickel plated • contacts - phosphor bronze, plated with 0.76 microns (30 microinches) gold over 1.27 microns (50 microinches) minimum nickel on the mating area with tin plating on the tails.
5G Wireless - Amphenol RF
Every day millions of people rely on cell phones and other wireless devices for communication. Base stations, distributed antenna systems (DAS), small cell networks, and Wireless Local Area Networks (WLAN) play a key role in facilitating uninterrupted services.
Thermometrics RTS Series - amphenol-sensors.com
Thermometrics RTS Series - amphenol-sensors.com
Glove Box/ Isolator 手套箱/隔离器 - KAYE
隔离器又称无菌隔离器,广泛应用于实验室、药品生产和无菌生产。它们在液体或粉末的无菌灌装、冻干机或灭菌隧道的装卸以及防污染保护中发挥着重要作用。在处理、加工或运输有毒物质时,对保护操作人员也至关重要。
Thermometrics NTC Type CR1 - amphenol-sensors.com
R25 Ω Material System B Value 25/85°C K Maximum# Operating Temp. °C (°F) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10%
F ECN16-1784, UPDATED BMS QL CUT-OUT DIMS - Amphenol Ardent Concepts
1.75 0.069 0.984 typ metal clearance around tooling holes 2 places 0.100 25.00 0.002 2 places-+ or m2 pem nut board stiffener npth for press fit 0.000 2 places optional retention extra stiffener 0.00 0.063 thru 0.147 0.125 x 82° 2 places around mounting holes metal clearance 0.169 4.30 17.78 1.55 2.54 + 0.700 slip fit 1mm dowel pin-0.041+ 0.00 ...
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC 45-Degree Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80401 BNC Jack 4-Hole Flange 112639-14 BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm 112710
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.
mobile | Amphenol Global Search | Amphenol
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: 2 × 106 pressure cycles 300 bar 350 bar Static pressure: 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm 031-70017 UG-913/U BNC Right Angle Clamp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 031-204 BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 000-68175-5RFX
TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
ADRENALINE DISTRIBUTION INTERFACE INSTALLATION GUIDE
The ADI brackets inside the CMPH-75 support up to 25, single-line, line-powered AdrenaLine units, which can be mounted and connected inside the CMPH-75. Line-powered AdrenaLine units, which are ordered separately, use the existing power present on the signal-carrying pair. See Figure 1 for a typical CMPH-75 line-powered ADI enclosure. See Table 5
FP12X1-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
38.75 0-80 c-sunk 0.169 no soldermask 3 places area for m2 pem nut plating clear no soldermask 1.55 0.207-0.0010 + npth 0.0610+ 0.03 0.00 0.100 0.0000 2.215 1.5mm dowel pin area 5.25 slip fit 2 places fastening for stiffener 0.25 0.010 slot length. for right angle applications, top view, looking through tr
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
CUBE RL207 Ordering Guide_2016_RL20721 CUBE Ordering Guide.qxd
RL207 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
2M Series Performance Specifications - Amphenol Aerospace
100 MHz 75 60 90 200 MHz 70 55 88 300 MHz 65 55 88 400 MHz 63 50 87 800 MHz 58 45 85 1000 MHz 55 40 85 dB Min. Attenuation Frequency Series 2M801, 2M804 Series 2M805 1 GHz 55 85 3 GHz 50 69 5 GHz 45 66 19 GHz 40 65. C Perform Perform Spec Spec B Please reer to the comprehensie 2M Series Product Specification or additional parameters and test ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters