Search Results for 75欧姆连接器
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
Pedlock BDO CTFT Series Brownfield Fiber Distribution Pedestals
10 11.7 28.45 43.35 34.75 31.4 66.15 31 13.8 12.8 12.9 12 13.4 28.8 43.7 35.1 31.3 66.4 31 16.1 15.1 15.1 CTFT Series 2 Split Base with Stake Dimensions All dimensions are in inches
2M Series Performance Specifications - Amphenol Aerospace
100 MHz 75 60 90 200 MHz 70 55 88 300 MHz 65 55 88 400 MHz 63 50 87 800 MHz 58 45 85 1000 MHz 55 40 85 dB Min. Attenuation Frequency Series 2M801, 2M804 Series 2M805 1 GHz 55 85 3 GHz 50 69 5 GHz 45 66 19 GHz 40 65. C Perform Perform Spec Spec B Please reer to the comprehensie 2M Series Product Specification or additional parameters and test ...
FLS714N12PHEC03 12 Position Jam Nut Receptacle, Pin, Shell - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
Product Data Sheet - Temposonics
75 mm (3 in.) min. Temposonics® R-Series R ® Temposonics® R-Series R ® Figure 1. Single and dual-magnet output diagram When using dual magnets, the minimum allowed distance between the magnets is 75 mm (3 in.) to maintain proper sensor output. Enhanced monitoring and diagnostics SENSOR STATUS AND DIAGNOSTIC DISPLAY
How to Use a Protimeter Moisture Meter | User's Guide
75. DAMP . 75 . 100. OUTSIDE (UK) 45 . 100 . The simplest way to record the humidity levels within a property is to develop a spreadsheet recording date, time, room, %Rh, and air temperature. Over the period of a day, a picture of the humidity fluctuations will be seen.
2M Series Performance Specifications - amphenol-aerospace.com
75 min. dwell 5 minute transfer rate Humidity, cyclic (damp heat, cyclic) (moisture resistance) No deterioration which will adversely affect the connector. 100 megohms minimum insulation resistance during the final cycle. Following the recovery period, connectors shall meet contact resistance, shell-to-shell resistance and DWV requirements.
FLS710N4P03 4 Position Jam Nut Receptacle, Pin, Shell Size - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
TNC Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 122482 - Amphenol RF
Alias: T6121A7-NT3G-213U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
FP8X1-2.54-SL-1 - Sheet1
0.75 r0.030 2x 1.50 r0.059 for right angle applications, top view, looking through tr d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of
アンフェノールジャパン株式会社
Created Date: 200401025194104
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
3-COMPONENT ICP® FORCE SENSOR - pcb.com
Stiffness(Z Axis) 10 lb/µin 1.75 kN/µm [3] Stiffness(X or Y Axis) 4 lb/µin 0.7 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.075 in x 0.95 in x 0.205 in x 0.319 in x 0.68 in 9.9 mm x 27.3 mm x 24.1 mm x 5.21 mm x 8.1 mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel ...
Echo WirelessVibrationSystem - PCB
Maxi mu Power(ER ) 0.75 W SignalAttenuation-45dBm,userselectablefor sensorsclosetoreceiver RFDataRate 20bps Programming RS-232(Echo ®sensorrequires optional070A87adapter.EchoPlus® usesstandard9-pinserialcable.) Numberofreceivershandled byasinglecomputer LimitedOnlybyEndUserNetwork andComputerHardware Sensorsperreceiver@3 meas/day,1%missrate ...
Triax Straight Clamp Jack Belden 8213 Belden 8238 Non-Constant ...
Alias: 52975: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292: Contact Finish
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
1.75 0.069 5.25 0.207 pcb bottomside metal layer no soldermask cl scale 10 : 1 detail v cl min to edge hole edge 0.0164 0.42 0.050 1.27 1.78 2x 2x 2x antipad dia 1.52 0.060 0.020 pad diameter must be filled and plated flat within +/-.02mm 0.51 via's in pad area 1.02 2x 0.040 first return 0.24 0.010 ground vias layer antipad must be filled and ...
Part # 3202-6000 - svmicrowave.com
Part # 7511-60002 SMPM Male VITA 67.3 Plug-In Contact (75 Ohm) for 1672A Cable Available Inventory: 100
Low Current Circuit Breaker Panel - Holland Electronics
Dimensions 17.25" W x 1.75" H x 8" D (438 mm x 45 mm x 203 mm) 12 lbs. (5.44 kg) Material Cold rolled steel Finish Black, powder coat (certain configurations sold in white only) Mounting 19" or 23" EIA/WECO Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals* Dual stud, M5 on 5/8"
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.