Search Results for 75欧姆连接器
UG-185/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Isolated 112253 BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm 000-18225 BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-10
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
1.75 0.069 5.25 0.207 pcb bottomside metal layer no soldermask cl scale 10 : 1 detail v cl min to edge hole edge 0.0164 0.42 0.050 1.27 1.78 2x 2x 2x antipad dia 1.52 0.060 0.020 pad diameter must be filled and plated flat within +/-.02mm 0.51 via's in pad area 1.02 2x 0.040 first return 0.24 0.010 ground vias layer antipad must be filled and ...
2M Series Performance Specifications - Amphenol Aerospace
100 MHz 75 60 90 200 MHz 70 55 88 300 MHz 65 55 88 400 MHz 63 50 87 800 MHz 58 45 85 1000 MHz 55 40 85 dB Min. Attenuation Frequency Series 2M801, 2M804 Series 2M805 1 GHz 55 85 3 GHz 50 69 5 GHz 45 66 19 GHz 40 65. C Perform Perform Spec Spec B Please reer to the comprehensie 2M Series Product Specification or additional parameters and test ...
RT00147SNH Receptacle, Square Flange, 7 Position, Female, S - Amphenol Sine
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
FLS714N19S03 19 Position Jam Nut Receptacle, Socket, Shell - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
Thermometrics EXA RTS Series Temp Sensors
Thermometrics EXA RTS Series Temp Sensors
12 element Yagi 400-430 MHz 7014400 - amphenolprocom.com
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 Increasing sleeve 3201079/00 RADIATION PATTERN E-Plane | 415 MHz RADIATION PATTERN H-Plane | 415 MHz 7014400 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1 Last edited: 2022/03/21.
Super-Trex® Type W Portable Power & Automation Cable
• UL Listed • Type W – 2,000 V • FT-5 Flame Rating • ICEA S-75-381 • Suitable for Class I, II, III, Division 1 & 2* • UV Resistant • cUL Listed • IEEE 1202 Flame Rating • All Weather Usage • Extra Hard Usage • Max Conductor Temp 90ºC • Cold Temp Rating -40ºC ...
3-COMPONENT ICP® FORCE SENSOR - pcb.com
Stiffness(Z Axis) 10 lb/µin 1.75 kN/µm [3] Stiffness(X or Y Axis) 4 lb/µin 0.7 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.075 in x 0.95 in x 0.205 in x 0.319 in x 0.68 in 9.9 mm x 27.3 mm x 24.1 mm x 5.21 mm x 8.1 mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel ...
ValProbe® RT Humidity/Temperature Logger
ValProbe® RT Humidity/Temperature Logger
Magnetostrictive Linear Position Sensors PRZEMYSŁ
2 3 ZNAMY WYZWANIA APLIKACJI PRZEMYSŁOWYCH Obróbka metali • Obróbka drewna • Maszyny testujące • Techniki napędowe • Narzędzia maszyn • Maszyny do pakowania i drukowania • Przetwórstwo papieru i szkła • Przemysł spożywczy
FLS714N8S03 8 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
FLS610N4SHEC03 4 Position Plug, Socket, Shell Size 10, with - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
Amphenol Canada Corp.
dust cover optional, see ordering code.362 9.20 ref.244 6.20 ref 58.45 ref 2.301 hole 2.60 [.102] mounting 6. ordering code: m u s b - e 1 5 1 - x x
FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
fpk-1912-03 | Amphenol Global Search | Amphenol
Search Results for fpk-1912-03 Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace • FP5K - threaded coupling; same as FPK; qualified for General Electric • Non-magnetic stainless steel shells designed for superior strength and elevated temperatures up to 460°F for extended periods ... F-Type Terminator Pl 0.125 W 75 Ohm 222154. 24 per page ...
75 OHMS Coaxial Contacts - amphenol-socapex.com
Amphenol Socapex introduce size 6 coaxial contacts dedicated for 75 Ohms applications. Those coax contacts are the perfect choice when the cable size can’t fit in a standard contact size. The size 6 coaxial contacts series are designed for special cavities for MIL-DTL-38999 shells. 2 arrangements are
CUSTOMER OUTLINE DRAWING - Amphenol RF
5.75 0.05 2.99 5.5 6.1 6.8 7.5 ref. 2.7 2.7 0.05 5 7.1 7.1 0.05 4- 2.1+0.1 0 4- 1.7 0.05 0.7 0.05 1.2 0.05 3.6 2- 2.6 coding drawing no. part no. color of housing ral no. a mfk1252aw-001-tl30g-50 fm1-narp-pcb-1 jet black 9005 b mfk1252bw-001-tl30g-50 fm1-nbrp-pcb-1 cream white 9001
1.0 DESCRIPTION 2.0 CHARACTERISTICS - PCB
All specifications assume +75°F (+24°C) and 5±0.02 Vdc excitation unless otherwise stated. The following parameters are 100% tested. Units Range Dash Number. RANGE g -2 -10 -50 -200 -500 . 2.1.1 SENSITIVITY mV/g 1000 200 40 10 4 . ±50 ±10 ±2 ±1.0 ±0.3 . 2.1.2 FREQUENCY RESPONSE (±1dB, ref 100 Hz) Max Hz 0-300 0-1500 0-1800 0-1800 0 ...