Search Results for 75欧姆连接器
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
referenced at +75°F (+24°C), 4 mA, and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), are supplied. Units Range Dash Number -05 -1 -10 . 2.0 DYNAMIC CHARACTERISTICS . 2.1 RANGE g ±10000 ±5000 ±500 . 2.2 VOLTAGE SENSITIVITY . 2.2.1 Typical mV/g 0.5 1 10
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5976-50RFX - Amphenol RF
BNC Straight Crimp Jack Belden 1694A Belden 4694R Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70565-12G BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized 031-70552-12G BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-223
FLS712N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
G-Type Straight Crimp Plug RG-179 Belden 179DT Bulkhead Front Mount 75 Ohm 531-40088 G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm 531-40131 G-Type Straight Receptacle Jack Round Post Bulkhead Front Mount 75 Ohm 531-40065
97 series | Amphenol Global Search | Amphenol
MODEL 482C SERIES 4 CHANNEL SIGNAL CONDITIONER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 SMB 12/16/11 ECB 12/16/11 KEN L 12/16/11 8.07 [205.0] 2.97 [75.4] 5.51 [140.0] 5.92 [150.3] REVISIONS REV DESCRIPTION DIN E UPDATED ARTWORK 37737 2 5 4 9 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon ...
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
Triaxial variable capacitance accelerometer - PCB
All values assume +75°F (+24°C) and 15 Vdc excitation and apply to each of the three axes, unless otherwise stated. Calibration data . traceable to National Institute of Standards and Technology (NIST) is supplied. Accessories. Product. Description; 7298A. EHW265. Size 4, flat washer (2) Included: EH69. 4-40 x 3/4 inch cap screws (2)
Thermometrics CR1 High Performance Thermistor Coating for Harsh ...
Thermometrics CR1 High Performance Thermistor Coating for Harsh ...
小型高密度丸型コネクタ - アンフェノールジャパン ...
21-75 M 4 4 23-6 M 6 6 23-21 II 21 21 23-35 M 100 100 23-55 I 55 55 25-4 I 56 48 8 25-8 Coax 8 8 25-17 M 42 36 6 25-19 I 19 19 25-20 N 30 10 13 4 3 25-35 M 128 128 25-43 I 43 23 20 25-46 I 46 40 4 2 25-61 I 61 61 以下は、Quadraxコンタクト対応のインサート配列です。
bayonet coneector | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
TNC Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 122482 - Amphenol RF
Alias: T6121A7-NT3G-213U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
3432 SVM ResistiveComp-2a-AC - svmicrowave.com
SF0916-6200-20 20 ±0.75 dB ±1.25 dB ±2.0 dB 2.4mm • 0.5 Watt • DC – 50 GHz • 0.5 Watts @ +25°C derated linearly to 0.25 Watt @ +125°C (100 Watts peak power) • Additional attenuation values available • Plug-to-plug and jack-to-jack also available Finish: Passivated stainless steel body and connectors..87 MAX. (22.10)
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-71033 BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 50 Ohm 031-245-RFX Contact Us
75 OHMS HD Coaxial Contacts - アンフェノールジャパン株式会社
Impedance 75 Ohm Frequency range DC-12Ghz Dielectric Withstanding Voltage VSWR (Return Loss) 1000VRms DC-6GHz 6-12Ghz 1,22 (-20dB) Max 1,43 (-15dB) Max Insulation resistance 10000MΩ Min Center Contact resistance 5mΩ min Outer Contact resistance 2,5mΩ min
Amphenol RF Expands 12G Product Line
The extended line of PCB Jacks include straight, right-angle and edge-mount configurations. These 75 ohm 12G-SDI connectors are designed to perform at frequencies up to 18 GHz with the familiar BNC bayonet coupling mechanism, a feature popular with engineers and application designers. This line also includes the introduction of a straight ...
Triaxial Angular Rate Sensor Angular Rate Sensor Model 7330 Model ... - PCB
Key features. n. Ranges of 100, 500, 1500, Ranges of 100, 500, 1500, 6K, 8K, 12K and 18K deg/sec . n rate sensor is designed specifically for automotive safety testing and other system designs
BNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-70229-1001 BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5179 BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 031-71008
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable - Airmar
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones