Search Results for 75欧姆连接器
NovaSensor NPC-1210 Series Pressure Sensors
NovaSensor NPC-1210 Series Pressure Sensors
PERFORMANCE SPECIFICATION SENSOR 6, DEGREES OF FREEDOM 7360A -XXX YYY ZZZ
All specifications assume +75°F (+24°C) and +15 Vdc excitation unless otherwise stated. The following parameters are 100% tested. Units Range Dash Number. RANGE g -2 -10 -50 -200 -500 . 2.1.1 SENSITIVITY mV/g 1000 200 40 10 4 . ±50 ±10 ±2 ±1.0 ±0.3 . 2.1.2 FREQUENCY RESPONSE (±1dB, ref 100 Hz) Max Hz 0-300 0-1500 0-1800 0-1800 0-1800 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
referenced at +75°F (+24°C), 4 mA, and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), are supplied. Units Range Dash Number -05 -1 -10 . 2.0 DYNAMIC CHARACTERISTICS . 2.1 RANGE g ±10000 ±5000 ±500 . 2.2 VOLTAGE SENSITIVITY . 2.2.1 Typical mV/g 0.5 1 10
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable - Airmar
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones
FLS6BS14N2P03 4 (2+2) Position Plug, Pin, Shell Size 14, wi - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
Best-selling dual-function moisture meter - Protimeter
The world's original and best-selling dual-function moisture meter with both pin and non-invasive measurement capabilities. The right moisture meter makes all the difference!
GS-20-0399 Application Specification - Amphenol CS
NUMBER GS-20-0399 TYPE Application Specification TITLE PAGE REVISION Minitek Pwr3.0 Crimp to Wire Connectors 12 of 18 C AUTHORIZED BY DATE Mithun Paul 2021/05/20
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
3432 SVM ResistiveComp-2a-AC - svmicrowave.com
SF0916-6200-20 20 ±0.75 dB ±1.25 dB ±2.0 dB 2.4mm • 0.5 Watt • DC – 50 GHz • 0.5 Watts @ +25°C derated linearly to 0.25 Watt @ +125°C (100 Watts peak power) • Additional attenuation values available • Plug-to-plug and jack-to-jack also available Finish: Passivated stainless steel body and connectors..87 MAX. (22.10)
FLS714N7S03 7 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized 031-70572-12G UG-909/U BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-206 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 112414
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
Triaxial variable capacitance accelerometer - PCB
All values assume +75°F (+24°C) and 15 Vdc excitation and apply to each of the three axes, unless otherwise stated. Calibration data . traceable to National Institute of Standards and Technology (NIST) is supplied. Accessories. Product. Description; 7298A. EHW265. Size 4, flat washer (2) Included: EH69. 4-40 x 3/4 inch cap screws (2)
Amphenol CS-DSDMDB25MF-025 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDMDB25MF-025 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code
•Light weight (5.0 gm) Not Product - PCB
The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) 4 mA and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. Dynamic characteristics Units -01 -1. Range g ±50 000 ±5000 Voltage sensitivity