Search Results for 75欧姆连接器
7-16 Panel Mount Plug 4-Hole Flange 50 Ohm | 272293 - Amphenol RF
RF Connector 7-16 Panel Mount Plug 4-Hole Flange 50 Ohm. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A
GENERAL C P PRODUCT INFORMATION C connectpositronic
56.75 [2.234] 12.80 [0.504] CONTACT HOLE PATTERN CONNECTOR DIMENSIONS SUGGESTED PRINTED BOARD HOLE SIzES: Suggest Ø1.00 [0.039] holes for size 22 contact holes. Suggest Ø1.60 [0.063] holes for size 16 contact holes. Suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes.
UG-185/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530 BNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm 112598 BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70566-12G
High frequency IEPE accelerometer - PCB
The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. Specifications Dynamic characteristics Units -2 -10 Range g ±2500 ±500
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
TNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm 122147 TNC PCB Jack Through Hole Bulkhead Front Mount 50 Ohm 122462-10 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 122400-10
Receiver Multicouplers PRO-DAR - AMPHENOL PROCOM
Active Receiver multicouplers PRO-DAR (Dual Amplifier RMC) comes with 1 antenna input and 4 or 8 receiver outputs. The PRO-DAR's with 12 or 16 outputs are under development.
EXCEL|MATE CC - Amphenol PCD
PF970 9 charging mode 4, rated current 250A 70 70 70 25 0.75 0.75 0.75 Shunt 4 4 DC VEhIClE INlET TYPES P/N Cable quantity Charging mode Cable section (mm2) DC+ DC- PE S+ S- CC1 CC2 A+ A-SF916 9 charging mode 4, rated current 80A (not recommended) 16 16 16 16 0.75 0.75 0.75 0.75 4 4 SF935 9 charging mode 4, rated current 125A 35 35 35 16 0.75 0 ...
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
FLS714N19S03 19 Position Jam Nut Receptacle, Socket, Shell - Amphenol Sine
SS16M2G30 Size 16 Socket Contact, Stamped, Gold 30µ" over Nickel, 13A, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Size 16 Socket Contact, Stamped, Gold 5µ" over Nickel, 13A, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
6 element Yagi antenna 155 - 175 MHz - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 Increasing sleeve 1"-1-29/32" 0900174/00 S.6Y-165 Page: 1 of 2 Last edited: 2022/04/26. RADIATION PATTERNS E-Plane | 165 MHz RADIATION PATTERNS H-Plane | 165 MHz S.6Y-165 PROCOM A/S reserves the right to
BNC Right Angle PCB Jack Through Hole 2-Hole Flange 75 Ohm
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80901 BNC Straight PCB Jack End Launch 50 Ohm 112608 BNC Straight PCB Jack Through Hole 50 Ohm 031-5329
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-70221-4050 BNC 45-Degree Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80401 BNC Straight PCB Plug End Launch Bulkhead Rear Mount 75 Ohm 112770-10
Piezoelectric accelerometer - pcb.com
The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. Dynamic characteristics Units -10 -50 -100 Charge sensitivity Typical pC/g 10 50 100
Amphenol PCD
We would like to show you a description here but the site won’t allow us.
RLKU158-50JFLAH - 1-5/8' RADIAFLEX® RLKU Cable, A-series
900 2,32 (0,71) 68 (72) 70 (75) 960 2,43 (0,74) 66 (70) 69 (73) 1700 3,57 (1,09) 65 (69) 70 (74) 1800 3,70 (1,13) 62 (66) 65 (70) 1900 3,95 (1,20) 62 (66) 65 (70) 2000 4,15 (1,27) 63 (67) 67 (72) 2100 4,41 (1,34) 62 (66) 66 (71) 2200 4,62 (1,41) 62 (66) 66 (71) 2400 5,18 (1,58) 63 (68) 67 (71)
Amphenol CS-DSPMHD15MM-005 15-Pin (HD15) Premium HD D-Sub Cable ...
Buy 5ft Amphenol CS-DSPMHD15MM-005 Cables Direct from the Factory at Cables on Demand. 15-pin (HD15) Premium Male/Male Double Shielded High Density D-Sub Cables by Amphenol offer extreme resilience in installations subjected to high EMI/RFI interference such as medical, industrial, military, avionics, and broadcast facilities. Each fully assembled Premium HD D-Sub Cable integrates aluminum ...
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530 BNC Straight Crimp Jack Times LMR-400 Belden 9913 50 Ohm 112603 M39012/24-0001 BNC Straight Receptacle Jack Flat Tab Bulkhead Rear Mount 50 Ohm Hermetic QPL Approved 031-4237
FLS714N2PHEC03 4 (2+2) Position Jam Nut Receptacle, Pin, Sh - Amphenol Sine
SP16M1G5 Pin Contact, Stamped, Size 16, Gold 5µ", Wire Range .75-1.5mm², 18-16AWG, 13A REQUEST A QUOTE SP16M2F Size 16 Stamped & Formed Pin Contact, Gold Flash Plating, 13A, Wire Range 16-18AWG, 3 Tangs.
FP8X1-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
1.75 2 places 4.10 plating clearence 0.161 1.506 pcb bottomside no soldermask 38.25 metal layer 5.25 0.207 pcb bottomside metal layer no soldermask xy repeated 4 places interpret geometric this pattern of 2 2 note 4 1mm dowel pin 6 4.002 x optionally on thicker pcb's, an m2 pemnut may be used. cl x y
FLS710N4P03 4 Position Jam Nut Receptacle, Pin, Shell Size - Amphenol Sine
SP16M1G5 Pin Contact, Stamped, Size 16, Gold 5µ", Wire Range .75-1.5mm², 18-16AWG, 13A. REQUEST A QUOTE. SP16M2F Size 16 Stamped & Formed Pin Contact, Gold Flash Plating, 13A, Wire Range 16-18AWG, 3 Tangs. Reel of 3,000. REQUEST A QUOTE. SP16M2G10 Size 16 Stamped & Formed Pin Contact, Gold 10µ" Plating, 13A, Wire Range 16-18AWG, 3 Tangs ...