Search Results for 75欧姆连接器
FLS714N19PHEC03 19 Position Jam Nut Receptacle, Pin, Shell
SP16M2G30 Pin Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
0.187 Inches (4.75 mm) Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80107. BNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 112221.
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Connectors | Products | Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
BNC Straight Crimp Plug Belden 1794A 75 Ohm | 112981 - Amphenol RF
BNC Straight Crimp Jack Belden 1694A 75 Ohm 112965 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 Extreme Exposure 031-6924-EE BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 112290-NEX
CUSTOMER OUTLINE DRAWING - Amphenol RF
5.75 0.05 2.99 5.5 6.1 6.8 7.5 ref. 2.7 2.7 0.05 5 7.1 7.1 0.05 4- 2.1+0.1 0 4- 1.7 0.05 0.7 0.05 1.2 0.05 3.6 2- 2.6 coding drawing no. part no. color of housing ral no. a mfk1252aw-001-tl30g-50 fm1-narp-pcb-1 jet black 9005 b mfk1252bw-001-tl30g-50 fm1-nbrp-pcb-1 cream white 9001 c mfk1252cw-001-tl30g-50 fm1-ncrp-pcb-1 signal blue 5005
1.0-2.3 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of 1.0-2.3 Cable Assemblies designed for radio frequency applications. 1.0-2.3 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
100A Dual-Feed Breaker Panel
Dimensions 17.25 " W x 1.75 " H x 8 " D (438 mm x 45 mm x 203 mm) Weight 12 lbs. (5.44 kg) Material Cold -rolled steel Finish Black, powder coat (certain configurations sold in white only) Mounting 19 " or 23 " EIA/WECO Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 122426 - Amphenol RF
TNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 122149 TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm 031-6872 TNC Straight Crimp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm 122379
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112953 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 120 inches
BNC Right Angle Plug to BNC Right Angle Plug RG-59 75 Ohm 18 inches 115104-15-18.00 BNC Straight Plug to BNC Straight Plug B8218 75 Ohm 6 inches 115101-06-06.00 BNC Straight Plug to BNC Straight Jack RG-142 50 Ohm 48 Inches 095-850-254-048
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden 4505P, Belden 82108, Belden 9104, Belden 1506A, Belden 1825A, Belden 1826A, Belden 89108, Belden 89259
SMP Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
FME Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency FME Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FME Connectors at Amphenol RF online.
High POWER - Amphenol Aerospace
–55°C (–75°F) to 200°C (392°F) Classes RW, DT, & DZ have temperature range of –55°C (–75°F) to 175°C (347°F) ENVIRONMENTAL SEAL Wired, mated connectors with environmental accessories attached as required, will meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
RF Connector Triax Straight Clamp Plug 21-738 Non-Constant Impedance
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-70229-1001 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71047-1010 BNC Jack Bulkhead Rear Mount 112234-10
High Power Connector Series - Amphenol
25 50 75 1001 25 150 200 400 600 800 1000 1200 Size 25 1000A (240mm2) Size 23 500A (120mm2) Size 21 340A (95mm2) Size 17 185A (50mm2) Size 15 120A (25mm2) Size 13 85A (16mm2) AR˚ BR˚ CR˚ DR˚ DP˚ CP˚ BP˚ AP˚ Receptacle Keyway orientation Plug Key orientation *See chart below for more information
BNC Straight Jack RG-59 RG-62 75 Ohm | 112375 - Amphenol RF
RF Connector BNC Straight Jack RG-59 RG-62 75 Ohm. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm ...
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530 BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm 112527 BNC Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm 112595