Search Results for 75欧姆连接器
BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-70506 BNC Straight Crimp Jack RG-59 20AWG RG-59DS 75 Ohm 031-70022 BNC Straight Crimp Jack RG-59 RG-62 50 Ohm 112146
Mini-SMB Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
RF Connector Mini-SMB Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
1.0-2.3 Straight PCB Jack End Launch 75 Ohm | 282132-75 - Amphenol RF
RF Connector 1.0-2.3 Straight PCB Jack End Launch 75 Ohm. Alias: 1236251A1-001-3GT50G-75: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
75 Ω D38999 Circular RF Cable Assemblies - SV Microwave
75 Ohm impedance construction thus assuring a high fidelity signal in 3G SDI, 4K and 8K video feeds. These cables are packaged in standard D38999 contact configuations and can be installed in any D38999 connector that conforms to the MIL-STDs. The interfaces are based on SV’s tried and true MIL-STD BMZ, SMPM and SMPS series with minor
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-71065 - Amphenol RF
BNC Straight Crimp Jack Belden 1794A Belden 4794R 75 Ohm 12G Optimized 031-70539-12G BNC Right Angle PCB Jack Through Hole 2-Hole Flange 75 Ohm 031-70336 BNC Straight Crimp Plug RG-59 Plenum 20 AWG 50 Ohm 031-5900
RT06147SNH Plug, 7 Position, Female, Shell Size 14, Wire
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
RF Switching Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency RF Switching Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RF Switching Connectors at Amphenol RF online.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
BNC Straight Crimp Jack Belden 1794A Belden 4794R Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70568-12G Contact Us Subscribe and Stay Connected with Amphenol RF
BNC Plug to TNC Jack Adapter 50 Ohm Straight | 000-79025 - Amphenol RF
BNC Plug to TNC Jack Adapter 50 Ohm Straight
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 18 inches
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 18 inches (457 mm) BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 18 inches | 245103-05-18.00 JavaScript seems to be disabled in your browser.
SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm | 034-1055 JavaScript seems to be disabled in your browser.
MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112659 - Amphenol RF
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm 112165 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 112487 BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5137-RFX
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle | 000-79125 - Amphenol RF
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle
5G Wireless - Amphenol RF
Every day millions of people rely on cell phones and other wireless devices for communication. Base stations, distributed antenna systems (DAS), small cell networks, and Wireless Local Area Networks (WLAN) play a key role in facilitating uninterrupted services.
BNC CRIMP PLUG - 75 OHM GEPCO VDM230 CABLE
1. impedance : 75 ohm 2. ferquency range : dc - 6 ghz 3. vswr : 1.1 max. 4. dielctric withstanding voltage : 1500 vrms,min. 5. crimped ferrule hex crimp size .178" 6. crimped contact pin hex crimp size 0.041" or 0.042" 112955-11 112955-11 forming scale 1.500 recommended cable stripping dimensions remove foil 1.00 mm min.
Amphenol Assembletech
Wire Size:60245 IEC57(YZW) Or H05RN-F, 2*1.0 square mm,2*1.5 square mm,2*0.75 square mm; Lock to Mating Part: By Screw Plating:Tin(75u'' min) over Ni(50u'' min) Color: Black Environmental Compliance:RoHS Flammability:Thermoplastic, UL94V-0 M14 Male to Female. Product Description:Waterproof Sealiable®R-M14 Cable Assembly ...
BNC Jack to BNC Push-on Plug Adapter 75 Ohm Straight Bulkhead
75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 112434.
MCX Straight PCB Jack Surface Mount 50 Ohm | 252175 - Amphenol RF
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm 252107-75 MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm 252189 MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 919-272P-71S