Search Results for 75欧姆连接器
Mini-SMB Straight Crimp Plug ATT 735 75 Ohm | 903-598P-71S - Amphenol RF
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm 142184-75 Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 142186-75 Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm 903-588P-71A
BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm ...
75: Temp (Min Degrees Celsius)-30: Termination Style: Cable - Crimp: Products Related To Your Application. BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 750 mm 12G 095-850-189M075. BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 6 inches 12G 095-850-187-006.
MCX Straight Crimp Plug RG-179DS RD-179 75 Ohm | 252120-75 - Amphenol RF
MCX Straight PCB Jack Surface Mount 75 Ohm 252117-75 MCX Straight Crimp Jack RG-316DS RD-316 50 Ohm 252165 MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm 919-389P-51A
Triax Straight Clamp Plug 75 Ohm | 031-4774-3
RF Connector Triax Straight Clamp Plug 75 Ohm. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group
75 OHMS HD Coaxial Contacts - アンフェノールジャパン株式会社
Impedance 75 Ohm Frequency range DC-12Ghz Dielectric Withstanding Voltage VSWR (Return Loss) 1000VRms DC-6GHz 6-12Ghz 1,22 (-20dB) Max 1,43 (-15dB) Max Insulation resistance 10000MΩ Min Center Contact resistance 5mΩ min Outer Contact resistance 2,5mΩ min
FLS714N8PHEC03 8 Position Jam Nut Receptacle, Pin, Shell Si
SP16M2G30 Pin Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
RT00147SNH Receptacle, Square Flange, 7 Position, Female, S - Amphenol Sine
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-71045-1010 BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm 031-4411 BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 112580
TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm
TNC Straight Crimp Plug RG-179DS RD-179 75 Ohm 122447 TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141 TNC Right Angle Plug RG-58 RG-141 Times LMR-195 50 Ohm 122290
1.0-2.3 Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 282100-75 1.0-2.3 Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 102-799-48 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 102-909-07
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated ...
BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm 031-71013-1000 BNC Straight Crimp Plug Belden 1695A 75 Ohm 112958 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67 031-6929
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm
BNC Straight Crimp Plug Mogami 26AWG 75 Ohm | 112721 - Amphenol RF
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm 112289 BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 112552 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5538-10RFX
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 031-71009-RFX - Amphenol RF
BNC Straight Crimp Jack Belden 1694A Belden 4694R Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70565-12G BNC Straight PCB Jack Through Hole 50 Ohm 112483 BNC Straight Jack RG-58 RG-141 Times LMR-195 50 Ohm 112376
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
0.187 Inches (4.75 mm) Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-316.
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
TNC Plug to N-Type Jack Adapter 50 Ohm Straight
ملامسات متحدة المحور 75 أوم - ملامسات عالية السرعة | أمفينول سوكابيكس
تقدم Amphenol Socapex وصلات محورية 75 أوم متصلة محورية 75 أوم، وهي حل موثوق وفعال للموصلات المستخدمة في تطبيقات الفيديو. تم تصميم هذه الملامسات للاستخدام مع موصلات D38999 و EN3645 و EN4165 و 2M و 387TV وهي متوفرة بأحجام 16 و 12 و 8 و 6.
Amphenol Canada Corp.
17.75 24.00.945 notes: 1. material: • all materials are rohs compliant per eu directive 2011/65/eu and amendments • outer shell - diecast zinc alloy, nickel plated • contacts - phosphor bronze, plated with 0.76 microns (30 microinches) gold over 1.27 microns (50 microinches) minimum nickel on the mating area with tin plating on the tails.
N-Type Straight Clamp Jack RG-59 RG-62 Bulkhead 75 Ohm
RF Connector N-Type Straight Clamp Jack RG-59 RG-62 Bulkhead 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm