Search Results for 77 23
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4113 c NTC Miniature Series - amphenol-sensors.com a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C).
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Designed to meet or exceed ANSI/SCTE-77 Tier 15 ratings (TRUE 15 Series) or Tier 22 ratings (TRUE 22 Series) for various traffic applications; Structurally rugged, non-metallic advanced composite material construction produces enclosures that are durable, lightweight, easy to install, and resistant to chemicals and water
Flexfeeder Archives - Amphenol Broadband Solutions
part # 015t77v05bk271sft0r1. series 15, trishield 77%, pvc black, nec 820 catvr riser listed / reel
INDUSTRIAL RELAY SOCKETS - Amphenol PCD
TSS700128 77-MIP-8 8 Molded Plate 3 amps TSS700120 77-MIP-9 9 Molded Plate 3 amps TSS700121 77-MIP-11 11 Molded Plate 3 amps TSS700127 78-S8 8 Retainer Ring 3 amps TSS700125 71-6S 6 Plug 5 amps. Visit amphenolpcd.com for more information Miniature Type S - Unshielded INDUSTRIAL RELAY SOCKETS ...
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
2 Temposonics® R-Series V RDV PROFINET Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can
L77SDE09S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 9 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
9 95° 77° - 113° 11 95° 81° 67° 123° 109° 13 95° 75° 63° 127° 115° 15 95° 74° 61° 129° 116° 17 95° 77° 65° 125° 113° 19 95° 77° 65° 125° 113° 21 95° 77° 65° 125° 113° 23 95° 80° 69° 121° 110° 25 95° 80° 69° 121° 110° LJT Key/Keyway Rotation Shell Size & Insert Arrangement are on pages 5-6. First number
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /7 -10 W SERIES SLASH # DASH # FINISH
lvpo1-bsfa-012 | Amphenol Global Search | Amphenol
Meets DEF-STAN 23-012 requirements; Non-keyed coupling with no moving parts; Quick 360-degree connect/disconnect; MOLLE and wall mount accessories available; EMI shielded, 5A current rating, 90Ω USB 2.0; Applications. ... 3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water ...
U77A11133001 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A11133001
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit amphenolpcd.com for more information 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
L77HDA26S | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 26 Socket, Flash Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
L77DE09SOL2 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L77DE09SOL2
L77HDB44SD1CH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Right Angle PCB Thru Hole, FP=8.89mm (0.35μin), 44 Socket, Flash Gold, 4-40 Front Screwlock, Ground Tab, With Boardlock
TIE WRAP BACKSHELLS - amphenolpcd.com
VKUKV && KQP TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group K. MIL-DTL-38999 Series I & II. M85049 /56-10. W. SERIES. SLASH # COUPLING. DASH # FINISH. 56: Straight
U77A111L2081 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A111L2081
Model 377A15 | PCB Piezotronics
23.77 mm: Size - Height (with grid) 0.748 in: 19 mm: Size - Height (without grid) 0.668 in: 17 mm: Weight: 1.08 oz: 30.6 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-20: Calibration of precision condenser microphones: 1:
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
50 Visit amphenolpc.com ion NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
23 23 / h 1.77 44.91 1.62/1.38 41.15/35.05 1.87 47.50 1.75 44.45 0.78 19.81 25 25 / j 1.87 47.47 1.76/1.51 44.70/38.35 2.00 50.80 1.88 47.75 0.85 21.59 strain relief clamp straight; 90°; self-lock/spin d38999 series iii & series iv m85049 /126 - 11 w series slash # coupling dash # finish