Search Results for 77 23
Coax Archives - Page 3 of 13 - Amphenol Broadband Solutions
part # 006e77v01bk035sft0r1. series 6, trishield quickprep 77%, pvc black, 0.051" mess, lifetime® / reel
Unknown - Temposonics
The Temposonics model EP sensor offers modular construction, flexible mounting configurations and easy installation. Position measure-ments are non-contact via a permanent magnet that is moved along the profile extrusion housing.
Marine Antennas CXL 1800-3 - AMPHENOL PROCOM
23 mm / 0.91 in. Height: Approx. 530 mm / 20.87 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection:
ABS Coaxial Cable Product Type: TX15AT77-V Black -083M
77% Aluminum Braid APA Laminate Shield Black PVC Jacket 0.083” Galvanized Steel Messenger Cable Ordering Information Part Number Description NEC / CSA Listing 015T77V01BK2780000R1 TX15AT77-V Black - 083M None Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.455 11.56
OurMission - アンフェノールジャパン株式会社
0.07 0.19 0.23 0.3 (-30+100) 27db/100'@10GHz 1.78 4.83 5.72 7.62 0.089 79.07 TCOM-400-LS BCCAl FoamPE FSC:Intl:TC XLPE+Ivs 0.08 50+/-1 23.9 85 190 .05to10GHz ... (1.22) (5.77) (7.37) (10.67) (0.197) (62.34) (-40+85) 6323056 19/32TPC FoamPE TPC/Int/TPC XLPE 0.065 50+/-2 29.0 70 -40+185 .01to1.0GHz
hvcosf0501 amphenol | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C ... Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes.
Operation Manual R-Series V Analog 552063 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 6 I h Output A Current V Voltage i Function 1 Position (1 or 2 magnets/outputs) 2 Position and speed (1 magnet and 2 outputs) Specify the maximum speed value in section 3 Position and velocity (1 magnet and 2 outputs) Specify the maximum velocity value in section
Temposonics
Temposonics® ET SSI Data Sheet I 7 I FREQUENTLY ORDERED ACCESSORIES FOR ET-P – Additional options available in our Accessories Guide 551444 Position magnets M 20 (0 43 (16 14 (0 12 (06 40 (1 18° 23 (1 18° (1.65) (0.55) M5 24 (0.94)
Data Sheet R-Series V RFV Ether N et/IP - temposonics.com
2 Temposonics® R-Series V RFV EtherNet/IP™ 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
LCF12-50JFN-BAA - 1/2" CELLFLEX - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Heavy Duty Cylindrical MIL-C-22992 QWLD - amphenol-aerospace.com
23 MIL-C-22992, QWLD insert arrangements Insert Arrangement Service Rating Total Con-tacts Contact Size MS Approved Industrial 0 4 8 12 16 12-5 D 1 1 12-48 A 3 3 12-49 A 2 2 ... 77 22-34 D 5 3 2 22-36 H = D; Bal. = A 8 8 24-2 D 7 7 24-3 D 7 2 5 24-5 A 16 16 24-6 A, G, H = D; Bal. = A 88 24-7 A 16 2 14 24-9 A 2 2 24-10 A 7 7 24-11 A 9 3 6 24-12 ...
Coax Archives - Page 2 of 13 - Amphenol Broadband Solutions
part # 006e77v01bk035sft0r1. series 6, trishield quickprep 77%, pvc black, 0.051" mess, lifetime® / reel
Band-Reject Filters for the 80 MHz Band - amphenolprocom.com
x W:23.62 x H:47.74 in. Weight Approx. 6.7 kg / ... 14.77 lb. Approx. 13.7 kg / 30.20 lb. Approx. 20.9 kg / 46.08 lb. Environmental Operating temperature range-30 °C to +60 °C-Frequency Stability 1.5 ppm/° C (approx.) BRF 4/...-200 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1
Control/Instrumentation Chem-Gard 200 Shielded Multi-Conductor Cable
42061 16/4 29 0.245 77 55001 420618 16/8 20 0.352 117 55002 42065 16/12 14 0.385 176 55004 42062 14/4 40 0.290 104 55003 42070 14/8 28 0.400 193 55004 42063 12/4 55 0.370 154 55002 42072 12/8 39 0.485 270 55004 42075 10/4 74 0.425 206 55004 For complete product ordering information, please scan the QR Code or contact your TPC sales ...
Data Sheet Model FH Follower Housing Accesory - Temposonics
Millimeters Inches 8.5 – 16.5 in. 17 – 22.5 in. 23 – 34.5 in. 35 – 44.5 in. 45 – 50.0 in. 210 – 420 mm 430 – 570 mm 580 – 880 mm 890 – 1130 mm 1140 – 1280 mm Mechanical length + rod addition Fig. 6: Bellows selection table When selecting the bellows option, the appropriate character needs
MIL-Spec Backshells - amphenol.co.jp
30 Backshells Amphenol Japan STRAIGHT, SPIN COUPLING 26482 Series II; 5015 (MS345X); 83723 Series III Connector Group J ENVIRONMENTAL M85049 /11 -10 W Series Slash Sheet Dash Number
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
i 23 21 2 17-99 17-99 e99 x x p p 19-adn x inst. 17 16 1 19-a4« u m 4 4 19-fan u m 23 6 8 7 2 18-11 x x p p ii 11 11 19-11h 19-11h f11 x x p p p 19-17« u m 17 10 1 4 2 19-18 19-18 f18 2 m 18 14 4 19-19≈ f19≈ 2 m 18 14 4 18-28 x x i 28 26 2 19-28n19-28 f28 x p 18-30 x x i 30 29 1 19-30n19-30n x p 19-31n x m 15 12 1 2
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
86 Backshells Amphenol Japan STRAIN RELIEF CLAMP STRAIGHT; SELF-LOCK/NON SELF-LOCK 38999 Series I & Series II TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE
IN-BUILDING - amphenol-antennas.com
HORIZONTAL BEAMWIDTH 78° 77° VERTICAL BEAMWIDTH 69° 53° IMPEDANCE 50 Ohms ISOLATION > 20 dB > 23 dB VSWR < 2.0 < 1.5 PASSIVE INTERMODULATION -153 dBc FRONT-TO-BACK RATIO > 13 dB > 22 dB MAXIMUM POWER 100 Watts CONNECTORS 2 Ports: 4.3-10 Female or N-Type Female DIMENSIONS 305 x 186 x 63 (12.0 x 7.3 x 2.5 in) WEIGHT 0.7 kg (1.5 lbs) RADOME ...
Connectors & Accessories
» CFR Title 14 Part 25, 23 and 21 » RTCA/DO-160 ABS1699-03 and ABS1699-05 Trays. 2 Connectors & Accessories Mounting holes are countersunk 100° ... 1.77" (45.0 mm) (355.0 mm) (300.0 mm) A B 11.81" (300.0 mm) 11.81" 13.97" ABS1699-06 ABS1699-09 Top View Tray Rear 1.77" (45.0 mm) " MCU Size A B