Search Results for 77 23
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max
RLKU158-50JFLA - 1-5/8" RADIAFL - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Horizontal Beamwidth 75° 70° 75° 76° 77° 63° ... Front-to-Back Ratio > 30 dB > 30 dB Isolation Between Ports 23 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (2x) 500 W (4x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape 1 Sector Lightning Protection Direct Ground Mechanical Characteristics
Chemical Exposure Test - amphenol-sensors.com
1. For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH. 2. Measured samples are put into the test vessel contained with each liquid chemical. Distance between the chemical and test samples: under 4.0 cm (1.57 in.)
Amphenol Reports Second Quarter 2021 Record Results
Second Quarter 2021 Highlights1: Record sales of $2.654 billion, up 34% in U.S. dollars and 22% organically 2 compared to the second quarter 2020 GAAP diluted EPS of $0.59, up 40% compared to the prior year period Record Adjusted Diluted EPS 2 of $0.61, up 53% compared to the prior year period GAAP and Adjusted Operating Margin 2 of 17.9% and 20.0%, respectively Operating and Free Cash Flow 2 ...
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics NTC Type MA Biomedical Chip Thermistors
3000, 5000, and 10,000 Ω at 77°F (25°C). Close monitor-ing of manufacturing processes allow Thermometrics to maintain tight interchangeability tolerances with volume production. Typical design parameters are rep- ... 73.40 (23)2459.96 3277.0310923.410845.8 5461.72 75.20 (24)2353.37 3135.0410450.110413.1 5225.07
Amphenol
23 zenin.deng 08oct21 orion.li 09oct21 tommy.xie 10oct21 none 9.53 4.77 a1 -- release new product 19aug20 zenin tommy contact plating part number color of housing tin tin gray black a key p/n chart at15-18pa-bm04gy at15-18pa-bm04bk potting or not in reservoir gold gold gray black gray black at15-18pa-bm01gy at15-18pa-bm01bk at15-18pa-bm02gy ...
P1-BRRMM20-N0 - amphenol-antennas.com
Dimensions 1960 x 350 x 200 mm (77.2 x 13.8 x 7.9 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT P1-BRRMM20-N0 ACU-I20-B5 Internal RET Included APM50-B1 Beam Tilt Kit Included 50-110 mm (2.0-4.3 in) 40.8 kg (89.9 ...
Amphenol Network Solutions > Products > Fiber > WaveTrax—A sturdy ...
Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
CAT-5e • CAT-6 • CAT-6a • CAT-8 Cables
CAT-5e • CAT-6 • CAT-6a • CAT-8 Ethernet Cables from Amphenol Cables on Demand offer a level of quality, reliability and service longevity that is simply unparalleled in the industry, thanks to a combination of superior components, manufacturing technique and the industry's best cable testing and qualification regime. It is this very triad of technical excellence that is the cornerstone ...
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Horizontal Beamwidth 75° 70° 75° 76° 77° 63° ... Isolation Between Ports 23 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (4x) 500 W (8x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape 2 Sectors, Back-to-Back Lightning Protection Direct Ground Mechanical Characteristics
Datenblatt *% 6HULHPLW*HZLQGH DQVFK$QDORJ - Temposonics
77,4 Ø 54 54,5 22,9 25 4,1 14 Nullzone 40 ... Ø 23,8 Ø 13,5 Ø 4,3 7,9 7,9 Ø 25,4 Ø 13,5 Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 U-Magnet OD33 Artikelnr. 251 416-2 Ringmagnet OD33 Artikelnr. 201 542-2 Ringmagnet OD25,4 Artikelnr. 400 533 Magnetabstandhalter Artikelnr. 400 633 Material: PA-Ferrit-GF20
4C6U6VX065X12F wxyc5 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 26.4° ± 3.1° 24.2° ± 2.1° 23.1° ± 2.9° 19.3° ± 2.6° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 ...
AMC Cable Assemblies - Amphenol RF
AMC Plug to SMA Plug 23 items; AMC Plug to TNC Jack 55 items; AMC Plug to Unterminated 1 item; Cable Assembly Configuration. AMC Pl R/A to AMC Pl R/A 112 items; ... 26.77 in (680 mm) 1 item; 33.46 in (850 mm) 1 item; 39.33 in (999 mm) 1 item; 39.37 in (1000 mm) 6 items; Frequency (Max GHz) 6 72 items; Armor Option. Without Armor 511 items; IP ...
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
TEMPOSONICS III
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, Velocity (magnitude only) Resolution: 16 bit or 0.025 mm, whichever is greater Non-Linearity: < ± 0.02% of full stroke or ± 0.05 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Outputs: Voltage: 0 to 10 Vdc or +10 to 0 Vdc *; Minimum load ...