Search Results for 77 23
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - DCN 43202 03/17 MAL
- dcn 43202 03/17 mal approved: checked: drawn: mal 13/03/17 mal 13/03/17 vb 13/03/17 rohs compliant.54213.77.74919.02.1503.81.1543.91 .3057.75.2506.35
Manuel d utilisation Level Plus - Temposonics
Transmetteurs de niveau de liquide magnétostrictifs avec technologie Temposonics ®. Level Plus ® Tank SLAYER ® Mesure 4 en 1 Précision inhérente ±1 mm Volumes corrigés de température API
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time Constant 22 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 29.1 30 30.9 kW Tol. :3 ...
Amphenol Network Solutions > Products > Cable Management > WaveTrax ...
Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
$PSKHQRO - Amphenol Sine
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ;
Data Sheet - Temposonics
Temposonics® GB-Series with threaded flange SSI ata Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
ICP® PRESSURE SENSOR - PCB
Weight(with cable) 0.45 oz 12.77 gm [1] Cable Termination Pigtail Pigtail Cable Type 030 Coaxial 030 Coaxial [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
ABS Coaxial Cable Product Type: T11TSFx77-FE Black
77% Aluminum Braid Underground Floodant APA Laminate Shield (ShieldX®) Black Polyethylene Jacket Designed for enhanced shielding, targeting todays LTE interference problems ... 1700 5.86 19.23 1794 5.99 19.65 1800 6.04 19.82 . Author: Timothy Cooke Created Date:
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
windows 11付属アプリのocr機能 | Amphenol Global Search | Amphenol
11.5 (3.51) 67: 77: 3800: 11.7 (3,57) 67: 77: External Document Links. Notes. Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. Coupling loss values are average values of all three spatial orientations (radial, parallel and orthogonal) of dipole antenna ...
$PSKHQRO - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ;
ABS Coaxial Cable Product Type: T11TQP77-LTV (AA) Black -072M
77% Aluminum Braid Moisture Inhibiting lifeTime® APA Laminate Shield (QuickPrep) Black PVC Jacket w/ Rodent Repel™ Animal Aversive Additive 0.072” Galvanized Steel Messenger Cable Ordering Information Part Number Description NEC / CSA Listing 011E77V84BK0370000R1 T11TQP77-LTV (AA) Black -072M None Characteristics
For fiber extension of existing systems on the field Unit 1 Description
• CTOS 77 PC (2 fibers for Ethernet, 1 fiber for remote control) - Protective caps over each connector CHASSIS - Low profile rugged aluminium extrusion - Conductively cooled w/custom internal heat-sinks ... 23 Amphenol SOCAPEX Military Ethernet Switch for Harsh Environment
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max
Datenblatt T-Serie – TH SSI
®Temposonics TH SSI Datenblatt I 3 I TECHNISCHE DATEN Abschnitt „Elektrischer Anschluss“ auf nächster Seite 1/ Mit Standard-Monoflop von 16 μs 2/ Mit Positionsmagnet # 201 542-2 3/ Bei Kontakt zwischen Magnet, Magnethalter und Sensorstab darf die Geschwindigkeit des Magneten maximal 1 m/s betragen (Sicherheitsanforderung aufgrund ESD [Electro Static Discharge])
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
86 Backshells Amphenol Japan STRAIN RELIEF CLAMP STRAIGHT; SELF-LOCK/NON SELF-LOCK 38999 Series I & Series II TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE