Search Results for 80115-4 connector
Enhancing Medical Monitoring Equipment with Amphenol's Connectors
BergStak ® 0.80mm board-to-board connectors are an essential part of medical monitoring equipment, helping to realize space-saving and high-speed board-to-board connections between main boards and add-on boards. Featuring optional shielding to minimize EMI and meets the increasing trend to use BergStak on FPC cables for flexible connections to solve medical board design challenges.
GigaBlox Nano | Products | Amphenol Aerospace
GigaBlox Nano is a modular, stackable board which places 4 Ethernet ports onto a Samtec Razor Beam to allow direct integration into any daughterboard design. Features & Benefits: 4 x 10/100/1000M (10/100/1000BASE-T) non-blocking ethernet ports
FSP 4/...-FME - AMPHENOL PROCOM
FSP 4/l-FME(f) 140000057 66 - 76 MHz FSP 4/m-FME(f) 140000058 72 - 82 MHz FSP 4/h-FME(f) 140000055 78 - 88 MHz RECOMMENDED BFME-CONNECTORS (To be ordered separately) PLEASE NOTE The FSP 4 is also available with different thread studs, but in this case with fixed, non-exchangeable connector (not FME-connection system).
10157577 | Amphenol Global Search | Amphenol
Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
High Performance VC MEMS Accelerometers | PCB Piezotronics
The series is available in single axis and triaxial versions with a 10 ft (3 m) integral cable or a multi-pin, threaded, electrical connector for easy installation and setup. Choose PCB VC MEMS accelerometers for your research & development needs.
Commercial Rugged Harsh I/O Connectors and Cable Assemblies - Amphenol CS
Variety of Standard Connector Interfaces: Amphenol’s Rugged connectors are available in a range of standard interfaces including RJ45, D-Sub, HDMI, and USB Types A, B and C, all of which will mate to the corresponding standard non-Ruggedized connectors and cable assemblies, which is a huge convenience factor in many applications. The USB Type ...
Company - CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 ... can look back on over 40 years of experience as a specialist in connectors, connecting and connecting cables and individual housing technology. Versatile, flexible and powerful ...
Global Offices | PCB Piezotronics
PCB Piezotronics Ltd. Business and Technology Centre Bessemer Drive Stevenage Hertfordshire, SG1 2DX. Bob Barrett. Email: ukinfo@pcb.com. Phone: +44 (0) 1438 908 908
4 | aldenproducts.com
Subscribe to 4 ©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Features - Amphenol Antenna Solutions
Connector Type (24x) 4.3-10 FEMALE Dimensions 608 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Pseudo omni configuration with 24 connectors • Ideal for multi-carrier or MIMO deployments • Broadband networks 696-960, 1695-2700 and 3300-4200 MHz
Industrial | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Model 354C02 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A23: Allen wrench, 5/32" hex head (for use with 10-32 thd cap screws) 1:
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
4. 5. Connector Type - Shell Style - Service Class Shell Size - Insert Arrangement Contact Termination Alternate Positions Modifications TVS56RF- 9-35 P A (742) 1. Type, Shell Style, & Class See chart below, type, shell style and service class combined for easy choice. 1. Service Class, Aluminum 175ºC
Model PSA027 | PCB Piezotronics
Model PSA027:90 to 264V to 12V switching power supply for 824 and 831 sound level meter and HVM100. 2.5 x 5.5 x 10 mm connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ...
AT04-3P-PM05 Flange Mount Receptacle with Gasket - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501
Model 352B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque ... TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 7.5 to 13: Temperature Range-10 to +200-23 to +93 (TLA) TEDS LMS ...
Mining Wire & Cable - Amphenol TPC Wire and Cable
Amphenol TPC Wire & Cable is a leading supplier of electrical wire, cable, connectors, and assemblies engineered to perform in harsh mining environments. Our flexible yet durable cables stand apart from all other ruggedized cables on the market in their ability to withstand the mechanical abuses, smelting processes, and general hazards ...
Model 352C34 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with dif