Search Results for 870 200 1400 100 400
windows 11付属アプリのocr機能 | Amphenol Global Search | Amphenol
Boeing and Ethiopian Airlines came to an agreement recently on an order for up to 67 Boeing 787 Dreamliner and 737 MAX aircraft. The agreement with the Ethiopian flag carrier features an order for 11 of the 787-9 Dreamliner models and 20 of the 737-8 MAX models, with an opportunity for 15 and 21 additional jets, respectively.
www.amphenol-aerospace.com
Part Number Search. Size
Asia locations - Casco Automotive Group
Certificates and Policies. ISO/TS 16949:2009. ISO 14001:2004. Ford Q1. JLRQ. GM QSB. BBAC Excellent Supplier. Hi Tech Enterprise of Jiang Su, China
BNC Straight Receptacle Jack Flat Tab Bulkhead Rear Mount 50 Ohm ...
BNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm 112598. BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 112161. UG-1094/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-221. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
NTC Type JR - amphenol-sensors.com
400.5325 1.37 5.50 450.4367 1.45 5.65 500.3601 1.53 5.81 550.2985 1.61 5.96 600.2487 1.69 6.10 650.2082 1.78 6.24 700.1751 1.87 6.38 750.1480 1.96 6.52 ... l101 100 ± 10 l201 200 ± 20 l301 300 ± 20 l401 400 ± 20 l501 500 ± 20 l102 1000 ± 50 l152 1500 ± 50 l202 2000 ± 50
Korporativna društvena odgovornost | Amfenol Socapex
Indeks muškaraca / žena: 77/100; Kampanje podizanja svesti: prestanak pušenja, skrining raka, vakcinacija; Podrška i promovisanje sportskih timova kompanije; Stavljanje bezbednosti zaposlenih na prvo mesto. Obezbeđivanje bezbednih i bezbednih radnih objekata i opreme. Obuka o bezbednosti: vatrogasna, električna i prva pomoć na radnom mestu.
Antennes portatives FLX 1812/...-FME - amphenolprocom.com
Model N ° de produit Description Fréquence; FLX 1812/DECT-FME(f) 140000219: Téléphone sans fil DECT: 1880 - 1900 MHz: Ajouter au devis: FLX 1812/DCS-SMA(m)
PRODUCT DATA DRAWING REV DESCRIPTION DATE
15-20 db 0.6 db .870 .298 21-29 db 1.0 db 1.040 .298 30-39 db 1.0 db 1.040 .298 40 db 1.0 db 1.040 .298 50 db 2.0 db 1.350 .298 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
Model 353B34 | PCB Piezotronics
Model 353B34:Platinum Stock Products; High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 top conn. Model 353B34:Platinum Stock Products; High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 top conn. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ...
MARPORT SEINE GUIDE DE DÉMARRAGE RAPIDE
Guide de démarrage rapide des capteurs de senne 3 eineensorsqrg Re4 Affichage Les données telles que l'échogramme, la profondeur, la température, le tangage et le roulis sont affichées dans le
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
MILスペック同軸コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
m39012: コネクタ: 424種: m55339: アダプタ: 35種: m83517: ストリップライン: 72種: m31031: コネクタ: 17種: m3933: アッテネータ: 377種 ...
PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 2262B-XXXX- YY) - PCB
3.5 MOUNTED NATURAL FREQUENCY kHz 25 25 100 3.6 THERMAL ZERO SHIFT over operating temperature range ±20mV typical at 0°F/200°F, ref. +75°F ; 3.7 THERMAL SENSITIVITY SHIFT over operating temperature range %/°C - 0.2 %/°F 3.8 FREQUENCY RESPONSED - 0.1 Max deviation, up to 40KHZ dB +3 +3 +3 ...
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 122372. TNC Jack 4-Hole Flange 50 Ohm 122385-10. TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm IP67 031-6922. TNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm 031-80910.
gt-quadrax-amphenol-industrial
to form two 100 to 150 Ohm controlled impedance differential pairs. The GT Quadrax is an excellent alternative to more expensive DTL-38999 Series III and ARINC-type connectors for harsh environment applications. Title: gt-quadrax-amphenol-industrial Created Date:
Catalog - amphenol-antennas.com
Frequency band 380-400 MHz Polarization Vertical ... Wind load @ 160 km/hr (100 mph) 210 N 47.2 lbf M ˇ ˘ O ˘ Mounting bracket 0900638/00 Please order Mounting Bracket separately. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of ...
HB114-U6S12-470-TH Connectors, 470 ft - rfstechnologies.com
TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149)
10gbase-t pci express | Amphenol Global Search | Amphenol
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4, Gen 5 and Gen 6 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
TM165 High Wide Chirp, 600W, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power; High frequency: 150 to 250 kHz. Super-wide 30° average beamwidth; Maximum depth of 106 m (350’)
UWB-I-380-6000 - amphenol-antennas.com
Connector Type (1x) N Female on 400 mm of RG400 cable Operating Temperature -30° to +70° C (-22° to +158° F) Mechanical Characteristics Materials Radome Lexan Flame Retardant UL 94 HB recognized Chasis Aluminium Colour White RAL 9003 Dimensions - Height x Width x Depth (excluding connectors) 146 x 107 x 325 mm 5.7 x 4.2 x 12.8 in