Search Results for 9-2437-25
Molliflex - Amphenol Ltd
/ 9 July 2024 . Space-Comm Expo 2024 / 9 July 2024 . Article / 9 July 2024 . Farnborough International Airshow 2024. Press Release / 25 June 2024 ... / 25 June 2024 . Introducing Molliflex® Need additional products from our Amphenol portfolio of products? ...
Amphenol
2 Das Unternehmen Amphenol-Tuchel Electronics GmbH ist ein Unternehmen der US-amerikanischen Amphenol Corporation. Unsere eigenständige globale
Solderless PCB Connectors - SV Microwave
1.9 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz) LiteTouch Standard Compression LiteTouch vs Standard Compression Mount on 10mil Thick Rogers RO3003 VSWR Frequency (GHz) O: 561.840.1800 marketing@svmicrowave.com ... (Fig 9, 10, and 11) Conventional, Reduced Flange and Low Profile. Typically, a conventional connector would be used for a more ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Quick Guide Industrie - Temposonics
Hublänge von 25 mm bis 20 m; Verschiedene Sensormodelle, Designs, Ausgänge, Zulassungen und Leistungsklassen sind verfügbar; Sie erhalten den richtigen linearen Positionssensor für Ihre industrielle Anwendung! R-Serie V. Die neue Generation. R-Serie. Überragende Leistung. GB-Serie. Innovatives Design. E-Serie.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
Temperature - Gemeco
Airmar Technology's temperature transducers are a game-changer for anyone looking to accurately measure temperature in a variety of applications. Their high-quality, durable transducers are designed to withstand harsh environments and provide precise readings with a high degree of accuracy. With models available in a range of configurations, including waterproof and explosion-proof options ...
TrueDrop Connectors T - cabelcon.com
99909951 F-6-TD 4.9 SHORT TRUE DROP For RG6 cable dielectric ø. 4.6-4.7 mm 99909445-04 F-6-TD 5.1 SHORT TRUE DROP For RG6 cables dielectric ø. 4.8-4.9 mm TrueDrop Connector – F Standard Compression
10124588 | Amphenol Global Search | Amphenol
Amphenol AOP 300Gb/s Leap® High-Speed Optical Module is faster, smaller, more cost and power efficient than most conventional datacenter interconnects. *Transceiver is shown with attached optical cable. 101410369 electrical socket is not shown. Supports non-standard protocols in this range of datarates. Note CDR operational bit rate of 25-25 ...
Return Loss to VSWR Conversion Chart - Amphenol RF
vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) 1.001: 66.025 : 1.060: 30.714 : 1.138: 23.803 : 1.480: 14.264 : 5.400: 3.255: 1.002: 60.009 : 1.061 ...
IT Datacom | Markets - Amphenol
1RU 240A Dual-Feed, 9/9 TPA/GMT Fuse Panel The 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Engineered into a standard 1RU footprint, with circuits that support up to 20A GMT fuses and 50A TPA fuses or 60A breakers in each position, providing ...
High Speed Connectors | Products - Amphenol
High-speed data transmission up to 10 Gbps per pair. MIL-DTL-38999 shell styles are available from size 9 to 25. A wide variety of insert arrangements is available. Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair. PCB Tails contacts available, sockets only, epoxy backfilled.
Industrial | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
MIL-ST Fiber Optic Connectors
MIL-ST Connectors Part Numbers & Descriptions Description MIL-SPEC Part Number AFSI Part Number MIL-ST Connector, MM, Compression Ring Boot M83522/16DNX MSTC1000
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
High Speed Connectors | Products - Amphenol
RCx is a simple, high density, low cost, passive connector and cable system specifically designed for intra-rack connectivity of 25 Gb, 50 Gb, and 100 Gb Ethernet allowing for a seamless intra-rack switch to adapter deployments. RCx is density optimized and can accommodate more than 128/25 Gbps lanes in a RU faceplate.
Model 113M231 - PCB
" 1 A2# QB a$3 Rq b‘%C¡±ð&4r ÁÑ5'áS6‚ñ’¢DTsEF7Gc(UVW ²ÂÒâòdƒt“„e£³ÃÓã)8fóu*9:HIJXYZghijvwxyz…†‡ˆ‰Š”•–—˜™š¤¥¦§¨©ª´µ¶·¸¹ºÄÅÆÇÈÉÊÔÕÖ×ØÙÚäåæçèéêôõö÷øùú m !
AR - Amphenol Canada
2 1 C 3 9 C 2 8 C 5 5 C 6 9 T 2 16 F (7) 7 (8) 8 (8) C8 (8) D8 (10) 10 (10) A10 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 8 8 12 8 9 C 4 16 8 20 8 16 4 16 or 15 C 2 8 2 8 (10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 ...