Search Results for 97-3057-1007-1-608
L17ED15S10 | D-Subminiature | Amphenol
Dsub, Machined Signal 5A, IP67, Bright Tin Shell, Straight PCB Through Hole, 15 Socket, Flash Gold, 4-40 Rear Insert, Two Screwlocks packed (4.8mm*9.5mm&4.8mm*10.5mm) Without Standoff&Boardlock
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm | 132224 - Amphenol RF
1 (Single Port) Post Length: 0.183 Inches (4.65 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 901-10172.
SmartBoat - 8 Input, 2 Thermocouple, No CAN2 or Serial - Airmar
The SmartBoat System is ideal for boat builders and installers. System settings are easily saved and cloned for duplication on future installations. Features. Built-in wireless networking with browser-based configuration and management tools. Wireless, onboard user interface eliminates the need for proprietary USB gateways and software.
Industrial | Markets | Amphenol
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes ...
battery pack connectors | Amphenol Global Search | Amphenol
C10-765127-0701 | Amphenol Global Search | Amphenol. c10-779621-0001 | Amphenol Global Search | Amphenol SurLok Plus is optimized for battery pack connectors from 50 A to 400 A (sizes 5.7mm to 10.3mm) using a touch-safe interface. The compact SurLok Plus offers a flexible, quick lock and press-to-release design to accommodate dimensional ...
Home - XMA
as 1.10:1. Additionally, they have a wide range of operating temperatures. Contact us today for more details! Operating from DC-26.5 GHz up to 2 watts Standard impedance of 50 Ohms Temperature operations from -65-125 degrees C VSWR as low as 1.10:1 Want to hear more? Contact us at [email protected] or call +1 (603) 222-2256. REGISTERED AS9100 ...
Model 602D11 | PCB Piezotronics
Model 602D11:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.4 to 8000 Hz, side exit, 10-ft integral cable, single point ISO 17025 acc
TRIAXIAL ICP® ACCELEROMETER
Spectral Noise (1 kHz) 50 µg/ √Hz 490 (µm/sec 2)/ √Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.28 in x 0.47 in x 0.47 in 7.0 mm x 12.0 mm x 12.0 mm Weight(without cable) 0.11 oz 3.1 gm [1] ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
142146. Find In Stock & Buy Now. SMB PCB Through Hole Right Angle Jack 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
TECHNICAL NOTE TN-17 - PCB
High impedance circuitry must be kept clean and Dynamic range typically >100,000 to 1 (>100 dB) dry. (Sensor, low-noise cable and charge amplifier) Range and resolution are data sheet specifications Requires special purpose low-noise cable to minimize triboelectric noise Bias monitor detects cable faults - shorts or open circuits
10144517-064802LF | Bergstak ® Lite 0.8mm | Amphenol
10144518-062802LF. BergStak® Lite 0.80mm, Board-to-Board Connector, 60 Positions, Dual Row, Vertical Header.
Model 205C | PCB Piezotronics
[1] Zero-based, least-squares, straight line method. [2] Typical. [3] Calculated from discharge time constant. [4] Estimated using rigid body dynamics calculations.
Model 3741D4HB200G DC ACCELEROMETER Installation and Operating Manual
unting surface, consider adhesive mounting aspossible alternative). Inspect the area, checking that there are no. ntact surface.STEP 2: Wipe clean the mounting surface and spread ona light. film of grease, oil, or similar coupling fluid p. or to installation.STEP 1: Prepare a smooth, flat mounting surface.
MICROPHONE AND PREAMPLIFIER - PCB
Class 1, Division 1, Groups A, B, C, and D Class 1, Zone 0, AEx ia/Ex ia IIC T4 Ga Prepolarized (0V) design 15.5 dBA to 137 dB capability High sensitivity, 50 mV/Pa Uses cost effective coaxial cables A2LA, ILAC accredited. M T SY E M S C O R P O R A T I O P N C B P I E Z O T E Y R O N I C S , IN . SENSORS FOR RESEARCH DEVELOPMENT. ACOUSTICS
MH-Series MB Position Sensors - Temposonics
Temposonics ® MH-Series model MB position sensors are developed for application in hydraulic cylinders. Designed for threaded port assembly in hydraulic cylinders. The position sensors feature the dual M12 connector system to ensure IP69K protection. Output: Analog.
Model 080A197 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Amphenol Pcd
System Attachments www.amphenlpcd.cm inamphenlpcd.cm 1(97) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 HIGH PERFORMANCE P-CLAMPS Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000
Accelerometer Mounting Accessories | PCB Piezotronics
Using Accelerometer Mounting Accessories by PCB® is a best practice for quality accelerometer installation. When you install your accelerometers with these accessories you can avoid time consuming errors. These vendor manufactured mounting accessories are field-proven, engineered devices.
BMMA Female to SMA Female Flange Mount Adapter
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
VZ89 I2C SPEC
Rev A / Jul-16, 2014 FCa / R&D 1 / 5 VZ89 I2C SPEC 1. Theory of operation: When the device is connected to the I2C bus line, the device is working as a slave device. The master can write/read the VZ89 device using the I2C interface command. The VZ89 device address contains seven fixed bits.