Search Results for 97-3057-1007-1-608
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
Description. RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm. Downloads. 132289 STP 3D Model (Size: 1040 kb ) 132289 PDF Customer Drawing (Size: 90 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132289 HFSS 3D Comp Model (Size: 5820 kb ) 132289 HFSS 3D Comp Model (Size: 538 kb )
Compression Connector - Amphenol Fuyang
1/4" Superflex foam dielectric, corrugated: Amphenol AFY-50-14S, Commscope FSJ1-50A; RFS SCF14-50, SCF14-50JFN; Eupen EC1- 50-HF; NK Draka RFF1/4"-50; Leoni Flexline 1/4"S: 7-16 DIN Male: AFB283-1: AFBXD05-32: AFBXD09-3: AFBXD07-1: Type A&1: HCG-FRAMESET-1/2: AF2040530: 4.3-10 Male, torque type: AFDF11-5: N/A: HCG-FRAMESET-1/4: AF2040678: N ...
Model 5302D-01A | PCB Piezotronics
Lead Time for 1-1 is 6 Wks. Product Description. Specifications. Documents & Downloads. PCB L&T TORKDISC® System, 16-bit telemetry system, 2,000 in-lb/167 ft-lb (226 N-m) rated capacity, 200% static overload protection, 15,000 RPM Max., anodized aluminum. Measurement Range: 2000 in-lb (226 Nm)
Model M639A91 | PCB Piezotronics
Model M639A91. Lead Time for 1-2 is 10 Dys. Lead Time for 3-4 is 20 Dys. High frequency triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 13k Hz, side exit, 4-pin M12 connector, triaxial frequency sweep ISO 17025 accredited calibration.
Industrial | Markets | Amphenol
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are fully sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, to easily insert a component and ...
BC23S03 | Battery Conn | Amphenol
Spring Battery Connector,SMT,1.60mm pitch 3 positions, 15μin Au LCP Black, Reel. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3. Low Halogen: Yes
Model 607A11 Platinum Stock Products; Low profile industrial ICP ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
10161952-2210LF | Minitek ® Pwr 3.0 HCC Receptacle | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0, part number 10161952-2210LF.
10072264-10017LF | DDR2 | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of DDR2, part number 10072264-10017LF.
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
Industrial | Markets | Amphenol
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are fully sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, to easily insert a component and ...
PRODUCT IMAGES - Wilcoxon Sensing Technologies
Phone: +1-301-330-8811 1-800-WILCOXON Home; Products. Product categories; New products; Test & Measurement Products; Vibration transmitters – iT series
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262109 - Amphenol RF
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. MMCX Straight Solder Jack 0.047-inch Conformable 50 Ohm 262125. MMCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm 262143.
C-BAND SPECTRUM - Amphenol Antenna Solutions
Amphenol’s GEN4antennas operate at the full 3300-4200 MHz CBRS/C-BAND spectrum. 3.45 GHz CBRS 3.7-3.98 GHz. BAND n77. 3.98. GHz. www.amphenol-antennas.com • [email protected] MARCH 2022. Minimize Zoning Hassles with LIKE-FOR-LIKE Antenna Swap-Outs. Enhancements in both mechanical design and electrical performance are available in ...
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [5][7] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
FAKRA CONNECTOR SERIES
USCAR-25, Table 3.1 5.6 - 10.1 lbs (25 - 45 N) Disengagement Force, per USCAR-17 5.4.2.4 16.9 lbs (<75N) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
165. Temp (Min Degrees Celsius) -65. Termination Style. Cable - Crimp. Thread Direction. Standard. RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm.
37-Pin D-Sub Cable (DB37) Cables for Sale | Cables on Demand - Amphenol
Code: CS-DSSMDB37MF-002.5. Buy 2.5ft Amphenol CS-DSSMDB37MF-002.5 Cables Direct from the Factory at Cables on Demand. Amphenol 37-pin (DB37) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
ID Rugged Bulkhead Adaptor Series Connector - Amphenol CS
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS. Amphenol's line of Rugged Bulkhead Adaptors serve many markets and applications across the globe including Transportation, Military, Medical and Industrial. Ideal options to seal connection interface. Available for Modular Jack or USB Type A. Wide operating temperature (-40°C to +85°C )