Search Results for 97-3106a-12s-3
Frequently Asked Questions | Protimeter Moisture Meter Function
FREQUENTLY ASKED QUESTIONS. Explore the top questions and answers we get about moisture meter function and applications:
LWL Sachsenkabel GmbH
Entdecken Sie die hochwertigen Baugruppenträger von Sachsenkabel, die speziell für Wellenlängen-Multiplex-Systeme konzipiert sind.
Smart Modules - Airmar
SmartBoat - Bridge Only, No Analog Inputs, W/ CAN2 and Serial. Learn More. SmartBoat Wire Block - 2 Position, Screw Terminals
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Adrienne Cooper - svmicrowave.com
GENERATED: 12/27/2022 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
§ Thermal Shock: Per EIA-364-32, -40°C to +125°C, 5 Cycles § Humidity: Per EIA 364-31, 10 Cycles, 240 Hrs, 25°C to 65°C 90-95%RH, with -10°C Cold Shock
GT Reverse Bayonet - Amphenol Industrial Operations
Optimized for MIL-DTL-5015 insert patterns, Amphenol’s circular reverse bayonet connectors originated in the military sector but have since gained widespread use in diverse industries such as geophysical, aerospace, alternative energy, and particularly in mass transit.These connectors, renowned for their ability to provide reliable, high-current power and signal transmission in the most ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol
3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55 °c to +125 c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4.
SIZE B C- - amphenol-sine.com
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles
SIHD - High Performance PCB connectors - Amphenol Socapex
The Amphenol SOCAPEX SIHD is a highly durable monolithic PCB connector designed for use with thermal clamps in harsh environments. Its robust technology is perfect for applications in both commercial and military aerospace, as well as C5ISR. The SIHD connector offers lateral displacement of +-0.25 mm, making it highly reliable and easy to maintain with repairable contacts.
HVMCシリーズ- HVMC3P12(180 - アンフェノールジャパン ...
97.0 20.0 20.6 30.0 30.0 104.2 82.0 38.0 50.0 2XM8ナット プラグ外形図 レセプタクル外形図 (上図はバスバー形状を示す) 単位:mm すべての寸法は参考値です。
B A2 - Amphenol Sine
3. suitable contacts :2.5mm&20# contact. 4. all dimensions are for reference use only. rts712n2phec rts712n2phec03-40°c ~ 105°c -40°c ~ 125°c n key part number master keyway sealing plugs can be purchased separately panel cut out reference Ø22.5+0.2 0 21.2+0.2 0 41.5 ref 2.2 19.3 Ø19.0 31.7 27.0 a2 update description and voltage sep-23 ...
REVISIONS - Amphenol Sine
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ); ip69k( mated condition )
Amphenol®
97 Series Connectors are UL recognized and CSA recognized. www.amphenol-industrial.com. ACA-B and GT Series. Reverse Bayonet Coupling Connectors. Amphenol ® AMPHENOL CORPORATION Amphenol Industrial. Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 . www.amphenol-industrial.com. Amphenol. 97 Series Connectors are UL recognized and ...
Model 102B | PCB Piezotronics
Model 102B:High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ... 12.5 gm * All specifications are at room temperature unless otherwise specified ...
H23 series - Wilcoxon Sensing Technologies
99453 Rev.A3 12/23 Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 [email protected] www.wilcoxon.com The H23 series of hydrophones are designed to be small, versatile, self-amplified, and shielded for a wide variety of underwater acoustic measurements. Ruggedness, low cost and an ultra low-noise internal amplifier are prime features of this unit.