Search Results for 97-3106b-20-16s-zn
B175 High Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Duplex Filters DPF 70/22-200 - amphenolprocom.com
16.14 x 16.14 x 11.81 in. Weight: Approx. 8.6 kg / 18.96 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Diagram and Mounting. Typical Response curve for 1 MHz Duolex Spacing. Ordering Designations. Model Product No. DPF 70/22-200: 200000283:
Amphenol Network Solutions > Products > Power > DC Power ...
Your shopping cart is empty. Product Qty Amount; From: Until:
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
1-12-16 ql cut out dims projection angles: the information contained in this drawing is the sole change note material: finish: (megatron 6).001 x.xxxx = ecn16-1813, added sd.002 xy y ... 5.97 0.235 5.00 0.197 metal return plane up to edge of latch hole, top and bottom 4 places 0.50 r0.020 typ. e e holes shown for quick latch version of tr. e e ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
15-20 db 0.6 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10.
M-Series LCD Modbus Terminal, Product Specification
Relays and 4 to 20 mA output signals are optional for each Terminal. The LCD Modbus Terminal can display up to 8 tanks showing product level, interface level, and temperature. If the user would like to also display volume information, up to 4 tanks can be shown. The LCD Modbus Terminal includes a NEMA 4X rated enclosure. ...
LANDesk Management Gateway - csa.amphenol-automotive.de
Overview What is the LANDesk® Management Gateway? The LANDesk® Management Gateway appliance lets you use LANDesk® Management Suite (version 8.6 or later) or LANDesk® Server Manager (version 8.6 or later) to manage devices not connected to the local network, without the need to open ports in the firewall.
Installation Manual - temposonics.com
I 7 I MH-Series DT Connector System I 4.2 Dimensions of related bore holes and tolerances, 1-piece version NOTICE Dimension 12.5 mm is valid for all versions 1 and 2-piece connector
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1211-66214-2S YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 30 Meter Z ...
7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; UHF Protective Caps; Triax Protective Caps; ... FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 20 Meter Z Key Code 095-820-196M20L.
B B3 - Amphenol Sine
MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG MFX-3960 Pneumatic Crimp Tool for Machined Contact MFX-3957 Crimp Die, Stamped & Formed Contact Plating Options, All Symbol Plating T Tin Plated (for Stamped & Formed Contacts)
REV. 8 | 2023 - rfstechnologies.com
603900011 | Revision 8 10| May 2023 | USER’S MANUAL 3.4 First Execution On first execution, the NEM-ALD-W will check the product license key and the COM port used.
SS175 Low Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
SS175 Low Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model M350C23 | PCB Piezotronics
Model M350C23:Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range, filtered, 10-ft integral cable
Know the health of your machinery - Wilcoxon Sensing Technologies
The most practical means of watching your equipment’s health continuously is to utilize 4-20 mA loop powered vibration sensors. These economical vibration sensors, when connected to a monitoring system, such as a plant PLC, DCS or SCADA system, continuously observe the health of your plant equipment. When the overall
RP-BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
PRODUCT PORTFOLIO - SV Microwave
30 MHz to 3 GHz 20 dBm Mating Cycles 500 Min 3 GHz to 40 GHz 20 dBm Vibration MIL-STD-810 VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø.086” Cable SV PN: 3221-40066 VITA 67.3 SMPM Backplane Contact For ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
15-20 db 0.6 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10.
ASRN1A13P - Amphenol Air LB
Splice ASR Metallized 10 pin contacts size 22 (A1) Polarizing 3
Data Sheet - temposonics.com
Operating voltage +24 VDC (−15/+20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical Dielectric strength 700 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ The internal digital value is transferred via a 16 bit D/A converter into a proportional, analog current signal