Search Results for 97-3106b-20-16s-zn
FIRST RELEASE May.16,2015 DRACK - amphenol-sine.com
2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 2500volts ac. power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs ...
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
Model 691C41/691010 Switch Box with 6 Cord Grips Installation and ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
main | B164 50/200kHz, 1kW, 12° Tilt, Northstar 10-Pin, DT
B164 50/200kHz, 1kW, 12° Tilt, Northstar 10-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ATP04-6P-EC01 6-Way Receptacle, Male Connector with End Cap - Amphenol Sine
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-12 Size 12 Contact Adjustable Crimping Tool. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
HIGH TEMPERATURE SERIES FIVE - amphenol.co.jp
• 20% smaller and up to 50% lighter than comparable D38999 connectors FEATURES AND BENEFITS: HIGH TEMPERATURE SERIES FIVE High-temperature connectors for the hottest environments on Earth and beyond High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near
1900ND05S1B00B - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
NTC Thermistors Type RL20 - amphenol-sensors.com
rl2004-16.4-59-m 25 d5.9 3096 .130 3.30 6.5 20 rl2007-32.8-59-m 50 d5.9 3096 .160 4.06 6.5 30 rl2003-62.4-73-k 100 d7.3 3468 .120 3.05 6.5 20 ... rl2006-873-97-k 1.5k d9.7a 3972 .150 3.81 6.5 20 rl2007-1164-97-k 2k d9.7a 3972 .160 4.06 6.5 30 rl2005-1148-103-k 2k d10.3 4073 .140 3.56 6.5 20 rl2006-1600-103-k 2786 d10.3 4073 .150 3.81 6.5 20 ...
L-2035-GV.fm - Amphenol Aerospace
21-33122-566 Contact, Pin, Coaxial Type JT-R, LJT-R, TV-R, Crimp (MIL-C-38999 Series I, II & III) Installation Instructions See table on reverse side for coaxial cable recommended, type assembly instructions code,
Motion Control Trex-Onics HighFlex Encoder Cable
68916 16/1PR OSP + 24/2PR OSP + 22/5PR OSP 0.535 145 55005 For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist Flexing Abrasion Chemicals Max Conductor Temperature 90°C Cold Temperature Rating -40°C AWM Style 21743 VW-1 Flame Rating
SS175 High Chirp, 1kW, 12° Tilt, Navico BL, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000')
IR1 Single Gas Series Datasheet - SGX Sensortech
-20°C to +55°C-20°C to +55°C Operational pressure range 30kPa to 130kPa Humidity range for operation and storage 0 to 95% RH (Non-condensing) ... Highest Lowest Standard Rugged 16.6mm 19mm Thermistor LM60 None Pins IR11BD Carbon Dioxide 0 to 5% 0 to 0.5% 6 IR11EJ 7 IR11EM 7 IR11GJ 7 IR11GM 7 IR11GM_1 ...
Short flanged Receptacle monomodule With ESD protection cap Without ...
Short flanged Receptacle monomodule With ESD protection cap Without polarization
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Model S113B24 High frequency ICP® pressure sensor, 1000 psi, 5 ... - PCB
installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. ... thousand feet), use higher current, up to 20 mA maximum. To operate system using a PCB signal conditioner: 1. Switch power on. 2. Wait several minutes for the IC ampli- fier to turn on and stabilize.
P29037-M.5 7/8" 4 Position Drop/Branch Receptacle, Female, I
P29037-M.5 7/8" 4 Position Drop/Branch Receptacle, Female, Internal Threading. Comparable to part number(s): 280-M22F-M010, 1R4C00A20A010G, RKF44-1M/NPT
MTS Sensor Temposonics EH CAN 2012
Rod threaded flange M18 x 1,5 or 3/4" -16 UNF-3A, hex nut M18 Position magnet mounting plate and screws from antimagnetic material ... Current drain Ripple Electric strength 6 pin connector 24 VDC (-15 / +20 %); UL Recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National ...
B75 High Wide Chirp, 600W, 0° Tilt, Humminbird #9, DT - AIRMAR EMEA
Tilted Element™ transducers have the ceramic element fixed at a 20°, 12° or 0° angle within the housing. The transducer is installed almost flush to the hull. ... Hole Size: 70 mm (2-13/16") Documents. Acoustic Data 25-50A. Brochure B75HW. Dimensions D-19055. Installation D-19070. Installation D-17-280-03. Installation D-17-364-01 ...