Search Results for 97-55-255-16
connectors.nexus.com
Created Date: 11/16/2005 12:05:40 PM
Duplexer - Amphenol Antenna Solutions
Operating Temperature -40° to +55° C (-40° to 131° F) Application Indoor Operational Humidity 5-95% IP Rating IP65 Mechanical Characteristics Connector(s) 7/16-DIN Female Dimensions (Height x Width x Depth) 168 x 125 x 40 mm 6.6 x 4.9 x 1.6 in Weight 2.2 kg 4.9 lbs Packing Dimensions (H x W x D) 355 x 200 x 130 mm 14.0 x 7.9 x 5.1 in ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-3106a-14s-7p(946) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Sensor Temperature Resistance Curves Reference Guide
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 4 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
RELATED DRAWING - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Amphenol
Edificio Burgosol, Oficina nr 55 - Comunidad de Madrid, 35-bis Las Rozas (Madrid) - Spain Phone: +34 91 640 73 06 Amphenol POLAND & CENTER EAST EUROPE - Austria, Poland, Czech Rep., Slovakia, Romania Wiener gasse 68 - 2380 Perchtoldsdorf - Austria Phone: +43 699 10396 071 Bar-Tec Ltd., ISRAEL 3 Hagavish Street, K fir-Barkan Bldg. East Industrial
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
00150136105 - Amphenol Air LB
Relay socket 4RT 10A solder cup 16 contacts Without marking On panel mounting
Data Sheet R-Series V RFV EtherCAT - temposonics.com
3 Temposonics® R-Series V RFV EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
5820288G - amphenol-antennas.com
R1 790-960 1-2 7/16-DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Temposonics
Auflösung 16 Bit; 0,0015 % (Minimum 1 µm) 1 Zykluszeit 0,5 ms bis 1200 mm Messlänge 1,0 ms bis 2400 mm Messlänge 2,0 ms bis 4800 mm Messlänge 5,0 ms bis 7620 mm Messlänge Linearität2 < ±0,01 % F.S. (Minimum ±50 µm) Messwiederholgenauigkeit < ±0,001 % F.S. (Minimum ±2,5 µm) typisch Hysterese < 4 µm typisch
el-cab.com.pl
%PDF-1.5 %âãÏÓ 2846 0 obj > endobj xref 2846 28 0000000016 00000 n 0000002437 00000 n 0000002554 00000 n 0000003053 00000 n 0000003092 00000 n 0000003207 00000 n 0000003950 00
PS1-VOC-2000 Datasheet - SGX Sensortech
TemperatureRange -40°C to+55°C EnvironmentalDetails OperatingPrinciple Amperometric, 3-electrode RecommendedLoadResistor 100 Ω BiasVoltage 0 mV WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 2 ppm StorageLife 12months ExpectedLifetime > 3years in air Storageconditions 0-20 °C Warranty 12months LifetimeDetails ...
Model 002A05 | PCB Piezotronics
Model 002A05:General purpose coaxial cable, white FEP jacket, 5-ft, 10-32 plug to 10-32 plug
Plug Clicker nut 2 Modules Metallic Standard Black nickel Polarization ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Model 208C01 | PCB Piezotronics
Model 208C01:Platinum Stock Products; Multi-purpose, ICP® force sensor, 10 lb comp., 10 lb tension, 500 mV/lb
X:\DCN\DCNs for 2019\19-049\AD80-7650-FQ-DB_B Model (1)
-55°c to +85°c electrical perfor mance specified w hen input port is mated with a conn ector from table 1 power handling b est when unit is m ounted with heat ... 7/16 female a d76-9801-02** 50 lb in. 20-25 lb. ft. ** rated to 8 ghz m ax. use connecto r wrench flats when mating/dema ting in the field. t. kuhn a 13-275 11/07/13 added table 1.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: Friday, August 03, 2001 1:41:16 PM